Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Customs tariff — weight (kg) | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,316.85 € | 1 | Quote | 32 | 0.64 | Round shank – ø 32.00 mm | 80 | 18 | Coromant Capto C3 | Yes – max. 80 bar | ||
1,316.85 € | 1 | Quote | 31.75 | 0.7 | Round shank– ø 31.75 mm | 80.01 | 18.034 | Coromant Capto C3 | Yes – max. 80 bar | ||
640.15 € | 1 | Quote | 32 | 0.65 | Round shank – ø 32.00 mm | 80 | 18 | Coromant Capto C3 | Yes – radial max. 80 bar | ||
640.15 € | 1 | Quote | 31.75 | 0.65 | Round shank– ø 31.75 mm | 80.01 | 18.0086 | Coromant Capto C3 | Yes – radial max. 80 bar | ||
640.15 € | 1 | Quote | 40 | 1.1 | Round shank – ø 40.00 mm | 100 | 18 | Coromant Capto C3 | Yes – radial max. 80 bar | ||
1,316.85 € | 1 | Quote | - | 1.087 | - | - | - | Coromant Capto C4 | - | ||
1,316.85 € | 1 | Quote | - | 1.025 | - | - | - | Coromant Capto C4 | - | ||
1,316.85 € | 1 | Quote | - | 1.3 | - | - | - | Coromant Capto C4 | - | ||
1,316.85 € | 1 | Quote | - | 1.88 | - | - | - | Coromant Capto C4 | - | ||
640.15 € | 1 | Quote | 40 | 1.081 | Round shank – ø 40.00 mm | 100 | 20 | Coromant Capto C4 | Yes – radial max. 80 bar | ||
640.15 € | 1 | Quote | 38.1 | 1.06 | Round shank – ø 38.10 mm | 99.9998 | 19.9898 | Coromant Capto C4 | Yes – radial max. 80 bar | ||
640.15 € | 1 | Quote | 50.8 | 1.9 | Round shank – ø 50.80 mm | 99.9998 | 19.9898 | Coromant Capto C4 | Yes – radial max. 80 bar | ||
1,452.77 € | 1 | Quote | - | 1.653 | - | - | - | Coromant Capto C5 | - | ||
1,452.77 € | 1 | Quote | - | 2.133 | - | - | - | Coromant Capto C5 | - | ||
1,452.77 € | 1 | Quote | - | 2.28 | - | - | - | Coromant Capto C5 | - | ||
720.54 € | 1 | Quote | 50 | 1.655 | Round shank – ø 50.00 mm | 120 | 24 | Coromant Capto C5 | Yes – radial max. 80 bar | ||
720.54 € | 1 | Quote | 50.8 | 2.18 | Round shank – ø 50.80 mm | 119.9896 | 24.003 | Coromant Capto C5 | Yes – radial max. 80 bar | ||
757.08 € | 1 | Quote | 60 | 0.1 | Round shank – ø 60.00 mm | 140 | 54 | Coromant Capto C6 | Yes – radial max. 80 bar | ||
757.08 € | 1 | Quote | 63.5 | 0.1 | Round shank – ø 63.50 mm | 140.0048 | 54.0004 | Coromant Capto C6 | Yes – radial max. 80 bar |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Clamping unit |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |