Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 40 | 1.3 | Square shank – ø 40.00 mm | 95 | 19 | Coromant Capto C3 | Yes – max. 80 bar | ||
- | 1 | 5 Days | Right-hand | - | 1.3 | - | - | - | Coromant Capto C3 | - | ||
- | 1 | 5 Days | Left-hand | - | 3.2 | - | - | - | Coromant Capto C4 | - | ||
1,416.23 € | 1 | Quote | Left-hand | - | 2.052 | - | - | - | Coromant Capto C4 | - | ||
- | 1 | 5 Days | Left-hand | - | 2.36 | - | - | - | Coromant Capto C4 | - | ||
- | 1 | 5 Days | Right-hand | - | 3.2 | - | - | - | Coromant Capto C4 | - | ||
1,416.23 € | 1 | Quote | Right-hand | - | 2.1 | - | - | - | Coromant Capto C4 | - | ||
- | 1 | 5 Days | Right-hand | - | 2.32 | - | - | - | Coromant Capto C4 | - | ||
- | 1 | 5 Days | Left-hand | - | 5.7 | - | - | - | Coromant Capto C5 | - | ||
1,563.85 € | 1 | Quote | Left-hand | - | 3.88 | - | - | - | Coromant Capto C5 | - | ||
- | 1 | 5 Days | Left-hand | - | 3.2 | - | - | - | Coromant Capto C5 | - | ||
- | 1 | 5 Days | Right-hand | - | 5.735 | - | - | - | Coromant Capto C5 | - | ||
1,563.85 € | 1 | Quote | Right-hand | - | 3.855 | - | - | - | Coromant Capto C5 | - | ||
- | 1 | 5 Days | Right-hand | - | 3.2 | - | - | - | Coromant Capto C5 | - | ||
- | 1 | 5 Days | Left-hand | - | 5.9 | - | - | - | Coromant Capto C6 | - | ||
- | 1 | 5 Days | Right-hand | - | 5.83 | - | - | - | Coromant Capto C6 | - |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Clamping unit | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |