SANDVIK HSK to Cylindrical Shank Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
392T6313112425
392T6313113240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length l1 / l21
(mm)
Tool chuck / socket size

1,001.15 €

1 Quote 67ø 25.00 mm

1,001.15 €

1 Quote 61ø 40.00 mm

Loading...

  1. 1

Basic information

Cutting Direction No-hand Customs tariff — weight(kg) 0.1 Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84661031 Machine chuck / socket size HSK 63 - form A/C/T
eClass-5.1 21010903 Type Adapter Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Coolant Yes

Tech Support