Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff goods number | Customs tariff weight (kg) | Total length l1 / l21 (mm) | Cutting tool: Mount size Dmm (mm) | Holder: L dimension | eClass-5.1 | Insert seat or coupling size | Type | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | 84661038 | 0.047 | - | 9.52 | - | 21010508 | E10 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.1 | - | 12.7 | - | 21010508 | E10 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.1 | - | 12.7 | - | 21010508 | E10 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.406 | - | 15.88 | - | 21010508 | E10 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.48 | - | 15.88 | - | 21010508 | E10 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.193 | - | 15.88 | - | 21010508 | E10 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.193 | - | 15.88 | - | 21010508 | E10 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.1 | - | 12.7 | - | 21010508 | E12 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.1 | - | 12.7 | - | 21010508 | E12 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.553 | - | 15.88 | - | 21010508 | E12 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.676 | - | 15.88 | - | 21010508 | E12 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.193 | - | 15.88 | - | 21010508 | E12 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.3 | - | 15.88 | - | 21010508 | E12 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.1 | - | 15.88 | - | 21010508 | E16 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.1 | - | 15.88 | - | 21010508 | E16 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.406 | - | 19.05 | - | 21010508 | E16 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.48 | - | 19.05 | - | 21010508 | E16 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.31 | - | 19.05 | - | 21010508 | E16 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.31 | - | 19.05 | - | 21010508 | E16 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.193 | - | 19.05 | - | 21010508 | E20 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.3 | - | 19.05 | - | 21010508 | E20 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.48 | - | 25.4 | - | 21010508 | E20 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.553 | - | 25.4 | - | 21010508 | E20 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.562 | - | 25.4 | - | 21010508 | E20 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.7 | - | 25.4 | - | 21010508 | E20 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.31 | - | 25.4 | - | 21010508 | E25 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.4 | - | 25.4 | - | 21010508 | E25 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 1 | - | 31.75 | - | 21010508 | E25 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 1.2 | - | 31.75 | - | 21010508 | E25 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 1 | - | 31.75 | - | 21010508 | E25 | - | - | ||
- | 1 | 5 Days | - | 84661038 | 0.8 | - | 31.75 | - | 21010508 | E25 | - | - | ||
923.69 € | 1 | Quote | - | 84669360 | 0.1 | LF = 100.00 | 9.2 | - | 21010903 | E10 | Straight shank adapter | Yes - through center | ||
923.69 € | 1 | Quote | LB1 = 2.00 mm | 84669360 | 0.637 | LF = 120.00 | 9.2 | LSC = 117.00 | 21010903 | E10 | Straight shank adapter | Yes - through center | ||
308.38 € | 1 | Quote | BD1 = 9.20 mm | 84669360 | 0.034 | LF = 80.00 | 9 | LB1 = 80.00 | 21010508 | E10 | Straight shank adapter | Yes - through center | ||
- | 1 | 5 Days | LB1 = 20.00 mm | 84669360 | 0.11 | LF = 100.00 | 9.5 | LSC = 79.00 | 21010903 | E10 | Straight shank adapter | Yes - through center | ||
- | 1 | 5 Days | LB1 = 25.00 mm | 84669360 | 0.24 | LF = 120.00 | 12.7 | LSC = 84.00 | 21010903 | E12 | Straight shank adapter | Yes - through center | ||
- | 1 | 5 Days | LB1 = 35.00 mm | 84669360 | 0.41 | LF = 130.00 | 15.9 | LSC = 94.00 | 21010903 | E16 | Straight shank adapter | Yes - through center | ||
- | 1 | 5 Days | BD1 = 15.40 mm | 84669360 | 0.559 | LF = 165.10 | 25.4 | LB1 = 57.20 | 21010508 | E16 | Straight shank adapter | Yes - through center | ||
- | 1 | 5 Days | LB1 = 45.00 mm | 84669360 | 0.73 | LF = 160.00 | 19.1 | LSC = 114.00 | 21010903 | E20 | Straight shank adapter | Yes - through center | ||
1,201.38 € | 1 | Quote | - | 84669360 | 0.65 | LF = 150.01 | 18.7 | - | 21010903 | E20 | Straight shank adapter | Yes - through center | ||
1,537.54 € | 1 | Quote | LB1 = 3.00 mm | 84669360 | 0.092 | LF = 190.00 | 18.7 | LSC = 186.00 | 21010903 | E20 | Straight shank adapter | Yes - through center | ||
400.46 € | 1 | Quote | BD1 = 18.70 mm | 84669360 | 0.225 | LF = 110.00 | 18 | LB1 = 110.00 | 21010508 | E20 | Straight shank adapter | Yes - through center | ||
- | 1 | 5 Days | LB1 = 65.00 mm | 84669360 | 1.48 | LF = 185.00 | 25.4 | LSC = 119.00 | 21010903 | E25 | Straight shank adapter | Yes - through center |
Loading...
Cutter diameter Dc(mm) | not available | Customs tariff weight unit | kg | Cutting tool: Mount type | Straight shank |
---|---|---|---|---|---|
Milling application | Accessories | Cutter type | CoroMill 316, adapter | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure