Left-hand | 0.001 | LF = 60.00 mm | WF = 45.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 104.00 | OAH = 75.00 | Coromant Capto C3 | External machining | Yes — through flange | 1 pieces |
Left-hand | 0.001 | LPR = 84.00 mm / LF = 65.00 mm | WF = 61.50 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 102.00 | OAH = 75.00 | Coromant Capto C3 | Internal machining | Yes — through flange | 1 pieces |
Left-hand | 0.001 | LPR = 114.00 mm / LF1 = 55.00 mm / LF2 = 95.00 mm | WF1 = 59.00 / WF2 = 6.00 | BMT45 / CBI BT45A - ø 45.00 mm | - | OAH = 75.00 | Coromant Capto C3 | Internal machining | Yes — through flange | 1 pieces |
Left-hand | 4.1 | LPR = 109.00 mm / LF1 = 85.00 mm | WF1 = 62.00 / WF2 = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 102.00 | OAH = 124.00 | Coromant Capto C3 | Internal machining | Yes — through flange | 1 pieces |
Right-hand | 0.001 | LF = 60.00 mm | WF = 45.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 104.00 | OAH = 75.00 | Coromant Capto C3 | External machining | Yes — through flange | 1 pieces |
Right-hand | 0.001 | LPR = 84.00 mm / LF = 65.00 mm | WF = 61.50 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 102.00 | OAH = 75.00 | Coromant Capto C3 | Internal machining | Yes — through flange | 1 pieces |
Right-hand | 0.001 | LPR = 114.00 mm / LF1 = 55.00 mm / LF2 = 95.00 mm | WF1 = 59.00 / WF2 = 6.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 99.00 | OAH = 75.00 | Coromant Capto C3 | Internal machining | Yes — through flange | 1 pieces |
Right-hand | 4.1 | LPR = 109.00 mm / LF1 = 85.00 mm | WF1 = 62.00 / WF2 = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 102.00 | OAH = 124.00 | Coromant Capto C3 | Internal machining | Yes — through flange | 1 pieces |
Left-hand | 2.4 | LF = 50.00 mm | WF = 58.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 122.00 | OAH = 75.00 | Coromant Capto C4 | External machining | Yes — through flange | 1 pieces |
Left-hand | 0.001 | LF1 = 65.00 mm | WF1 = 40.00 / WF2 = 45.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 133.00 | OAH = 73.00 | Coromant Capto C4 | External machining | Yes — through flange | 1 pieces |
Left-hand | 2.2 | - | WF = 38.00 | Doosan BT55A – straight | 106 | OAH = 85.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | 1 pieces |
Left-hand | 0.001 | LF1 = 70.00 mm | WF1 = 38.00 / WF2 = 38.00 | BMT55 / CBI BT55A - ø 55.00 mm | OAW = 124.00 | OAH = 85.00 | Coromant Capto C4 | External machining | Yes — through flange | 1 pieces |
Left-hand | 3.7 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 142 | 60 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 7.6 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 80 | 148 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 4.7 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 70 | 152 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 5.2 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 70 | 144 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 2.8 | LPR = 89.00 mm / LF = 65.00 mm | WF = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 102.00 | OAH = 75.00 | Coromant Capto C4 | Internal machining | Yes — through flange | 1 pieces |
Left-hand | 4.6 | - | LF = 70.00 | Doosan BT55A – angled | 120 | OAH = 85.00 | Coromant Capto C4 | Internal machining | Yes — through the center | 1 pieces |
Left-hand | 0.001 | LPR = 124.00 mm / LF = 100.00 mm | WF = 20.00 | BMT55 / CBI BT55A - ø 55.00 mm | OAW = 94.00 | OAH = 85.00 | Coromant Capto C4 | Internal machining | Yes — through flange | 1 pieces |
Left-hand | 6.5 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 124 | 117 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 6.1 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 124 | 100 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 2.4 | LF = 50.00 mm | WF = 58.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 122.00 | OAH = 75.00 | Coromant Capto C4 | External machining | Yes — through flange | 1 pieces |
Right-hand | 0.001 | LF1 = 65.00 mm | WF1 = 40.00 / WF2 = 45.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 133.00 | OAH = 73.00 | Coromant Capto C4 | External machining | Yes — through flange | 1 pieces |
Right-hand | 2.2 | - | WF = 38.00 | Doosan BT55A – straight | 106 | OAH = 85.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | 1 pieces |
Right-hand | 0.001 | LF1 = 70.00 mm | WF1 = 38.00 / WF2 = 38.00 | BMT55 / CBI BT55A - ø 55.00 mm | OAW = 124.00 | OAH = 85.00 | Coromant Capto C4 | External machining | Yes — through flange | 1 pieces |
Right-hand | 3.7 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 142 | 60 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 7.6 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 80 | 148 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 4.7 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 70 | 152 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 5.2 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 70 | 144 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 2.8 | LPR = 89.00 mm / LF = 65.00 mm | WF = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 102.00 | OAH = 75.00 | Coromant Capto C4 | Internal machining | Yes — through flange | 1 pieces |
Right-hand | 4.6 | - | LF = 70.00 | Doosan BT55A – angled | 120 | OAH = 85.00 | Coromant Capto C4 | Internal machining | Yes — through the center | 1 pieces |
Right-hand | 0.001 | LPR = 124.00 mm / LF = 100.00 mm | WF = 20.00 | BMT55 / CBI BT55A - ø 55.00 mm | OAW = 94.00 | OAH = 85.00 | Coromant Capto C4 | Internal machining | Yes — through flange | 1 pieces |
Right-hand | 6.5 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 124 | 117 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 6.1 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 124 | 100 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 5.7 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 175 | 50 | Coromant Capto C5 | External machining | No | 1 pieces |
Left-hand | 7 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 182 | 40 | Coromant Capto C5 | External machining | No | 1 pieces |
Left-hand | 9.7 | OAH = 112.00 mm | WF = 35.00 | BMT75 / CBI BT75A - ø 75.00 mm | OAW = 182.00 | LF = 65.00 | Coromant Capto C5 | External machining | Yes | 1 pieces |
Left-hand | 6.5 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 132 | 100 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Left-hand | 7 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 150 | 92.5 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Left-hand | 10 | LPR = 142.00 mm / OAH = 112.00 mm | WF = 75.00 | BMT75 / CBI BT75A - ø 75.00 mm | OAW = 132.00 | LF = 110.00 | Coromant Capto C5 | Internal machining | Yes | 1 pieces |
Right-hand | 5.7 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 175 | 50 | Coromant Capto C5 | External machining | No | 1 pieces |
Right-hand | 7 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 182 | 40 | Coromant Capto C5 | External machining | No | 1 pieces |
Right-hand | 9.7 | OAH = 112.00 mm | WF = 35.00 | BMT75 / CBI BT75A - ø 75.00 mm | OAW = 182.00 | LF = 65.00 | Coromant Capto C5 | External machining | Yes | 1 pieces |
Right-hand | 6.5 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 132 | 100 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Right-hand | 7 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 150 | 92.5 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Right-hand | 10 | LPR = 142.00 mm / OAH = 112.00 mm | LF = 110.00 | BMT75 / CBI BT75A - ø 75.00 mm | OAW = 132.00 | LF = 110.00 | Coromant Capto C5 | Internal machining | Yes | 1 pieces |
Left-hand | 0.001 | LF = 102.00 mm | WF = 47.00 | BMT75 / CBI BT75A - ø 75.00 mm | OAW = 204.00 | OAH = 112.00 | Coromant Capto C6 | External machining | Yes — through flange | 1 pieces |
Left-hand | 11.7 | - | - | BMT85 / CBI BT85A - ø 85.00 mm | 225 | 35 | Coromant Capto C6 | External machining | No | 1 pieces |
Left-hand | 14.5 | OAH = 124.00 mm | WF = 127.00 | BMT85 / CBI BT85A - ø 85.00 mm | OAW = 231.00 | LF = 65.00 | Coromant Capto C6 | External machining | Yes | 1 pieces |
Left-hand | 11.5 | - | LF = 60.00 | Doosan BT75A – angled | 150 | OAH = 112.00 | Coromant Capto C6 | Internal machining | Yes — through the center | 1 pieces |
Left-hand | 21.9 | - | - | BMT85 / CBI BT85A - ø 85.00 mm | 195 | 85 | Coromant Capto C6 | Internal machining | No | 1 pieces |
Left-hand | 24.6 | LPR = 137.00 mm / OAH = 124.00 mm | WF = 52.00 | BMT85 / CBI BT85A - ø 85.00 mm | OAW = 202.00 | LF = 95.00 | Coromant Capto C6 | Internal machining | Yes | 1 pieces |
Left-hand | 15.7 | LPR = 152.00 mm / OAH = 124.00 mm | WF = 40.00 | BMT85 / CBI BT85A - ø 85.00 mm | OAW = 125.00 | LF = 110.00 | Coromant Capto C6 | Internal machining | Yes | 1 pieces |
Right-hand | 0.001 | LF = 102.00 mm | WF = 47.00 | BMT75 / CBI BT75A - ø 75.00 mm | OAW = 204.00 | OAH = 112.00 | Coromant Capto C6 | External machining | Yes — through flange | 1 pieces |
Right-hand | 11.7 | - | - | BMT85 / CBI BT85A - ø 85.00 mm | 225 | 35 | Coromant Capto C6 | External machining | No | 1 pieces |
Right-hand | 14.5 | OAH = 124.00 mm | WF = 127.00 | BMT85 / CBI BT85A - ø 85.00 mm | OAW = 231.00 | LF = 65.00 | Coromant Capto C6 | External machining | Yes | 1 pieces |
Right-hand | 11.5 | - | LF = 60.00 | Doosan BT75A – angled | 150 | OAH = 112.00 | Coromant Capto C6 | Internal machining | Yes — through the center | 1 pieces |
Right-hand | 21.9 | - | - | BMT85 / CBI BT85A - ø 85.00 mm | 195 | 85 | Coromant Capto C6 | Internal machining | No | 1 pieces |
Right-hand | 24.6 | LPR = 137.00 mm / OAH = 124.00 mm | WF = 52.00 | BMT85 / CBI BT85A - ø 85.00 mm | OAW = 202.00 | LF = 95.00 | Coromant Capto C6 | Internal machining | Yes | 1 pieces |
Right-hand | 15.7 | LPR = 152.00 mm / OAH = 124.00 mm | WF = 40.00 | BMT85 / CBI BT85A - ø 85.00 mm | OAW = 125.00 | LF = 110.00 | Coromant Capto C6 | Internal machining | Yes | 1 pieces |