Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C4TLEFJA |
C4TLIFJA |
C4TREFJA |
C4TRIFJA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Total length l1 / l21 (mm) | Bracket: L dimension | External or internal machining | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 3.3 | LPR = 62.00 mm / OAH = 90.00 mm | WF = 20.00 | OAW = 86.00 | LF= 38.00 | External machining | ||
- | 1 | 5 Days | Left-hand | 3.1 | LPR = 40.00 mm / OAH = 90.00 mm | WF = 15.00 | OAW = 106.00 | LF= 40.00 | Internal machining | ||
- | 1 | 5 Days | Right-hand | 3.3 | LPR = 62.00 mm / OAH = 90.00 mm | WF = 20.00 | OAW = 86.00 | LF= 38.00 | External machining | ||
- | 1 | 5 Days | Right-hand | 3.1 | LPR = 40.00 mm / OAH = 90.00 mm | WF = 15.00 | OAW = 106.00 | LF= 40.00 | Internal machining |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Machine chuck / socket size | Fuji – FJ-A | Tool chuck / socket size | Coromant Capto C4 | eClass-5.1 | 21021103 |
Type | Manually operated clamping unit | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Coolant | Yes |