SANDVIK BMT Turret Interface to Blade Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
APBL-BT55A-25-HP
APBLBT45A21HP
APBLBT65A25HP
APBRBT45A21HP
APBRBT65A25HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Other designs Bracket: F dimension Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

-

1 5 Days Left-hand2.2HF = 25.00 mm / OAH = 100.00 mmWF = 69.00BMT55 / CBI BT55A - ø 55.00 mmOAW = 121.00LF = 80.00Blade size 25

1,958.46 €

1 5 Days Left-hand1.8HF = 21.00 mm / OAH = 84.00 mmWF = 60.00BMT45 / CBI BT45A - ø 45.00 mmOAW = 109.00LF = 80.00Blade size 21

1,958.46 €

1 5 Days Left-hand2.7HF = 25.00 mm / OAH = 100.00 mmWF = 70.00BMT65 / CBI BT65A - ø 65.00 mmOAW = 126.00LF = 83.00Blade size 25

1,958.46 €

1 5 Days Right-hand1.8HF = 21.00 mm / OAH = 84.00 mmWF = 60.00BMT45 / CBI BT45A - ø 45.00 mmOAW = 109.00LF = 80.00Blade size 21

1,958.46 €

1 5 Days Right-hand2.7HF = 25.00 mm / OAH = 100.00 mmWF = 70.00BMT65 / CBI BT65A - ø 65.00 mmOAW = 126.00LF = 83.00Blade size 25

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
eClass-5.1 21021103 Type Adapter for inserts Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Coolant Yes

Tech Support