Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 1.9 | OAH = 80.00 mm | WF = 16.00 | Nakamura Tome – NA65A | OAW = 97.00 | LF = 52.00 | Coromant Capto C3 | External machining | Yes | ||
- | 1 | 5 Days | Left-hand | 0.001 | OAH = 111.00 mm | WF1 = 51.00 / WF2 = 51.00 | Nakamura Tome / CBI NA44A – ø 44.00 mm | OAW = 101.00 | LF1 = 52.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 3 | OAH = 68.00 mm | WF = 20.00 | Nakamura Tome / CBI NA55A – ø 55.00 mm | OAW = 119.00 | LF= 60.00 | Coromant Capto C3 | External machining | Yes | ||
- | 1 | 5 Days | Left-hand | 2.2 | OAH = 80.00 mm | WF = 3.00 | Nakamura Tome – NA44A | OAW = 65.00 | LF = 73.00 | Coromant Capto C3 | Internal machining | Yes | ||
- | 1 | 5 Days | Left-hand | 0.001 | OAH = 122.00 mm / LPR = 92.00 mm | WF1 = 34.00 / WF2 = 34.00 | Nakamura Tome / CBI NA44A – ø 44.00 mm | OAW = 65.00 | LF1 = 73.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 3.8 | OAH = 131.00 mm | WF = 20.00 | Nakamura Tome / CBI NA55A – ø 55.00 mm | OAW = 80.00 | LF = 82.00 | Coromant Capto C3 | Internal machining | Yes | ||
- | 1 | 5 Days | Right-hand | 1.9 | OAH = 80.00 mm | WF = 16.00 | Nakamura Tome – NA44A | OAW = 97.00 | LF = 52.00 | Coromant Capto C3 | External machining | Yes | ||
- | 1 | 5 Days | Right-hand | 0.001 | OAH = 111.00 mm | WF1 = 51.00 / WF2 = 51.00 | Nakamura Tome / CBI NA44A – ø 44.00 mm | OAW = 101.00 | LF1 = 52.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 3 | OAH = 68.00 mm | WF = 20.00 | Nakamura Tome / CBI NA55A – ø 55.00 mm | OAW = 119.00 | LF= 60.00 | Coromant Capto C3 | External machining | Yes | ||
- | 1 | 5 Days | Right-hand | 2.2 | OAH = 80.00 mm | WF = 3.00 | Nakamura Tome – NA44A | OAW = 65.00 | LF = 73.00 | Coromant Capto C3 | Internal machining | Yes | ||
- | 1 | 5 Days | Right-hand | 0.001 | OAH = 122.00 mm / LPR = 92.00 mm | WF1 = 34.00 / WF2 = 34.00 | Nakamura Tome / CBI NA44A – ø 44.00 mm | OAW = 65.00 | LF1 = 73.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 3.8 | OAH = 131.00 mm | WF = 20.00 | Nakamura Tome / CBI NA55A – ø 55.00 mm | OAW = 80.00 | LF = 82.00 | Coromant Capto C3 | Internal machining | Yes | ||
- | 1 | 5 Days | Left-hand | 3.4 | - | - | Nakamura Tome CBI NA55A – ø 55.00 mm | 129 | 50 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 5.2 | - | - | Nakamura Tome / CBI NA55A – ø 55.00 mm | 50 | 178 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 6 | - | - | Nakamura Tome / CBI NA65A – ø 65.00 mm | 149 | 50 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 7.7 | - | - | Nakamura Tome / CBI NA65A – ø 65.00 mm | 50 | 198 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 5.1 | OAH = 131.00 mm | WF = 25.00 | Nakamura Tome / CBI NA65A – ø 65.00 mm | OAW = 149.00 | LF = 50.00 | Coromant Capto C4 | External machining | Yes | ||
- | 1 | 5 Days | Left-hand | 4.5 | - | - | Nakamura Tome CBI NA55A – ø 55.00 mm | 99 | 96 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 6 | - | - | Nakamura Tome / CBI NA65A – ø 65.00 mm | 114 | 98 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 6.4 | LPR = 114.00 mm / OAH = 94.00 mm | WF = 135.00 | Nakamura Tome / CBI NA65A – ø 65.00 mm | OAW = 135.00 | LF = 90.00 | Coromant Capto C4 | Internal machining | Yes | ||
- | 1 | 5 Days | Left-hand | 3.9 | - | - | Nakamura Tome / CBI NA65A – ø 65.00 mm | 114 | 116 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 6.4 | OAH = 148.00 mm | WF = 25.00 | Nakamura Tome / CBI NA65A – ø 65.00 mm | OAW = 100.00 | LF = 90.00 | Coromant Capto C4 | Internal machining | Yes | ||
- | 1 | 5 Days | Right-hand | 3.4 | - | - | Nakamura Tome CBI NA55A – ø 55.00 mm | 129 | 50 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 5.2 | - | - | Nakamura Tome / CBI NA55A – ø 55.00 mm | 50 | 178 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 6 | - | - | Nakamura Tome / CBI NA65A – ø 65.00 mm | 149 | 50 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 7.7 | - | - | Nakamura Tome / CBI NA65A – ø 65.00 mm | 50 | 198 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 5.1 | OAH = 131.00 mm | WF = 25.00 | Nakamura Tome / CBI NA65A – ø 65.00 mm | OAW = 149.00 | LF = 50.00 | Coromant Capto C4 | External machining | Yes | ||
- | 1 | 5 Days | Right-hand | 4.5 | - | - | Nakamura Tome CBI NA55A – ø 55.00 mm | 99 | 96 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 6 | - | - | Nakamura Tome / CBI NA65A – ø 65.00 mm | 114 | 98 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 6.4 | LPR = 114.00 mm / OAH = 94.00 mm | WF = 135.00 | Nakamura Tome / CBI NA65A – ø 65.00 mm | OAW = 135.00 | LF = 90.00 | Coromant Capto C4 | Internal machining | Yes | ||
- | 1 | 5 Days | Right-hand | 3.9 | - | - | Nakamura Tome / CBI NA65A – ø 65.00 mm | 114 | 116 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 6.4 | OAH = 148.00 mm | WF = 25.00 | Nakamura Tome / CBI NA65A – ø 65.00 mm | OAW = 100.00 | LF = 90.00 | Coromant Capto C4 | Internal machining | Yes | ||
- | 1 | 5 Days | Left-hand | 5.2 | - | - | Nakamura Tome CBI NA75A – ø 75.00 mm | 109 | 80 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 11.6 | - | - | Nakamura Tome CBI NA75A – ø 75.00 mm | 137 | 105 | Coromant Capto C5 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 5.2 | - | - | Nakamura Tome CBI NA75A – ø 75.00 mm | 109 | 80 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 11.6 | - | - | Nakamura Tome CBI NA75A – ø 75.00 mm | 137 | 105 | Coromant Capto C5 | Internal machining | No |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Manually operated clamping unit | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Cutting Direction
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
External or internal machining
Type
Filter by standard shipping days
Optional Attributes