Left-hand | 3 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | - | 75 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 4.3 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 134 | 75 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 4.8 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | - | 72 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 6.2 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 7.7 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 7.48 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | 1 pieces |
Left-hand | 3.5 | - | WF = 8.00 | MS-A – straight | 113 | OAH = 105.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | 1 pieces |
Left-hand | 4.9 | LF = 10.00 mm | WF = 55.00 | MS-D | OAW = 154.00 | OAH = 90.00 | Coromant Capto C4 | External machining | Yes — through flange | 1 pieces |
Left-hand | 5.8 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 124 | 100 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 9 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 136 | 100 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 5.6 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 124 | 100 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 6.5 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 119 | 95 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 7.8 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 114 | 90 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 7.5 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 114 | 90 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 10.4 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 146 | n/s | Coromant Capto C4 | Internal machining | No | 1 pieces |
Left-hand | 3.8 | - | LF = 40.00 | MS-A – angled | 93 | OAH = 100.00 | Coromant Capto C4 | Internal machining | Yes — through the center | 1 pieces |
Left-hand | 3.1 | LPR = 59.00 mm / LF = 35.00 mm | WF = 14.00 | MS-D | OAW = 89.00 | OAH = 90.00 | Coromant Capto C4 | Internal machining | Yes — through flange | 1 pieces |
Right-hand | 3 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | - | 75 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 4.3 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 134 | 75 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 4.8 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | - | 72 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 6.2 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 7.7 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 7.48 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | 1 pieces |
Right-hand | 3.5 | - | WF = 8.00 | MS-A – straight | 113 | OAH = 105.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | 1 pieces |
Right-hand | 4.9 | LF = 10.00 mm | WF = 55.00 | MS-D | OAW = 154.00 | OAH = 90.00 | Coromant Capto C4 | External machining | Yes — through flange | 1 pieces |
Right-hand | 5.8 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 124 | 100 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 9 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 136 | 100 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 5.6 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 124 | 100 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 6.5 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | 119 | 95 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 7.8 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 114 | 90 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 7.5 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 114 | 90 | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 10.4 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 146 | n/s | Coromant Capto C4 | Internal machining | No | 1 pieces |
Right-hand | 3.8 | - | LF = 40.00 | MS-A – angled | 93 | OAH = 100.00 | Coromant Capto C4 | Internal machining | Yes — through the center | 1 pieces |
Right-hand | 3.1 | LPR = 59.00 mm / LF = 35.00 mm | WF = 14.00 | MS-D | OAW = 89.00 | OAH = 90.00 | Coromant Capto C4 | Internal machining | Yes — through flange | 1 pieces |
Left-hand | 6.69 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 95 | Coromant Capto C5 | External machining | No | 1 pieces |
Left-hand | 8.58 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 95 | Coromant Capto C5 | External machining | No | 1 pieces |
Left-hand | 6 | LF = 95.00 mm | WF = 33.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 130.00 | OAH = 108.00 | Coromant Capto C5 | External machining | Yes — through flange | 1 pieces |
Left-hand | 0.001 | LF = 53.00 mm | WF = 77.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 174.00 | OAH = 108.00 | Coromant Capto C5 | External machining | Yes — through flange | 1 pieces |
Left-hand | 0.001 | LF = 40.00 mm | WF = 14.00 | MS-A | OAW = 131.00 | OAH = 105.00 | Coromant Capto C5 | External machining | Yes — through flange | 1 pieces |
Left-hand | 8.6 | - | WF = 110.00 | MS-C – straight | 217 | OAH = 140.00 | Coromant Capto C5 | External machining | Yes — through the center | 1 pieces |
Left-hand | 8.85 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 122 | 90 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Left-hand | 12 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 152 | 120 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Left-hand | 9.9 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 158 | 90 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Left-hand | 9.2 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 152 | 120 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Left-hand | 9 | LPR = 122.00 mm | WF = 65.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 130.00 | OAH = 108.00 | Coromant Capto C5 | Internal machining | Yes — through flange | 1 pieces |
Left-hand | 7.8 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 122 | 90 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Left-hand | 5.6 | - | LF = 40.00 | MS-A – angled | 100 | OAH = 100.00 | Coromant Capto C5 | Internal machining | Yes — through the center | 1 pieces |
Right-hand | 6.69 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 95 | Coromant Capto C5 | External machining | No | 1 pieces |
Right-hand | 8.58 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 95 | Coromant Capto C5 | External machining | No | 1 pieces |
Right-hand | 6 | LF = 95.00 mm | WF = 33.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 130.00 | OAH = 108.00 | Coromant Capto C5 | External machining | Yes — through flange | 1 pieces |
Right-hand | 0.001 | LF = 53.00 mm | WF = 77.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 174.00 | OAH = 108.00 | Coromant Capto C5 | External machining | Yes — through flange | 1 pieces |
Right-hand | 0.001 | LF = 40.00 mm | WF = 14.00 | MS-A | OAW = 131.00 | OAH = 105.00 | Coromant Capto C5 | External machining | Yes — through flange | 1 pieces |
Right-hand | 8.6 | - | WF = 110.00 | MS-C – straight | 217 | OAH = 140.00 | Coromant Capto C5 | External machining | Yes — through the center | 1 pieces |
Right-hand | 8.85 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 122 | 90 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Right-hand | 12 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 152 | 120 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Right-hand | 9.9 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 158 | 90 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Right-hand | 9.2 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 152 | 120 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Right-hand | 9 | LPR = 122.00 mm / WF = 65.00 mm | LF = 90.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 130.00 | OAH = 108.00 | Coromant Capto C5 | Internal machining | Yes — through flange | 1 pieces |
Right-hand | 7.8 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 122 | 90 | Coromant Capto C5 | Internal machining | No | 1 pieces |
Right-hand | 5.6 | - | LF = 40.00 | MS-A – angled | 100 | OAH = 100.00 | Coromant Capto C5 | Internal machining | Yes — through the center | 1 pieces |