SANDVIK T-Max Q-Cut Blade for Parting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151217255
151217305
15122120
15122125
15122130
15122140
151222305
15122525
15122540
15122550
15122560
151227308
151228305
151228405
151240308
151240408
15124580
151256508
151.2-27-40-8
151.2-36-30-8
151.2-56-60-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank height
(mm)
Bracket: WPL size Total length l1 / l21 Customs tariff weight
(kg)
Bracket: Adjustment angle Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Type High cutting edge on insert

-

1 5 Days 17.48251270.08Shank 17.48 × 2.25 mmVariable151.2 — 25/30Cutting blade-

-

1 5 Days 17.5301270.086Shank 17.50 × 2.29 mmVariable151.2 — 30Cutting blade-

-

1 5 Days -20-0.032n/aBlade size 21110151.2 — 20Blade insertn/a

-

1 5 Days -25-0.041n/aBlade size 21110151.2 — 25/30Blade insertn/a

-

1 5 Days -30-0.08n/aBlade size 21110151.2 — 30Blade insertn/a

-

1 5 Days -40-0.08n/aBlade size 21110151.2 — 40/50Blade insertn/a

-

1 5 Days 22.4301500.114Shank 22.40 × 2.29 mmVariable151.2 — 30Cutting blade-

-

1 5 Days -25-0.08n/aBlade size 25150151.2 — 25/30Blade insertn/a

-

1 5 Days -40-0.12n/aBlade size 25150151.2 — 40/50Blade insertn/a

-

1 5 Days -50-0.171n/aBlade size 25150151.2 — 50Blade insertn/a

-

1 5 Days -60-0.171n/aBlade size 25150151.2 — 60Blade insertn/a

-

1 5 Days 44.53059.40.12Shank 44.50 × 2.29 mmVariable151.2 — 30Cutting blade-

-

1 5 Days 28.7301500.171Shank 28.70 × 2.29 mmVariable151.2 — 30Cutting blade-

-

1 5 Days 28.7301500.12Shank 28.70 × 3.30 mmVariable151.2 — 30Cutting blade-

-

1 5 Days 57.23077.70.171Shank 57.20 × 2.87 mmVariable151.2 — 30Cutting blade-

-

1 5 Days 57.24077.70.206Shank 57.20 × 03.30 mmVariable151.2 — 40/50Cutting blade-

-

1 5 Days -80-0.8n/aBlade size 45250151.2 — 80Blade insertn/a

-

1 5 Days 79.550112.50.4Shank 79.50 × 4.32 mmVariable151.2 — 50Cutting blade-

-

1 5 Days 44.54059.40.08Shank 44.50 × 3.30 mmVariable151.2 — 40/50Cutting blade-

-

1 5 Days 48.33077.70.08Shank 48.30 × 2.29 mmVariable151.2 — 30Cutting blade-

-

1 5 Days 79.560112.50.4Shank 79.50 × 5.33 mmVariable151.2 — 60Cutting blade-

Loading...

  1. 1

Basic information

Cutting Direction No-hand Bracket: F dimension n/a Groove for EasyFix clamping system No
Customs tariff weight unit kg Bracket: WPL type 151.2 eClass-5.1 21011812
External or internal machining External machining Manufacturer SANDVIK Coromant Bracket: Clamping technology Spring tension system
Customs tariff item number 84661031 Customs tariff weight per 1 Bracket: Min. hole diameter n/a
Customs tariff country of origin DE Coolant No

Tech Support