Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Groove Depth (mm) | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
730.77 € | 1 | Quote | 22 | Left-hand | 0.213 | E | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - E | DMIN2 = 133.00 | ||
730.77 € | 1 | Quote | 25 | Left-hand | 0.197 | F | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - F | DMIN2 = 133.00 | ||
- | 1 | Quote | 25 | Left-hand | 0.198 | G | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - G | DMIN2 = 133.00 | ||
730.77 € | 1 | Quote | 22 | Right-hand | 0.213 | E | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - E | DMIN2 = 133.00 | ||
730.77 € | 1 | Quote | 25 | Right-hand | 0.197 | F | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - F | DMIN2 = 133.00 | ||
730.77 € | 1 | Quote | 25 | Right-hand | 0.198 | G | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - G | DMIN2 = 133.00 | ||
730.77 € | 1 | Quote | 22 | Left-hand | 0.372 | E | WF = 27.00 | Coromant Capto C4 | LF = 60.00 | CoroCut QD - E | DMIN2 = 151.00 | ||
730.77 € | 1 | Quote | 25 | Left-hand | 0.352 | F | WF = 27.00 | Coromant Capto C4 | LF = 60.00 | CoroCut QD - F | DMIN2 = 151.00 | ||
730.77 € | 1 | Quote | 25 | Left-hand | 0.353 | G | WF = 27.00 | Coromant Capto C4 | LF = 60.00 | CoroCut QD - G | DMIN2 = 151.00 | ||
730.77 € | 1 | Quote | 32 | Left-hand | 0.399 | H | WF = 27.00 | Coromant Capto C4 | LF = 70.00 | CoroCut QD - H | DMIN2 = 161.00 | ||
730.77 € | 1 | Quote | 32 | Left-hand | 0.395 | J | WF = 27.00 | Coromant Capto C4 | LF = 70.00 | CoroCut QD - J | DMIN2 = 161.00 | ||
- | 1 | Quote | 32 | Left-hand | 0.401 | K | WF = 27.00 | Coromant Capto C4 | LF = 70.00 | CoroCut QD - K | DMIN2 = 161.00 | ||
730.77 € | 1 | Quote | 22 | Right-hand | 0.372 | E | WF = 27.00 | Coromant Capto C4 | LF = 60.00 | CoroCut QD - E | DMIN2 = 151.00 | ||
730.77 € | 1 | Quote | 25 | Right-hand | 0.352 | F | WF = 27.00 | Coromant Capto C4 | LF = 60.00 | CoroCut QD - F | DMIN2 = 151.00 | ||
730.77 € | 1 | Quote | 25 | Right-hand | 0.353 | G | WF = 27.00 | Coromant Capto C4 | LF = 60.00 | CoroCut QD - G | DMIN2 = 151.00 | ||
730.77 € | 1 | Quote | 32 | Right-hand | 0.399 | H | WF = 27.00 | Coromant Capto C4 | LF = 70.00 | CoroCut QD - H | DMIN2 = 161.00 | ||
- | 1 | Quote | 32 | Right-hand | 0.395 | J | WF = 27.00 | Coromant Capto C4 | LF = 70.00 | CoroCut QD - J | DMIN2 = 161.00 | ||
730.77 € | 1 | Quote | 32 | Right-hand | 0.401 | K | WF = 27.00 | Coromant Capto C4 | LF = 70.00 | CoroCut QD - K | DMIN2 = 161.00 | ||
- | 1 | Quote | 25 | Left-hand | 0.635 | F | WF = 35.00 | Coromant Capto C5 | LF = 65.00 | CoroCut QD - F | DMIN2 = 170.00 | ||
811.15 € | 1 | Quote | 25 | Left-hand | 0.637 | G | WF = 35.00 | Coromant Capto C5 | LF = 65.00 | CoroCut QD - G | DMIN2 = 170.00 | ||
811.15 € | 1 | Quote | 32 | Left-hand | 0.629 | H | WF = 35.00 | Coromant Capto C5 | LF = 70.00 | CoroCut QD - H | DMIN2 = 175.00 | ||
811.15 € | 1 | Quote | 32 | Left-hand | 0.627 | J | WF = 35.00 | Coromant Capto C5 | LF = 70.00 | CoroCut QD - J | DMIN2 = 175.00 | ||
811.15 € | 1 | Quote | 32 | Left-hand | 0.634 | K | WF = 35.00 | Coromant Capto C5 | LF = 70.00 | CoroCut QD - K | DMIN2 = 175.00 | ||
811.15 € | 1 | Quote | 25 | Right-hand | 0.635 | F | WF = 35.00 | Coromant Capto C5 | LF = 65.00 | CoroCut QD - F | DMIN2 = 170.00 | ||
811.15 € | 1 | Quote | 25 | Right-hand | 0.636 | G | WF = 35.00 | Coromant Capto C5 | LF = 65.00 | CoroCut QD - G | DMIN2 = 170.00 | ||
811.15 € | 1 | Quote | 32 | Right-hand | 0.629 | H | WF = 35.00 | Coromant Capto C5 | LF = 70.00 | CoroCut QD - H | DMIN2 = 175.00 | ||
811.15 € | 1 | Quote | 32 | Right-hand | 0.627 | J | WF = 35.00 | Coromant Capto C5 | LF = 70.00 | CoroCut QD - J | DMIN2 = 175.00 | ||
811.15 € | 1 | Quote | 32 | Right-hand | 0.634 | K | WF = 35.00 | Coromant Capto C5 | LF = 70.00 | CoroCut QD - K | DMIN2 = 175.00 | ||
933.92 € | 1 | Quote | 25 | Left-hand | 1.111 | G | WF = 45.00 | Coromant Capto C6 | LF = 70.00 | CoroCut QD - G | DMIN2 = 97.00 | ||
933.92 € | 1 | Quote | 32 | Left-hand | 1.096 | H | WF = 45.00 | Coromant Capto C6 | LF = 75.00 | CoroCut QD - H | DMIN2 = 202.00 | ||
933.92 € | 1 | Quote | 32 | Left-hand | 1.092 | J | WF = 45.00 | Coromant Capto C6 | LF = 75.00 | CoroCut QD - J | DMIN2 = 202.00 | ||
933.92 € | 1 | Quote | 40 | Left-hand | 1.166 | K | WF = 45.00 | Coromant Capto C6 | LF = 85.00 | CoroCut QD - K | DMIN2 = 212.00 | ||
933.92 € | 1 | Quote | 25 | Right-hand | 1.111 | G | WF = 45.00 | Coromant Capto C6 | LF = 70.00 | CoroCut QD - G | DMIN2 = 97.00 | ||
933.92 € | 1 | Quote | 32 | Right-hand | 1.096 | H | WF = 45.00 | Coromant Capto C6 | LF = 75.00 | CoroCut QD - H | DMIN2 = 202.00 | ||
- | 1 | Quote | 32 | Right-hand | 1.092 | J | WF = 45.00 | Coromant Capto C6 | LF = 75.00 | CoroCut QD - J | DMIN2 = 202.00 | ||
933.92 € | 1 | Quote | 40 | Right-hand | 1.166 | K | WF = 45.00 | Coromant Capto C6 | LF = 85.00 | CoroCut QD - K | DMIN2 = 212.00 | ||
- | 1 | Quote | 38 | Left-hand | 2.185 | K | WF = 51.00 | Coromant Capto C8 | LF = 90.00 | CoroCut QD - K | DMIN2 = 241.00 | ||
1,014.31 € | 1 | Quote | 38 | Left-hand | 2.192 | L | WF = 51.00 | Coromant Capto C8 | LF = 90.00 | CoroCut QD - L | DMIN2 = 241.00 | ||
- | 1 | Quote | 38 | Right-hand | 2.185 | K | WF = 51.00 | Coromant Capto C8 | LF = 90.00 | CoroCut QD - K | DMIN2 = 241.00 | ||
- | 1 | Quote | 38 | Right-hand | 2.192 | L | WF = 51.00 | Coromant Capto C8 | LF = 90.00 | CoroCut QD - L | DMIN2 = 241.00 |
Loading...
Customs tariff — weight per | 1 | Bracket: Adjustment angle | 0° | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Bracket: Indexable insert type | CoroCut QD | Customs tariff — item number | 84661031 | eClass-5.1 | 21010903 |
Type | Cutting head | External or internal machining | External machining | Manufacturer | SANDVIK Coromant |
Bracket: Clamping technology | Spring clamping system | Customs tariff — country of origin | DE | Coolant | Yes — through the center |