Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57025L123T06B |
57025R123U06B |
57032L123T06B |
57032R123U06B |
57040L123T06B |
57040R123U06B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Machine chuck / socket size | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 0.084 | T | 26 | ø 25.00 mm | 123* -T | ||
- | 1 | 5 Days | Right-hand | 0.084 | U | 26 | ø 25.00 mm | 123* — U | ||
- | 1 | 5 Days | Left-hand | 0.1 | T | 28.5 | ø 32.00 mm | 123* -T | ||
- | 1 | 5 Days | Right-hand | 0.1 | U | 28.5 | ø 32.00 mm | 123* — U | ||
- | 1 | 5 Days | Left-hand | 0.18 | T | 32.5 | ø 40.00 mm | 123* -T | ||
- | 1 | 5 Days | Right-hand | 0.18 | U | 32.5 | ø 40.00 mm | 123* — U |
Loading...
Customs tariff — weight per | 1 | Bracket: Adjustment angle | 0° | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Bracket: Indexable insert type | 123* | Customs tariff — item number | 84661031 | Total length l1 / l21(mm) | - |
Bracket: L dimension | 14 | eClass-5.1 | 21011812 | Type | CoroCut 3 SL cutting blade for thin-walled parting processes |
External or internal machining | External machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system |
Customs tariff — country of origin | DE | Bracket: Min. hole diameter | n/a | Coolant | Yes |