Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C4NC501000025 |
C5NC501000035 |
C5NC503000035 |
C5NC530000035 |
C6NC501000040 |
C6NC521000040 |
C6NC530000040 |
C8NC501000050 |
C8NC503000050 |
C8NC521000050 |
C8NC530000050 |
C10NC501000050 |
C10NC530000050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Grade | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | Type | Bracket: Min. hole diameter | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 1.3 | - | - | ø 42.00 mm | 74 | 25 | Coromant Capto C4 | Clamping unit | 260 | Yes – type NC5010 | ||
- | 1 | 5 Days | 2.28 | - | - | ø 55.00 mm | 88 | 35 | Coromant Capto C5 | Clamping unit | 300 | Yes – type NC5010 | ||
- | 1 | 5 Days | 2.1 | - | - | - | - | - | Coromant Capto C5 | - | - | - | ||
- | 1 | 5 Days | 2.5 | OAW = 64.00 mm / OAH = 112.00 mm / HTB = 70.00 mm | - | C5 112 x 64 | - | LF= 35.00 | Coromant Capto C5 | Clamping unit | 212 | Yes | ||
- | 1 | 5 Days | 5.9 | - | - | ø 70.00 mm | 105 | 40 | Coromant Capto C6 | Clamping unit | 400 | Yes – type NC5010 | ||
- | 1 | 5 Days | 5.9 | - | - | ø 70.00 mm | 105 | 40 | Coromant Capto C6 | Clamping unit | 400 | Yes – type NC5210 | ||
- | 1 | 5 Days | 4.5 | OAW = 76.00 mm / OAH = 143.00 mm / HTB = 90.00 mm | - | C6 143 x 84 | - | LF = 40.00 | Coromant Capto C6 | Clamping unit | 280 | Yes | ||
- | 1 | 5 Days | 6.48 | - | - | ø 90.00 mm | 120 | 50 | Coromant Capto C8 | Clamping unit | 500 | Yes – type NC5010 | ||
- | 1 | 5 Days | 7.8 | - | - | - | - | - | Coromant Capto C5 | - | - | - | ||
- | 1 | 5 Days | 6.5 | - | - | ø 90.00 mm | 120 | 50 | Coromant Capto C8 | Clamping unit | 500 | Yes – type NC5210 | ||
- | 1 | 5 Days | 8.8 | OAW = 100.00 mm / OAH = 180.00 mm / HTB = 110.00 mm | n/a | C8 180 x 100 | - | LF = 50.00 | Coromant Capto C8 | Clamping unit | 325 | Yes | ||
- | 1 | 5 Days | 15.5 | - | - | ø 15.00 mm | 160 | 50 | Coromant Capto C10 | Clamping unit | 530 | Yes – type NC5010 | ||
- | 1 | 5 Days | 14.5 | OAW = 122.00 mm / OAH = 220.00 mm / HTB = 130.00 mm | - | C10 220 x 122 | - | LF = 50.00 | Coromant Capto C10 | Clamping unit | 350 | Yes |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure