Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C5DNEGM40VE |
C5DNEGM40VI |
C5DNIGM40VIL |
C5DNIGM40VIR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | External or internal machining | |
---|---|---|---|---|---|---|---|---|---|
7,220.00 € | 1 | 5 Days | 6.2 | Gildemeister GM40V – straight | 122 | OAH = 92.00 | External machining | ||
9,384.54 € | 1 | 5 Days | 6.3 | Gildemeister GM40V – straight | 122 | OAH = 92.00 | External machining | ||
13,139.23 € | 1 | 5 Days | 10.1 | Gildemeister GM40V – angled | 133 | OAH = 98.00 | Internal machining | ||
13,139.23 € | 1 | 5 Days | 10.1 | Gildemeister GM40V – angled | 133 | OAH = 98.00 | Internal machining |
Loading...
Cutting Direction | No-hand | Bracket: F dimension | LF = 100.00 | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 | Tool chuck / socket size | Coromant Capto C5 |
eClass-5.1 | 21021103 | Type | Driven tool bracket | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE | Coolant | Yes — through flange |