Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
APBLNA44A21HP |
APBLNA55A25HP |
APBLNA65A25HP |
APBRNA44A21HP |
APBRNA55A25HP |
APBRNA65A25HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 1 | HF = 21.00 mm / OAH = 80.00 mm | WF = 15.00 | Nakamura Tome – NA44A | OAW = 82.00 | LF = 66.00 | Blade size 21 | ||
- | 1 | 5 Days | Left-hand | 1.1 | HF = 25.00 mm / OAH = 80.00 mm | WF = 12.00 | Nakamura Tome – NA55A | OAW = 97.00 | LF = 76.00 | Blade size 25 | ||
- | 1 | 5 Days | Left-hand | 1.2 | HF = 25.00 mm / OAH = 96.00 mm | WF = 8.00 | Nakamura Tome / CBI NA65A – ø 65.00 mm | OAW = 103.00 | LF = 65.00 | Blade size 25 | ||
- | 1 | 5 Days | Right-hand | 1 | HF = 21.00 mm / OAH = 80.00 mm | WF = 15.00 | Nakamura Tome – NA44A | OAW = 82.00 | LF = 66.00 | Blade size 21 | ||
- | 1 | 5 Days | Right-hand | 1.1 | HF = 25.00 mm / OAH = 80.00 mm | WF = 12.00 | Nakamura Tome – NA55A | OAW = 97.00 | LF = 76.00 | Blade size 25 | ||
- | 1 | 5 Days | Right-hand | 1.2 | HF = 25.00 mm / OAH = 96.00 mm | WF = 8.00 | Nakamura Tome / CBI NA65A – ø 65.00 mm | OAW = 103.00 | LF = 65.00 | Blade size 25 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Adapter for inserts | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE | Coolant | Yes |
Configure