Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 2.2 | - | - | Okuma CBI OK55A – ø 55.00 mm | 141 | 50 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 5.9 | - | - | Okuma CBI OK55A – ø 55.00 mm | 182 | 50 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 4.6 | - | - | Okuma CBI OK60A – ø 60.00 mm | 130 | 95 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 7.4 | - | - | Okuma CBI OK60A – ø 60.00 mm | 70 | 160 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 4.8 | - | - | Okuma CBI OK60A – ø 60.00 mm | 65 | 149 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 2.6 | - | WF = 8.00 | OK-A – straight | 108 | OAH = 90.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 3 | - | WF = 15.00 | OK-B – straight | 109 | OAH = 102.00 | Coromant Capto C4 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 6 | - | - | Okuma CBI OK55B – ø 55.00 mm | 109 | 85 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 5.8 | - | - | Okuma CBI OK60A – ø 60.00 mm | 117.5 | 114 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 0.001 | LPR = 119.00 mm / LF1 = 90.00 mm | WF1 = 17.50 / WF2 = 118.00 | Okuma CBI OK60A – ø 60.00 mm | OAW = 135.00 | OAH = 95.00 | Coromant Capto C4 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 5.2 | - | - | Okuma CBI OK60A – ø 60.00 mm | 114 | 110 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 6.6 | - | - | Okuma CBI OK60B – ø 60.00 mm | 134 | 110 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 9 | - | - | Okuma CBI OK60B – ø 60.00 mm | 134 | 110 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 2.5 | - | LF = 25.00 | OK-A – angled | 87 | OAH = 90.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 0.001 | LPR = 58.00 mm / LF = 30.00 mm | WF = 12.00 | OK-B – straight | OAW = 102.00 | OAH = 89.00 | Coromant Capto C4 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 2.2 | - | - | Okuma CBI OK55A – ø 55.00 mm | 141 | 50 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 5.9 | - | - | Okuma CBI OK55A – ø 55.00 mm | 182 | 50 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 4.6 | - | - | Okuma CBI OK60A – ø 60.00 mm | 130 | 95 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 7.4 | - | - | Okuma CBI OK60A – ø 60.00 mm | 70 | 160 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 4.8 | - | - | Okuma CBI OK60A – ø 60.00 mm | 65 | 149 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 2.6 | - | WF = 8.00 | OK-A – straight | 108 | OAH = 90.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 3 | - | WF = 15.00 | OK-B – straight | 109 | OAH = 102.00 | Coromant Capto C4 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 6 | - | - | Okuma CBI OK55B – ø 55.00 mm | 109 | 85 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 5.8 | - | - | Okuma CBI OK60A – ø 60.00 mm | 117.5 | 114 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 0.001 | LPR = 119.00 mm / LF1 = 90.00 mm | WF1 = 17.50 / WF2 = 118.00 | Okuma CBI OK60A – ø 60.00 mm | OAW = 135.00 | OAH = 95.00 | Coromant Capto C4 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 5.2 | - | - | Okuma CBI OK60A – ø 60.00 mm | 114 | 100 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 6.6 | - | - | Okuma CBI OK60B – ø 60.00 mm | 134 | 110 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 9 | - | - | Okuma CBI OK60B – ø 60.00 mm | 134 | 110 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 2.5 | - | LF = 25.00 | OK-A – angled | 87 | OAH = 90.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 0.001 | LPR = 58.00 mm / LF = 30.00 mm | WF = 12.00 | OK-B – straight | OAW = 102.00 | OAH = 89.00 | Coromant Capto C4 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 6.2 | - | - | Okuma CBI OK60B – ø 60.00 mm | 75 | 160 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 6.9 | - | - | Okuma CBI OK60A – ø 60.00 mm | 170 | 73 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 3.9 | - | WF = 25.00 | OK-A – straight | 133 | OAH = 90.00 | Coromant Capto C5 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 6.2 | - | WF = 15.00 | OK-B – straight | 139 | OAH = 102.00 | Coromant Capto C5 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 8 | - | WF = 25.00 | OK-E – straight | 195 | OAH = 120.00 | Coromant Capto C5 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 9.8 | - | WF = 55.00 | OK-F – straight | 190 | OAH = 140.00 | Coromant Capto C5 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 7.7 | - | - | Okuma CBI OK60B – ø 60.00 mm | 122 | 129 | Coromant Capto C5 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 3.7 | - | LF = 35.00 | OK-A – angled | 92 | OAH = 90.00 | Coromant Capto C5 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 4.6 | - | LF = 40.00 | OK-B – angled | 94 | OAH = 102.00 | Coromant Capto C5 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 11.3 | - | LF = 40.00 | OK-E – angled | 129 | OAH = 120.00 | Coromant Capto C5 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 6.2 | - | - | Okuma CBI OK60B – ø 60.00 mm | 75 | 160 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 6.9 | - | - | Okuma CBI OK60A – ø 60.00 mm | 170 | 73 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 3.9 | - | WF = 25.00 | OK-A – straight | 133 | OAH = 90.00 | Coromant Capto C5 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 6.2 | - | WF = 15.00 | OK-B – straight | 139 | OAH = 102.00 | Coromant Capto C5 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 8 | - | WF = 25.00 | OK-E – straight | 195 | OAH = 120.00 | Coromant Capto C5 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 9.8 | - | WF = 55.00 | OK-F – straight | 190 | OAH = 140.00 | Coromant Capto C5 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 7.7 | - | - | Okuma CBI OK60B – ø 60.00 mm | 122 | 129 | Coromant Capto C5 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 3.7 | - | LF = 35.00 | OK-A – angled | 92 | OAH = 90.00 | Coromant Capto C5 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 4.6 | - | LF = 40.00 | OK-B – angled | 94 | OAH = 102.00 | Coromant Capto C5 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 11.3 | - | LF = 40.00 | OK-E – angled | 129 | OAH = 120.00 | Coromant Capto C5 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 13.7 | LF = 86.00 mm | WF = 24.00 | Okuma CBI OK80A – ø 80.00 mm | OAW = 206.00 | OAH = 134.00 | Coromant Capto C6 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 15.4 | LPR = 137.00 mm / WF = 30.00 mm | LF = 95.00 | Okuma CBI OK60B – ø 60.00 mm | OAW = 170.00 | OAH = 134.00 | Coromant Capto C6 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 14 | - | LF = 50.00 | OK-F – angled | 131 | OAH = 140.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 13.7 | LF = 86.00 mm | WF = 24.00 | Okuma CBI OK80A – ø 80.00 mm | OAW = 206.00 | OAH = 134.00 | Coromant Capto C6 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 15.4 | LPR = 137.00 mm / WF = 30.00 mm | LF = 95.00 | Okuma CBI OK60B – ø 60.00 mm | OAW = 170.00 | OAH = 134.00 | Coromant Capto C6 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 14 | - | LF = 50.00 | OK-F – angled | 131 | OAH = 140.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 17.9 | LPR = 145.00 mm / WF = 38.00 mm | LF = 95.00 | Okuma CBI OK60B – ø 60.00 mm | OAW = 178.00 | OAH = 134.00 | Coromant Capto C8 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 17.9 | LPR = 145.00 mm / WF = 38.00 mm | LF = 95.00 | Okuma CBI OK60B – ø 60.00 mm | OAW = 178.00 | OAH = 134.00 | Coromant Capto C8 | Internal machining | Yes — through flange |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Manually operated clamping unit | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Cutting Direction
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
External or internal machining
Type
Filter by standard shipping days
Optional Attributes