Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C3TLEMAC |
C3TLEMAD |
C3TLIMAC |
C3TLIMAD |
C3TLIMADSS |
C3TREMAC |
C3TREMAD |
C3TRIMAC |
C3TRIMAD |
C3TRIMADSS |
C4TLEMAA |
C4TLEMAB |
C4TLEMAE |
C4TLIMAA |
C4TLIMAB |
C4TLIMAE |
C4TREMAA |
C4TREMAB |
C4TREMAE |
C4TRIMAA |
C4TRIMAB |
C4TRIMAE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 1.9 | LF = 52.00 mm | WF = 16.00 | MA-C – straight | OAW = 97.00 | OAH = 80.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 1.9 | LPR = 60.00 mm / LF = 60.00 mm | WF = 45.00 | MA-D | OAW = 117.00 | OAH = 80.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 2.2 | LPR = 92.00 mm / WF = 3.00 | LF = 73.00 | MA-C – angled | OAW = 65.00 | OAH = 80.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 2.2 | LPR = 79.00 mm / LF = 60.00 mm | WF = 40.00 | MA-D | OAW = 93.00 | OAH = 80.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 0.001 | LPR = 109.00 mm / LF = 90.00 mm | WF = 5.00 | MA-D | OAW = 113.00 | OAH = 80.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 1.9 | LF = 52.00 mm | WF = 16.00 | MA-C – straight | OAW = 97.00 | OAH = 80.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 1.9 | LPR = 60.00 mm / LF = 60.00 mm | WF = 45.00 | MA-D | OAW = 117.00 | OAH = 80.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 2.2 | LPR = 92.00 mm / WF = 3.00 | LF = 73.00 | MA-C – angled | OAW = 65.00 | OAH = 80.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 2.2 | LPR = 79.00 mm / LF = 60.00 mm | WF = 40.00 | MA-D | OAW = 93.00 | OAH = 80.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 0.001 | LPR = 109.00 mm / LF = 90.00 mm | WF = 5.00 | MA-D | OAW = 113.00 | OAH = 80.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 5.2 | - | WF = 33.00 | MA-A – straight | OAW = 132.00 | OAH = 86.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 7.4 | - | WF = 33.00 | MA-B – straight | OAW = 182.00 | OAH = 102.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 0.001 | LPR =70.00 mm / LF = 70.00 mm | WF = 33.00 | MA-E | OAW = 143.00 | OAH = 76.00 | Coromant Capto C4 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 5 | - | LF = 100.00 | MA-A – angled | OAW = 125.00 | OAH = 86.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 10 | - | LF = 130.00 | MA-B – angled | OAW = 140.00 | OAH = 102.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 0.001 | LPR = 119.00 mm / LF = 95.00 mm | WF = 15.00 | MA-E | OAW = 100.00 | OAH = 76.00 | Coromant Capto C4 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 5.2 | - | WF = 33.00 | MA-A – straight | OAW = 132.00 | OAH = 86.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 7.4 | - | WF = 33.00 | MA-B – straight | OAW = 182.00 | OAH = 102.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 0.001 | LPR =70.00 mm / LF = 70.00 mm | WF = 33.00 | MA-E | OAW = 143.00 | OAH = 76.00 | Coromant Capto C4 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 5 | - | LF = 100.00 | MA-A – angled | OAW = 125.00 | OAH = 86.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 10 | - | LF = 130.00 | MA-B – angled | OAW = 140.00 | OAH = 102.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 0.001 | LPR = 119.00 mm / LF = 95.00 mm | WF = 15.00 | MA-E | OAW = 100.00 | OAH = 76.00 | Coromant Capto C4 | Internal machining | Yes — through flange |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Manually operated clamping unit | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Cutting Direction
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
External or internal machining
Type
Filter by standard shipping days
Optional Attributes