Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
APBLDOA25HP |
APBRDOA25HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | |
---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | ||
- | 1 | 5 Days | Right-hand |
Loading...
Customs tariff — weight(kg) | 2.7 | Other designs | HF = 25.00 mm / OAH = 104.00 mm | Bracket: F dimension | WF = 27.00 |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
Machine chuck / socket size | DO-A | Total length l1 / l21(mm) | OAW = 125.00 | Bracket: L dimension | LF = 58.00 |
Tool chuck / socket size | Blade size 25 | eClass-5.1 | 21021103 | Type | Adapter for inserts |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Coolant | Yes |