SANDVIK Coromant Capto 90° Reduction Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5LC4L44035
C5LC4R44035
C5RC4L44035
C5RC4R44035
C6LC5L55040
C6LC5R55040
C6RC5L55040
C6RC5R55040
C8LC6L72050
C8LC6R72050
C8RC6L72050
C8RC6R72050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Bracket: F dimension Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

-

1 5 Days Left-hand1.635Coromant Capto C54444Coromant Capto C4

-

1 5 Days No-hand1.635Coromant Capto C54444Coromant Capto C4

-

1 5 Days No-hand1.635Coromant Capto C54444Coromant Capto C4

-

1 5 Days Right-hand1.635Coromant Capto C54444Coromant Capto C4

-

1 5 Days Left-hand3.140Coromant Capto C68755Coromant Capto C5

-

1 5 Days No-hand3.140Coromant Capto C68755Coromant Capto C5

-

1 5 Days No-hand3.140Coromant Capto C68755Coromant Capto C5

-

1 5 Days Right-hand3.140Coromant Capto C68755Coromant Capto C5

-

1 5 Days Left-hand6.150Coromant Capto C810672Coromant Capto C6

-

1 5 Days No-hand6.150Coromant Capto C810672Coromant Capto C6

-

1 5 Days No-hand6.150Coromant Capto C810672Coromant Capto C6

-

1 5 Days Right-hand6.150Coromant Capto C810672Coromant Capto C6

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
eClass-5.1 21021103 Type Adapter Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Coolant Yes — through the center

Tech Support