Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C5TLEGM40V |
C5TLIGM40VL |
C5TLIGM40VR |
C5TREGM40V |
C5TRIGM40VL |
C5TRIGM40VR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 5 | WF = 34.00 | Gildemeister GM40V – straight | 111 | OAH = 80.00 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 8.9 | LF = 120.00 | Gildemeister GM40V – angled | 122 | OAH = 89.00 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 8.9 | LF = 120.00 | Gildemeister GM40V – angled | 122 | OAH = 89.00 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 5 | WF = 34.00 | Gildemeister GM40V – straight | 111 | OAH = 80.00 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 8.9 | LF = 120.00 | Gildemeister GM40V – angled | 122 | OAH = 89.00 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 8.9 | LF = 120.00 | Gildemeister GM40V – angled | 122 | OAH = 89.00 | Internal machining | Yes — through flange |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Tool chuck / socket size | Coromant Capto C5 | eClass-5.1 | 21021103 | Type | Manually operated clamping unit |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |