Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C5DNE80044000E |
C5DNE80044000I |
C5DNI80040110I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Bracket: L dimension | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|
5,892.93 € | 1 | 5 Days | 5 | 40 | External machining | Yes – external feed only | ||
7,661.38 € | 1 | 5 Days | 5.5 | 40 | External machining | Yes – internal and external feed | ||
12,871.78 € | 1 | 5 Days | 16.3 | 110 | Internal machining | Yes – internal and external feed |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | Machine chuck / socket size | ø 80.00 mm | Tool chuck / socket size | Coromant Capto C5 |
eClass-5.1 | 21021103 | Type | Driven tool bracket | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |