Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
APBLOK55A21HP |
APBLOK60A25HP |
APBLOK60B25HP |
APBLOKA25HP |
APBLOKB25HP |
APBROK55A21HP |
APBROK60A25HP |
APBROK60B25HP |
APBROKA25HP |
APBROKB25HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 2.2 | HF = 21.00 mm / OAH = 87.00 mm | WF = 26.00 | Okuma – OK55A | OAW = 100.00 | LF = 86.00 | Blade size 21 | ||
- | 1 | 5 Days | Left-hand | 3 | HF = 25.00 mm / OAH = 100.00 mm | WF = 26.00 | Okuma – OK65A | OAW = 134.00 | LF = 86.00 | Blade size 25 | ||
- | 1 | 5 Days | Left-hand | 3.5 | HF = 25.00 mm / OAH = 100.00 mm | WF = 25.00 | Okuma – OK60A | OAW = 143.00 | LF = 80.00 | Blade size 25 | ||
- | 1 | 5 Days | Left-hand | 2.4 | HF = 25.00 mm / OAH = 100.00 mm | WF = 27.00 | Okuma – OK-A | OAW = 111.00 | LF = 60.00 | Blade size 25 | ||
- | 1 | 5 Days | Left-hand | 2.5 | HF = 25.00 mm / OAH = 102.00 mm | WF = 27.00 | Okuma - OK-B | OAW = 112.00 | LF = 65.00 | Blade size 25 | ||
- | 1 | 5 Days | Right-hand | 2.2 | HF = 21.00 mm / OAH = 87.00 mm | WF = 26.00 | Okuma – OK55A | OAW = 100.00 | LF = 86.00 | Blade size 21 | ||
- | 1 | 5 Days | Right-hand | 3 | HF = 25.00 mm / OAH = 100.00 mm | WF = 26.00 | Okuma – OK65A | OAW = 134.00 | LF = 86.00 | Blade size 25 | ||
- | 1 | 5 Days | Right-hand | 3.5 | HF = 25.00 mm / OAH = 100.00 mm | WF = 25.00 | Okuma – OK60A | OAW = 143.00 | LF = 80.00 | Blade size 25 | ||
- | 1 | 5 Days | Right-hand | 2.4 | HF = 25.00 mm / OAH = 100.00 mm | WF = 27.00 | Okuma – OK-A | OAW = 111.00 | LF = 60.00 | Blade size 25 | ||
- | 1 | 5 Days | Right-hand | 2.5 | HF = 25.00 mm / OAH = 102.00 mm | WF = 27.00 | Okuma - OK-B | OAW = 112.00 | LF = 65.00 | Blade size 25 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Adapter for inserts | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE | Coolant | Yes |
Configure