Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
570CTLEL323 |
570CTLER202 |
570CTLER252 |
570CTLER323 |
570CTLER403 |
570CTLER404 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Machine chuck / socket size | Bracket: L dimension | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 0.18 | 3 | 21.996 | ø 32.00 mm | 34.036 | 43.942 | ||
- | 1 | 5 Days | Right-hand | 0.042 | 2 | 16.993 | ø 20.70 mm | 24.994 | 34.036 | ||
- | 1 | 5 Days | Right-hand | 0.084 | 2 | 16.993 | ø 24.89 mm | 24.994 | 34.036 | ||
- | 1 | 5 Days | Right-hand | 8 | 3 | 21.996 | ø 32.00 mm | 34.036 | 43.942 | ||
- | 1 | 5 Days | Right-hand | 0.2 | 3 | 27.991 | ø 40.13 mm | 40.005 | 56.134 | ||
- | 1 | 5 Days | Right-hand | 0.251 | 4 | 27.991 | ø 40.13 mm | 40.005 | 56.134 |
Loading...
Customs tariff — weight per | 1 | Groove for EasyFix clamping system | No | Bracket: Adjustment angle | 90° |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Bracket: Indexable insert type | TLG* | Customs tariff — item number | 84661031 |
eClass-5.1 | 21010903 | Type | Cutting head | External or internal machining | Internal machining |
Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | TopLock Clamping System | Customs tariff — country of origin | DE |
Coolant | Yes |
Configure