SANDVIK MAS-BT 403 to Coromant EH Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39255EH3010044
39255EH3010057
39255EH3012046
39255EH3012063
39255EH3016041
39255EH3016052
39255EH3016056
39255EH3016074
39255EH3020049
39255EH3020069
39255EH3020086
39255EH3025054
39255EH3025077
39255EH4010051
39255EH4010065
39255EH4012054
39255EH4012070
39255EH4016060
39255EH4016081
39255EH4020056
39255EH4020094
39255EH4025062
39255EH4025108
A39255EH3010044
A39255EH4010051
A392.55EH-30 10 057
A392.55EH-40 10 065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Total length l1 / l21
(mm)
Cutting tool: Mount size Dmm
(mm)
Insert seat or coupling size Coolant

482.31 €

1 Quote -0.419-30E10-

482.31 €

1 Quote -0.44-30E10-

513.00 €

1 Quote -0.423-30E12-

513.00 €

1 Quote -0.45-30E12-

603.62 €

1 Quote -0.44-30E16-

603.62 €

1 Quote -0.439-30E16-

603.62 €

1 Quote -0.48-30E16-

603.62 €

1 Quote -0.5-30E16-

663.54 €

1 Quote -0.443-30E20-

663.54 €

1 Quote -0.52-30E20-

663.54 €

1 Quote -0.59-30E20-

723.46 €

1 Quote -0.477-30E25-

723.46 €

1 Quote -0.591-30E25-

482.31 €

1 Quote -1.065-40E10-

482.31 €

1 Quote -1.08-40E10-

513.00 €

1 Quote -1.069-40E12-

513.00 €

1 Quote -1.1-40E12-

603.62 €

1 Quote -1.086-40E16-

603.62 €

1 Quote -1.15-40E16-

663.54 €

1 Quote -1.111-40E20-

663.54 €

1 Quote -1.24-40E20-

723.46 €

1 Quote -1.125-40E25-

723.46 €

1 Quote -1.42-40E25-

482.31 €

1 Quote LB1 = 13.20 mm/LB2 = 22.00 mm/LB3 = 44.00 mm/BD3 =46.00 mm/BHTA2 = 75°/BHTA3 = 0°0.418LF = 44.0030E10Yes - through center

-

1 Quote LB1 = 13.00 mm/LB2 = 24.00 mm/LB3 = 51.00 mm/BD3 =63.00 mm/BHTA2 = 75°/BHTA3 = 0°1.064LF = 51.0040E10Yes - through center

-

1 Quote LB1 = 10.00 mm/LB2 = 27.60 mm/LB3 = 35.00 mm/LB4 = 57.00 mm/BD3 = 14.10 mm/BD4 = 46.00 mm/BHTA2 = 8°/BHTA3 = 75°0.43LF = 57.0030E10Yes - through center

-

1 Quote LB1 = 10.00 mm/LB2 = 28.30 mm/LB3 = 38.00 mm/LB4 = 65.00 mm/BD3 = 14.30 mm/BD4 = 63.00 mm/BHTA2 = 8°/BHTA3 = 75°1.07LF = 65.0040E10Yes - through center

Loading...

  1. 1

Basic information

Customs tariff goods number 84669360 Cutter diameter Dc(mm) not available Customs tariff weight unit kg
Cutting tool: Mount type Steep-Angle Taper MAS-BT403 eClass-5.1 21021104 Milling application Accessories
Cutter type CoroMill 316, adapter Manufacturer SANDVIK COROMANT Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support