Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C4TLEEM55A |
C4TLIEM55A |
C4TREEM55A |
C4TRIEM55A |
C5TLEEM65A |
C5TLEEM68A |
C5TLIEM65A |
C5TLIEM68A |
C5TREEM65A |
C5TREEM68A |
C5TRIEM65A |
C5TRIEM68A |
C6TLEEM75A |
C6TLIEM75A |
C6TREEM75A |
C6TRIEM75A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 0.001 | LPR = 74.00 mm / LF = 45.00 mm | WF = 52.00 | EMAG / EM55A – ø 55.00 mm | OAW = 97.00 | OAH = 85.00 | Coromant Capto C4 | External machining | ||
- | 1 | 5 Days | Left-hand | 0.001 | LF = 70.00 mm | - | EMAG / EM55A – ø 55.00 mm | OAW = 90.00 | OAH = 85.00 | Coromant Capto C4 | Internal machining | ||
- | 1 | 5 Days | Right-hand | 0.001 | LPR = 74.00 mm / LF = 45.00 mm | WF = 52.00 | EMAG / EM55A – ø 55.00 mm | OAW = 97.00 | OAH = 85.00 | Coromant Capto C4 | External machining | ||
- | 1 | 5 Days | Right-hand | 0.001 | LF = 70.00 mm | - | EMAG / EM55A – ø 55.00 mm | OAW = 90.00 | OAH = 85.00 | Coromant Capto C4 | Internal machining | ||
- | 1 | 5 Days | Left-hand | 0.001 | LPR = 82.00 mm / LF = 50.00 mm | WF = 60.00 | EMAG / EM65A – ø 65.00 mm | OAW = 110.00 | OAH = 96.00 | Coromant Capto C5 | External machining | ||
- | 1 | 5 Days | Left-hand | 7 | - | WF = 50.00 | EMAG / EM75A – ø 68.00 mm | OAW = 108.00 | OAH = 100.00 | Coromant Capto C6 | External machining | ||
- | 1 | 5 Days | Left-hand | 0.001 | LF = 82.00 mm | - | EMAG / EM65A – ø 65.00 mm | OAW = 100.00 | OAH = 96.00 | Coromant Capto C5 | Internal machining | ||
- | 1 | 5 Days | Left-hand | 3.1 | - | LF = 24.00 | EMAG / EM75A – ø 68.00 mm | OAW = 108.00 | OAH = 100.00 | Coromant Capto C8 | Internal machining | ||
- | 1 | 5 Days | Right-hand | 0.001 | LPR = 82.00 mm / LF = 50.00 mm | WF = 60.00 | EMAG / EM65A – ø 65.00 mm | OAW = 110.00 | OAH = 96.00 | Coromant Capto C5 | External machining | ||
- | 1 | 5 Days | Right-hand | 7 | - | WF = 50.00 | EMAG / EM75A – ø 68.00 mm | OAW = 108.00 | OAH = 100.00 | Coromant Capto C5 | External machining | ||
- | 1 | 5 Days | Right-hand | 0.001 | LF = 82.00 mm | LF = 24.00 | EMAG / EM65A – ø 65.00 mm | OAW = 100.00 | OAH = 96.00 | Coromant Capto C5 | Internal machining | ||
- | 1 | 5 Days | Right-hand | 3.1 | - | LF = 24.00 | EMAG / EM75A – ø 68.00 mm | OAW = 108.00 | OAH = 100.00 | Coromant Capto C7 | Internal machining | ||
- | 1 | 5 Days | Left-hand | 0.001 | LPR = 92.00 mm / LF = 50.00 mm | WF = 85.00 | EMAG / EM75A – ø 75.00 mm | OAW = 145.00 | OAH = 112.00 | Coromant Capto C6 | External machining | ||
- | 1 | 5 Days | Left-hand | 0.001 | LF = 107.00 mm | - | EMAG / EM75A – ø 75.00 mm | OAW = 120.00 | OAH = 112.00 | Coromant Capto C6 | Internal machining | ||
- | 1 | 5 Days | Right-hand | 0.001 | LPR = 92.00 mm / LF = 50.00 mm | WF = 85.00 | EMAG / EM75A – ø 75.00 mm | OAW = 145.00 | OAH = 112.00 | Coromant Capto C6 | External machining | ||
- | 1 | 5 Days | Right-hand | 0.001 | LF = 107.00 mm | - | EMAG / EM75A – ø 75.00 mm | OAW = 120.00 | OAH = 112.00 | Coromant Capto C6 | Internal machining |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Manually operated clamping unit | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE | Coolant | Yes — through flange |
Configure
Basic Attributes
Cutting Direction
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
External or internal machining
Type
Filter by standard shipping days
Optional Attributes