SANDVIK T-Max Q-Cut Head for Grooving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
57025L151212020
57025L151213030
57025L15130820
57025L15130825
57025L15130830
57025R151212020
57025R151212025
57025R151213030
57025R15130820
57025R15130825
57025R15130830
57032L151212020
57032L151212025
57032L151213030
57032L151213240
57032L151213250
57032L15130725
57032L15130820
57032L15130830
57032L15131040
57032L15131050
57032L15131360
57032R151212020
57032R151212025
57032R151213030
57032R151213240
57032R151213250
57032R15130725
57032R15130820
57032R15130830
57032R15131040
57032R15131050
57032R15131360
57040L151213240
57040L151213250
57040L15130630
57040L15130940
57040L15131260
57040R151213240
57040R151213250
57040R15130630
57040R15130940
57040R15130950
57040R15131260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Indexable insert type Machine chuck / socket size Tool chuck / socket size Type External or internal machining Bracket: Clamping technology Bracket: Min. hole diameter

178.31 €

1 Quote Left-hand0.0632034.1151.2SL type 151.2 – dia. 25.00 mm151.2 - 20T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

178.31 €

1 Quote Left-hand0.0863044.1151.2SL type 151.2 – dia. 25.00 mm151.2 - 30T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

241.15 €

1 Quote Left-hand0.072022.1151.3SL type 151.3 – dia. 25.00 mm151.3-20T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system35.6

241.15 €

1 Quote Left-hand0.0692522.1151.3SL type 151.3 – dia. 25.00 mm151.3-25T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system40

241.15 €

1 Quote Left-hand0.123022.1151.3SL type 151.3 – dia. 25.00 mm151.3-30T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system40.7

178.31 €

1 Quote Right-hand0.0642034.1151.2SL type 151.2 – dia. 25.00 mm151.2 - 20T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

178.31 €

1 Quote Right-hand0.0662534.1151.2SL type 151.2 – dia. 25.00 mm151.2 - 25T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

178.31 €

1 Quote Right-hand0.0873044.1151.2SL type 151.2 – dia. 25.00 mm151.2 - 30T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

241.15 €

1 Quote Right-hand0.12022.1151.3SL type 151.3 – dia. 25.00 mm151.3-20T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system35.6

241.15 €

1 Quote Right-hand0.072522.1151.3SL type 151.3 – dia. 25.00 mm151.3-25T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system40

241.15 €

1 Quote Right-hand0.183022.1151.3SL type 151.3 – dia. 25.00 mm151.3-30T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system40.7

187.08 €

1 Quote Left-hand0.12037.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 20T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

187.08 €

1 Quote Left-hand0.12537.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 25T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

187.08 €

1 Quote Left-hand0.1153047.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 30T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

187.08 €

1 Quote Left-hand0.124047.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 40T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

187.08 €

1 Quote Left-hand0.1595049.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 50T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

254.31 €

1 Quote Left-hand0.0962524.6151.3SL type 151.3 – dia. 32.00 mm151.3-25T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system41.6

254.31 €

1 Quote Left-hand0.0972025.6151.3SL type 151.3 – dia. 32.00 mm151.3-20T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system42.6

254.31 €

1 Quote Left-hand0.0923025.6151.3SL type 151.3 – dia. 32.00 mm151.3-30T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system42.6

254.31 €

1 Quote Left-hand0.0984027.6151.3SL type 151.3 – dia. 32.00 mm151.3-40T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system48

254.31 €

1 Quote Left-hand0.115027.6151.3SL type 151.3 – dia. 32.00 mm151.3-50T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system48.8

254.31 €

1 Quote Left-hand0.1126030.6151.3SL type 151.3 – dia. 32.00 mm151.3-60T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system47.6

187.08 €

1 Quote Right-hand0.0982037.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 20T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

187.08 €

1 Quote Right-hand0.1022537.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 25T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

187.08 €

1 Quote Right-hand0.1383047.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 30T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

187.08 €

1 Quote Right-hand0.254047.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 40T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

187.08 €

1 Quote Right-hand0.1425049.6151.2SL type 151.2 – dia. 32.00 mm151.2 - 50T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

254.31 €

1 Quote Right-hand0.12524.6151.3SL type 151.3 – dia. 32.00 mm151.3-25T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system41.6

254.31 €

1 Quote Right-hand0.0972025.6151.3SL type 151.3 – dia. 32.00 mm151.3-20T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system42.6

254.31 €

1 Quote Right-hand0.0923025.6151.3SL type 151.3 – dia. 32.00 mm151.3-30T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system42.6

254.31 €

1 Quote Right-hand0.0984027.6151.3SL type 151.3 – dia. 32.00 mm151.3-40T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system48

254.31 €

1 Quote Right-hand0.115027.6151.3SL type 151.3 – dia. 32.00 mm151.3-50T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system48.8

254.31 €

1 Quote Right-hand0.1046030.6151.3SL type 151.3 – dia. 32.00 mm151.3-60T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system47.6

198.77 €

1 Quote Left-hand0.1744053.6151.2SL type 151.2 – dia. 40.00 mm151.2 - 40T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

198.77 €

1 Quote Left-hand0.1835053.6151.2SL type 151.2 – dia. 40.00 mm151.2 - 50T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

268.92 €

1 Quote Left-hand0.123027.6151.3SL type 151.3 – dia. 40.00 mm151.3-30T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system48.6

268.92 €

1 Quote Left-hand0.184030.6151.3SL type 151.3 – dia. 40.00 mm151.3-40T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system51.6

268.92 €

1 Quote Left-hand0.186033.6151.3SL type 151.3 – dia. 40.00 mm151.3-60T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system54.6

198.77 €

1 Quote Right-hand0.1754053.6151.2SL type 151.2 – dia. 40.00 mm151.2 - 40T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

198.77 €

1 Quote Right-hand0.1785053.6151.2SL type 151.2 – dia. 40.00 mm151.2 - 50T-Max Q-Cut SL parting bladesExternal machiningSpring clamping systemn/a

268.92 €

1 Quote Right-hand0.123027.6151.3SL type 151.3 – dia. 40.00 mm151.3-30T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system48.6

268.92 €

1 Quote Right-hand0.184030.6151.3SL type 151.3 – dia. 40.00 mm151.3-40T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system51.6

268.92 €

1 Quote Right-hand0.185030.6151.3SL type 151.3 – dia. 40.00 mm151.3-50T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system51.6

268.92 €

1 Quote Right-hand0.126033.6151.3SL type 151.3 – dia. 40.00 mm151.3-60T-Max Q-Cut SL internal grooving and profilingInternal machiningScrew clamping system54.6

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Bracket: Adjustment angle Customs tariff — weight unit kg
Customs tariff — item number 84661031 Bracket: L dimension 14 eClass-5.1 21011812
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE Coolant Yes

Tech Support