Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 6.2 | - | WF = 58.00 | Mazak MZ40V – ø 40.00 mm – straight | 164 | OAH = 82.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 5.3 | - | WF = 63.00 | Mazak MZ40X – ø 40.00 mm – straight | 132 | OAH = 82.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 4.5 | - | - | Mazak CBI 68B - ø 68.00 mm | 153 | 55 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 8.1 | LF1 = 72.00 mm | WF1 = 44.00 / WF2 = 79.00 | Mazak CBI 68B - ø 68.00 mm | OAW = 171.00 | OAH = 85.00 | Coromant Capto C4 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 5.8 | LF1 = 72.00 mm / HF1 = 30.00 mm / HF2 = 30.00 mm | WF1 = 77.00 / WF2 = 77.00 | Mazak CBI 68B - ø 68.00 mm | OAW = 185.00 | OAH = 104.00 | Coromant Capto C4 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 2.8 | - | WF = 25.00 | MZ-A – straight | 104 | OAH = 104.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 3.6 | - | WF = 25.00 | MZ-B – straight | 124 | OAH = 114.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 10.1 | - | WF = 76.00 | Mazak MZ40V – ø 40.00 mm – angled | 158 | OAH = 84.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 9.5 | - | WF = 10.00 | Mazak MZ40X – ø 40.00 mm – angled | 142 | OAH = 84.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 7.5 | - | - | Mazak CBI 68B - ø 68.00 mm | 152 | 95 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 7 | LPR = 119.00 mm / LF1 = 95.00 mm | WF = 2.00 | Mazak CBI 68B - ø 68.00 mm | OAW = 156.00 | OAH = 85.00 | Coromant Capto C4 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 7.3 | LPR = 114.00 mm / OAH = 85.00 mm | WF = 75.00 | Mazak CBI 68C – ø 68.00 mm | OAW = 159.00 | LF = 90.00 | Coromant Capto C4 | Internal machining | Yes | ||
- | 1 | 5 Days | Left-hand | 4.9 | - | LF = 50.00 | MZ-A – angled | 86 | OAH = 104.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 6.2 | - | LF = 50.00 | MZ-B – angled | 106 | OAH = 114.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 6.2 | - | WF = 58.00 | Mazak MZ40V – ø 40.00 mm – straight | 164 | OAH = 82.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 5.3 | - | WF = 63.00 | Mazak MZ40X – ø 40.00 mm – straight | 132 | OAH = 82.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 4.5 | - | - | Mazak CBI 68B - ø 68.00 mm | 153 | 55 | Coromant Capto C4 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 8.1 | LF1 = 72.00 mm | WF1 = 44.00 / WF2 = 79.00 | Mazak CBI 68B - ø 68.00 mm | OAW = 171.00 | OAH = 85.00 | Coromant Capto C4 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 5.8 | LF1 = 72.00 mm / HF1 = 30.00 mm / HF2 = 30.00 mm | WF1 = 77.00 / WF2 = 77.00 | Mazak CBI 68B - ø 68.00 mm | OAW = 185.00 | OAH = 104.00 | Coromant Capto C4 | External machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 2.8 | - | WF = 25.00 | MZ-A – straight | 104 | OAH = 104.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 3.6 | - | WF = 25.00 | MZ-B – straight | 124 | OAH = 114.00 | Coromant Capto C4 | External machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 10.1 | - | WF = 76.00 | Mazak MZ40V – ø 40.00 mm – angled | 158 | OAH = 84.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 9.5 | - | WF = 10.00 | Mazak MZ40X – ø 40.00 mm – angled | 142 | OAH = 84.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 7.5 | - | - | Mazak CBI 68B - ø 68.00 mm | 152 | 95 | Coromant Capto C4 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 7 | LPR = 119.00 mm / LF1 = 95.00 mm | WF = 2.00 | Mazak CBI 68B - ø 68.00 mm | OAW = 156.00 | OAH = 85.00 | Coromant Capto C4 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 7.3 | LPR = 114.00 mm / OAH = 85.00 mm | WF = 75.00 | Mazak CBI 68C – ø 68.00 mm | OAW = 159.00 | LF = 90.00 | Coromant Capto C4 | Internal machining | Yes | ||
- | 1 | 5 Days | Right-hand | 4.9 | - | LF = 50.00 | MZ-A – angled | 86 | OAH = 104.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 6.2 | - | LF = 50.00 | MZ-B – angled | 106 | OAH = 114.00 | Coromant Capto C4 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 3.4 | - | - | Mazak CBI 68A – ø 68.00 mm | - | 90 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 7.4 | - | - | Mazak CBI 80A – ø 80.00 mm | 70 | 201 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 8.3 | - | - | Mazak CBI 68A – ø 68.00 mm | 172 | 140 | Coromant Capto C5 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 12.9 | - | - | Mazak CBI 80A – ø 80.00 mm | 152 | 195 | Coromant Capto C5 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 6.7 | - | LF = 47.00 | MZ-B – angled | 108 | OAH = 114.00 | Coromant Capto C5 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Right-hand | 3.4 | - | - | Mazak CBI 68A – ø 68.00 mm | - | 90 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 7.4 | - | - | Mazak CBI 80A – ø 80.00 mm | 70 | 201 | Coromant Capto C5 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 8.3 | - | - | Mazak CBI 68A – ø 68.00 mm | 172 | 140 | Coromant Capto C5 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 12.9 | - | - | Mazak CBI 80A – ø 80.00 mm | 152 | 195 | Coromant Capto C5 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 6.7 | - | LF = 47.00 | MZ-B – angled | 108 | OAH = 114.00 | Coromant Capto C5 | Internal machining | Yes — through the center and flange | ||
- | 1 | 5 Days | Left-hand | 10.2 | - | - | Mazak MZ50V – ø 50.00 mm | 105 | 169 | Coromant Capto C6 | External machining | No | ||
- | 1 | 5 Days | Left-hand | 13.5 | - | WF = 90.00 | MZ-D – straight | 257 | OAH = 144.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 17.8 | - | WF = 105.00 | MZ-E – straight | 282 | OAH = 168.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 15.4 | - | WF = 137.00 | MZ-F – straight | 197 | OAH = 142.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 13.5 | - | WF = 90.00 | MZ-G – straight | 257 | OAH = 144.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 17.8 | - | WF = 105.00 | MZ-H – straight | 282 | OAH = 168.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 17.9 | - | - | Mazak MZ50V – VDI intern – ø 50.00 mm | 212 | 155 | Coromant Capto C6 | Internal machining | No | ||
- | 1 | 5 Days | Left-hand | 12.2 | - | LF = 50.00 | MZ-C – angled | 149 | OAH = 144.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 13 | - | LF = 80.00 | MZ-D – angled | 171 | OAH = 144.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 20 | - | LF = 100.00 | MZ-E – angled | 206 | OAH = 168.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 15.7 | - | LF = 79.00 | MZ-F – angled | 244 | OAH = 142.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 13 | - | LF = 80.00 | MZ-G – angled | 171 | OAH = 144.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Left-hand | 20 | - | LF = 100.00 | MZ-H – angled | 206 | OAH = 168.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 10.2 | - | - | Mazak MZ50V – ø 50.00 mm | 105 | 169 | Coromant Capto C6 | External machining | No | ||
- | 1 | 5 Days | Right-hand | 13.5 | - | WF = 90.00 | MZ-D – straight | 257 | OAH = 144.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 17.8 | - | WF = 105.00 | MZ-E – straight | 282 | OAH = 168.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 15.4 | - | WF = 137.00 | MZ-F – straight | 197 | OAH = 142.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 13.5 | - | WF = 90.00 | MZ-G – straight | 257 | OAH = 144.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 17.8 | - | WF = 105.00 | MZ-H – straight | 282 | OAH = 168.00 | Coromant Capto C6 | External machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 17.9 | - | - | Mazak MZ50V – VDI intern – ø 50.00 mm | 212 | 155 | Coromant Capto C6 | Internal machining | No | ||
- | 1 | 5 Days | Right-hand | 12.2 | - | LF = 50.00 | MZ-C – angled | 149 | OAH = 144.00 | Coromant Capto C6 | Internal machining | Yes — through the center | ||
- | 1 | 5 Days | Right-hand | 13 | - | LF = 80.00 | MZ-D – angled | 171 | OAH = 144.00 | Coromant Capto C6 | Internal machining | Yes — through the center |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Manually operated clamping unit | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Cutting Direction
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
External or internal machining
Type
Filter by standard shipping days
Optional Attributes