Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
15121221M |
15121625M |
15122025M |
15122045 |
1512202021M |
1512202025 |
15122425M |
15122445 |
1512252021 |
1512252025 |
1512323225 |
1512323245 |
1512404045 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Bracket: F dimension | Total length l1 / l21 | Customs tariff weight (kg) | Machine chuck / socket size | Tool chuck / socket size | High cutting edge on insert | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19.05 | 13.46 | 80 | 0.8 | Shank 19.05 × 19.05 mm | Blade size for height 21 | 21 | ||
- | 1 | 5 Days | 25.4 | 13.46 | 119.89 | 1.5 | Shank 25.40 × 25.40 mm | Blade size for height 25 | 25 | ||
- | 1 | 5 Days | 31.75 | 13.46 | 120 | 2 | Shank 31.75 × 31.75 mm | Blade size for height 25 | 25 | ||
- | 1 | 5 Days | 31.75 | 13.46 | 159.99 | 4.2 | Shank 31.75 × 31.75 mm | Blade size for height 45 | 45 | ||
- | 1 | 5 Days | 20 | 13.4 | 80 | 0.56 | Shank 20.00 × 20.00 mm | Blade size for height 21 | 21 | ||
- | 1 | 5 Days | 20 | 13.4 | 120 | 1 | Shank 20.00 × 20.00 mm | Blade size for height 25 | 25 | ||
- | 1 | 5 Days | 38.1 | 13.46 | 119.89 | 2.76 | Shank 38.10 × 38.10 mm | Blade size for height 25 | 25 | ||
- | 1 | 5 Days | 38.1 | 13.46 | 159.99 | 4.2 | Shank 38.10 × 38.10 mm | Blade size for height 45 | 45 | ||
- | 1 | 5 Days | 25 | 13.4 | 80 | 0.695 | Shank 25.00 × 20.00 mm | Blade size for height 21 | 21 | ||
- | 1 | 5 Days | 25 | 13.4 | 120 | 1.2 | Shank 25.00 × 20.00 mm | Blade size for height 25 | 25 | ||
- | 1 | 5 Days | 32 | 13.4 | 120 | 2 | Shank 32.00 × 32.00 mm | Blade size for height 25 | 25 | ||
- | 1 | 5 Days | 32 | 13.4 | 160 | 2.76 | Shank 32.00 × 32.00 mm | Blade size for height 45 | 45 | ||
- | 1 | 5 Days | 40 | 13.4 | 160 | 4.2 | Shank 40.00 × 40.00 mm | Blade size for height 45 | 45 |
Loading...
Cutting Direction | No-hand | Bracket: Adjustment angle | n/a | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21011812 | Type | Clamping block | External or internal machining | External machining |
Manufacturer | SANDVIK Coromant | Customs tariff item number | 84661031 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Coolant | No |