Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | Type | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | - | 1.08 | Special applications – | 38 | 19 | Coromant Capto C3 | 21021103 | Clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Right-hand | - | 1.079 | - | - | - | Coromant Capto C3 | 21021103 | Clamping unit | - | ||
- | 1 | 5 Days | Left-hand | - | 2.25 | - | - | - | Coromant Capto C4 | 21021103 | Clamping unit | - | ||
- | 1 | 5 Days | Right-hand | - | 2.27 | - | - | - | Coromant Capto C4 | 21021103 | Clamping unit | - | ||
- | 1 | 5 Days | Left-hand | - | 3.2 | - | - | - | Coromant Capto C5 | 21021103 | Clamping unit | - | ||
- | 1 | 5 Days | Left-hand | 80 | 2.3 | 64.00 x 80.00 mm | OAL = 85.00 | LF = 75.00 | Coromant Capto C5 | 21021103 | Manually operated clamping unit | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | - | 7.4 | ø 80.00 mm – CDI straight | - | 82 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Left-hand | - | 8.5 | ø 80.00 mm – CDI straight, double | - | 82 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Left-hand | - | 5.1 | ø 80.00 mm – CDI straight | - | 40 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Left-hand | - | 9.2 | ø 80.00 mm – CDI angled | 142 | 110 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Right-hand | - | 3.2 | - | - | - | Coromant Capto C5 | 21021103 | Clamping unit | - | ||
- | 1 | 5 Days | Right-hand | 80 | 2.3 | 64.00 x 80.00 mm | OAL = 85.00 | LF = 75.00 | Coromant Capto C5 | 21021103 | Manually operated clamping unit | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | - | 7.4 | ø 80.00 mm – CDI straight | - | 82 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Right-hand | - | 8.5 | ø 80.00 mm – CDI straight, double | - | 82 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Right-hand | - | 5.1 | ø 80.00 mm – CDI straight | - | 40 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Right-hand | - | 13.4 | ø 80.00 mm – CDI intern | 142 | 110 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Left-hand | - | 5.9 | - | - | - | Coromant Capto C6 | 21021103 | Clamping unit | - | ||
- | 1 | 5 Days | Left-hand | 135 | 5.5 | 74.00 x 135.00 mm | OAL = 102.00 | LF = 90.00 | Coromant Capto C6 | 21021103 | Manually operated clamping unit | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | - | 5.85 | - | - | - | Coromant Capto C6 | 21021103 | Clamping unit | - | ||
- | 1 | 5 Days | Right-hand | 135 | 5.5 | 74.00 x 135.00 mm | OAL = 102.00 | LF = 90.00 | Coromant Capto C6 | 21021103 | Manually operated clamping unit | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 155 | 6.7 | 93.00 x 155.00 mm | OAL = 128.00 | LF = 110.00 | Coromant Capto C8 | 21021103 | Manually operated clamping unit | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 155 | 6.7 | 93.00 x 155.00 mm | OAL = 128.00 | LF = 110.00 | Coromant Capto C8 | 21021103 | Manually operated clamping unit | Yes — through flange | ||
- | 1 | 5 Days | Left-hand | 208 | 11 | 126.00 x 208.00 mm | OAL = 197.00 | LF = 182.00 | Coromant Capto C10 | 21021103 | Manually operated clamping unit | Yes — through flange | ||
- | 1 | 5 Days | Right-hand | 208 | 11 | 126.00 x 208.00 mm | OAL = 197.00 | LF = 182.00 | Coromant Capto C10 | 21021103 | Manually operated clamping unit | Yes — through flange |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure