Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 2.6 | - | LF = 53.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 76.00 | OAH = 81.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | 2.6 | - | LF = 53.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 76.00 | OAH = 81.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | 3.2 | - | LF = 55.00 | Doosan BT55A – straight | OAW = 85.00 | OAH = 85.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | 3.2 | - | LF = 55.00 | Doosan BT55A – straight | OAW = 85.00 | OAH = 85.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
- | 1 | 5 Days | 5 | LPR = 100.00 mm / OAH = 75.00 mm | WF = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 114.00 | LF = 65.00 | Coromant Capto C3 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 5 | LPR = 100.00 mm / OAH = 75.00 mm | WF = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 119.00 | LF = 65.00 | Coromant Capto C3 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 7 | OAH = 85.00 mm | - | Doosan BT55A – angled | 121 | LF = 70.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | 7.1 | OAH = 85.00 mm | - | Doosan BT55A – angled | 126 | LF = 70.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
- | 1 | 5 Days | 4.2 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 54 | 96 | Coromant Capto C4 | External machining | Yes – external feed only | ||
- | 1 | 5 Days | 4.3 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 54 | 96 | Coromant Capto C4 | External machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 10 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 100 | 130 | Coromant Capto C4 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 10.2 | - | - | BMT65 / CBI BT65A - ø 65.00 mm | 100 | 134 | Coromant Capto C4 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 7.9 | LPR = 112.00 mm / OAH = 96.00 mm | WF = 68.00 | BMT65 / CBI BT65A - ø 65.00 mm | OAW = 128.00 | LF = 72.00 | Coromant Capto C4 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 8.1 | LPR = 112.00 mm / OAH = 96.00 mm | WF = 68.00 | BMT65 / CBI BT65A - ø 65.00 mm | OAW = 128.00 | LF = 72.00 | Coromant Capto C4 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 9.8 | LPR = 132.00 mm / OAH = 96.00 mm | WF = 68.00 | BMT65 / CBI BT65A - ø 65.00 mm | OAW = 128.00 | LF = 95.00 | Coromant Capto C4 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 10 | LPR = 132.00 mm / OAH = 96.00 mm | WF = 68.00 | BMT65 / CBI BT65A - ø 65.00 mm | OAW = 128.00 | LF = 95.00 | Coromant Capto C4 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 6.8 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 68 | 112 | Coromant Capto C5 | External machining | Yes – external feed only | ||
- | 1 | 5 Days | 7.2 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 68 | 112 | Coromant Capto C5 | External machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 12.9 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 60 | 150 | Coromant Capto C5 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 13.5 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 60 | 156 | Coromant Capto C5 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 14.9 | LPR = 136.00 mm / OAH = 112.00 mm | WF = 83.00 | BMT75 / CBI BT75A - ø 75.00 mm | OAW = 150.00 | LF = 90.00 | Coromant Capto C5 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 15.4 | LPR = 136.00 mm / OAH = 112.00 mm | WF = 83.00 | BMT75 / CBI BT75A - ø 75.00 mm | OAW = 150.00 | LF = 90.00 | Coromant Capto C5 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 11.3 | - | - | BMT85 / CBI BT85A - ø 85.00 mm | 85 | 125 | Coromant Capto C6 | External machining | Yes – external feed only | ||
- | 1 | 5 Days | 11.6 | - | - | BMT85 / CBI BT85A - ø 85.00 mm | 85 | 125 | Coromant Capto C6 | External machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 22.4 | - | - | BMT85 / CBI BT85A - ø 85.00 mm | 85 | 184 | Coromant Capto C6 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 23 | - | - | BMT85 / CBI BT85A - ø 85.00 mm | 85 | 190 | Coromant Capto C6 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 25.2 | LPR = 166.00 mm / OAH = 125.00 mm | WF = 104.00 | BMT85 / CBI BT85A - ø 85.00 mm | OAW = 184.00 | LF = 110.00 | Coromant Capto C6 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 25.7 | LPR = 166.00 mm / OAH = 125.00 mm | WF = 104.00 | BMT85 / CBI BT85A - ø 85.00 mm | OAW = 184.00 | LF = 110.00 | Coromant Capto C6 | Internal machining | Yes – internal and external feed (80 bar) |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Driven tool bracket |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure