Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Bracket: F dimension | Total length l1 / l21 | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | No-hand | 12 | 0.385 | - | - | Coromant Capto C3 | 40 | Shank 12.00 x 12.00 mm | 21010903 | Yes – radial through center | ||
- | 1 | 5 Days | Right-hand | 12 | 0.464 | - | - | Coromant Capto C3 | 85 | Shank 12.00 x 12.00 mm | 21010903 | Yes – radial through center | ||
- | 1 | 5 Days | No-hand | 16 | 0.568 | - | - | Coromant Capto C4 | 46 | Shank 16.00 x 16.00 mm | 21010903 | Yes – radial through center | ||
- | 1 | 5 Days | Left-hand | 16 | 0.95 | - | - | Coromant Capto C4 | 104 | Shank 16.00 x 16.00 mm | 21010903 | Yes – radial through center | ||
- | 1 | 5 Days | Right-hand | 16 | 0.95 | - | - | Coromant Capto C4 | 104 | Shank 16.00 x 16.00 mm | 21010903 | Yes – radial through center | ||
- | 1 | 5 Days | No-hand | 12 | 0.001 | adjustable | 45.95 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | No-hand | 20 | 0.001 | adjustable | 45 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Left-hand | 12 | 0.001 | adjustable | 95 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Left-hand | 20 | 0.001 | adjustable | 95 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
993.85 € | 1 | Quote | Left-hand | 12 | 0.001 | adjustable | 85 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
993.85 € | 1 | Quote | Left-hand | 20 | 0.001 | adjustable | 85 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Right-hand | 12 | 0.001 | adjustable | 95 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Right-hand | 20 | 0.001 | adjustable | 95 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
993.85 € | 1 | Quote | Right-hand | 12 | 0.001 | adjustable | 85 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
993.85 € | 1 | Quote | Right-hand | 20 | 0.001 | adjustable | 85 | Coromant Capto C5 | - | Radial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | No-hand | 12 | 0.001 | adjustable | 45.95 | Coromant Capto C6 | - | Radial installation - shank 20.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | No-hand | 20 | 0.001 | adjustable | 50 | Coromant Capto C6 | - | Radial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | No-hand | 16 | 0.001 | adjustable | 54.6 | Coromant Capto C6 | - | Radial installation - shank 20.00 x 16.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | No-hand | 25 | 0.001 | adjustable | 55 | Coromant Capto C6 | - | Radial installation - shank 25.00 x 25.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | No-hand | 32 | 3.2 | n/a | 71 | Coromant Capto C6 | 45 | Radial mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | Left-hand | 12 | 0.001 | adjustable | 105 | Coromant Capto C6 | - | Axial installation - shank 12.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Left-hand | 20 | 0.001 | adjustable | 105 | Coromant Capto C6 | - | Axial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Left-hand | 16 | 0.001 | adjustable | 122 | Coromant Capto C6 | - | Axial installation - shank 16.00 x 16.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Left-hand | 25 | 0.001 | adjustable | 122 | Coromant Capto C6 | - | Axial installation - shank 25.00 x 25.00 mm | 21021105 | Axial and radial entry | ||
1,141.46 € | 1 | Quote | Left-hand | 12 | 0.001 | adjustable | 95 | Coromant Capto C6 | - | Axial installation - shank 12.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
1,141.46 € | 1 | Quote | Left-hand | 20 | 0.001 | adjustable | 95 | Coromant Capto C6 | - | Axial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
1,141.46 € | 1 | Quote | Left-hand | 16 | 0.001 | adjustable | 114 | Coromant Capto C6 | - | Axial installation - shank 16.00 x 16.00 mm | 21021105 | Axial and radial entry | ||
1,141.46 € | 1 | Quote | Left-hand | 25 | 0.001 | adjustable | 114 | Coromant Capto C6 | - | Axial installation - shank 25.00 x 25.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Right-hand | 12 | 0.001 | adjustable | 105 | Coromant Capto C6 | - | Axial installation - shank 12.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
- | 1 | 5 Days | Right-hand | 20 | 0.001 | Adjustable | 105 | Coromant Capto C6 | - | Axial mount– shank 20.00 x 20.00 mm | 21021105 | Axial and radial inlet | ||
- | 1 | 5 Days | Right-hand | 16 | 0.001 | Adjustable | 122 | Coromant Capto C6 | - | Axial mount– shank 16.00 x 16.00 mm | 21021105 | Axial and radial inlet | ||
- | 1 | 5 Days | Right-hand | 25 | 0.001 | Adjustable | 122 | Coromant Capto C6 | - | Axial mount – shank 25.00 x 25.00 mm | 21021105 | Axial and radial inlet | ||
1,141.46 € | 1 | Quote | Right-hand | 12 | 0.001 | Adjustable | 95 | Coromant Capto C6 | - | Axial mount – shank 12.00 x 12.00 mm | 21021105 | Axial and radial inlet | ||
1,141.46 € | 1 | Quote | Right-hand | 20 | 0.001 | Adjustable | 95 | Coromant Capto C6 | - | Axial mount– shank 20.00 x 20.00 mm | 21021105 | Axial and radial inlet | ||
1,141.46 € | 1 | Quote | Right-hand | 16 | 0.001 | Adjustable | 114 | Coromant Capto C6 | - | Axial mount– shank 16.00 x 16.00 mm | 21021105 | Axial and radial inlet | ||
1,141.46 € | 1 | Quote | Right-hand | 25 | 0.001 | Adjustable | 114 | Coromant Capto C6 | - | Axial mount – shank 25.00 x 25.00 mm | 21021105 | Axial and radial inlet | ||
- | 1 | 5 Days | No-hand | 25 | 0.001 | Adjustable | 122 | Coromant Capto C6 | - | Axial mount – shank 25.00 x 25.00 mm | 21021105 | Axial and radial inlet | ||
- | 1 | 5 Days | No-hand | 32 | 5.81 | 33 | 115 | Coromant Capto C6 | n/a | Axial mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | No-hand | 25 | 0.001 | Adjustable | 50 | Coromant Capto C8 | - | Radial mount – shank 25.00 x 25.00 mm | 21021105 | Axial and radial inlet | ||
925.15 € | 1 | Quote | No-hand | 31.75 | 3.36 | n/a | 85 | Coromant Capto C8 | 53.0098 | Radial mount – shank 31.75 x 31.75 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | No-hand | 32 | 3.362 | n/a | 85 | Coromant Capto C8 | 53 | Radial mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | Left-hand | 25 | 0.001 | Adjustable | 122 | Coromant Capto C8 | - | Axial mount – shank 25.00 x 25.00 mm | 21021105 | Axial and radial inlet | ||
964.62 € | 1 | Quote | Left-hand | 31.75 | 6.3 | 8.255 | 140 | Coromant Capto C8 | 35.0012 | Axial mount – shank 31.75 x 31.75 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | Left-hand | 32 | 6.32 | 8 | 140 | Coromant Capto C8 | 35 | Axial mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center | ||
1,140.00 € | 1 | Quote | Left-hand | 31.75 | 6.4 | 17.1958 | 135 | Coromant Capto C8 | n/a | Angled mount – shank 31.75 x 31.75 mm | 21010903 | Yes – axial through center | ||
1,248.15 € | 1 | Quote | Left-hand | 32 | 6.4 | 17 | 135 | Coromant Capto C8 | n/a | Angled mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | Right-hand | 25 | 0.001 | Adjustable | 122 | Coromant Capto C8 | - | Axial mount – shank 25.00 x 25.00 mm | 21021105 | Axial and radial inlet | ||
964.62 € | 1 | Quote | Right-hand | 31.75 | 6.2 | 8.255 | 140 | Coromant Capto C8 | 35.0012 | Axial mount – shank 31.75 x 31.75 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | Right-hand | 32 | 6.2 | 8 | 140 | Coromant Capto C8 | 35 | Axial mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center | ||
1,140.00 € | 1 | Quote | Right-hand | 31.75 | 6.3 | 17.1958 | 135 | Coromant Capto C8 | n/a | Angled mount – shank 31.75 x 31.75 mm | 21010903 | Yes – axial through center | ||
1,248.15 € | 1 | Quote | Right-hand | 32 | 6.3 | 17 | 135 | Coromant Capto C8 | n/a | Angled mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | No-hand | 25 | 0.001 | Adjustable | 122 | Coromant Capto C8 | - | Axial mount – shank 25.00 x 25.00 mm | 21021105 | Axial and radial inlet | ||
- | 1 | 5 Days | No-hand | 32 | 5.5 | n/a | 90 | Coromant Capto C10 | 58 | Radial mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center | ||
- | 1 | 5 Days | Left-hand | 32 | 8.7 | - | - | Coromant Capto C10 | 136 | Shank 32.00 x 32.00 mm | 21010903 | Yes – radial through center | ||
- | 1 | 5 Days | Right-hand | 32 | 8.7 | - | - | Coromant Capto C10 | 136 | Shank 32.00 x 32.00 mm | 21010903 | Yes – radial through center |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Type | Adapter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure