SANDVIK CoroCut QD Tool Block for Blades (BALGC2045)

SANDVIK CoroCut QD Tool Block for Blades BALGC2045

Product Details:

Manufacturer part number: BALGC2045

Brand: SANDVIK

Price: 714.69

Delivery time: 5 Days


Technical Data:

Cutting Direction: Left-hand

Shank height: 31.75 mm

Customs tariff — weight: 2.693 kg

Other designs: OAH = 77.01 mm / OAW = 54.99 mm / RADH = 26.01 mm / RADW =54.99 mm

Bracket: F dimension: WF = 46.99


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BALGC2045

Part Number
BALGC2045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Customs tariff — weight
(kg)
Other designs Bracket: F dimension Customs tariff — item number Machine chuck / socket size Total length l1 / l21
(mm)
Tool chuck / socket size

714.69 €

1 5 Days Left-hand31.752.693OAH = 77.01 mm / OAW = 54.99 mm / RADH = 26.01 mm / RADW =54.99 mmWF = 46.9984669360Shank 31.75 x 31.75 mm75.0062Blade size 45R

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Bracket: Adjustment angle n/a Customs tariff — weight unit kg
Bracket: Indexable insert type CoroCut QD eClass-5.1 21029090 Type Clamping block
External or internal machining External machining Manufacturer SANDVIK Coromant Customs tariff — country of origin DE
Bracket: Min. hole diameter n/a Coolant Yes – radial coolant

This page is SANDVIK CoroCut QD Tool Block for Blades, part number BALGC2045.
You can find the detail information about specifications and dimensions on part number BALGC2045.

Variation of this product

Part Number
BALGC202021M
BALGC202025M
BALGC2025M
BALGC2445
BALGC252521M
BALGC252525M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Shank height
(mm)
Customs tariff — weight
(kg)
Other designs Bracket: F dimension Customs tariff — item number Machine chuck / socket size Total length l1 / l21
(mm)
Tool chuck / socket size

363.92 €

1 5 Days Left-hand200.662OAH = 46.00 mm / OAW = 39.00 mm / RADH = 11.00 mm / RADW =39.00 mmWF = 34.0084661031Shank 20.00 x 20.00 mm85Blade size 21L

363.92 €

1 5 Days Left-hand201.016OAH = 51.00 mm / OAW = 40.00 mm / RADH = 14.00 mm / RADW =40.00 mmWF = 35.0084669360Shank 20.00 x 20.00 mm115Blade size 25L

396.08 €

1 5 Days Left-hand31.751.557OAH = 54.00 mm / OAW = 50.95 mm / RADH = 5.00 mm / RADW =52.50 mmWF = 46.0584669360Shank 31.75 x 31.75 mm115.0112Blade size 25R

732.23 €

1 5 Days Left-hand38.13.145OAH = 51.00 mm / OAW = 61.01 mm / RADH = 18.01 mm / RADW =61.01 mmWF = 53.0184669360Shank 38.10 x 38.10 mm75.0062Blade size 45R

380.00 €

1 5 Days Left-hand250.815OAH = 48.00 mm / OAW = 44.00 mm / RADH = 7.00 mm / RADW =44.00 mmWF = 39.0084661031Shank 25.00 x 25.00 mm85Blade size 21L

380.00 €

1 5 Days Left-hand251.232OAH = 52.00 mm / OAW = 45.00 mm / RADH = 10.00 mm / RADW =46.00 mmWF = 40.0084669360Shank 25.00 x 25.00 mm115Blade size 25L

Tech Support