Configure

SANDVIK Manual Clamping Unit for Biglia Machines

SANDVIK Manual Clamping Unit for Biglia Machines

Part number:

Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Cutting Direction

    Customs tariff — weight

    (kg)

    Other designs

    Bracket: F dimension

    Machine chuck / socket size

    Total length l1 / l21

    (mm)

    External or internal machining

    Minimum order quantity
    Left-hand
    2.6
    WF = 0.50 mm
    LF = 65.00
    Biglia BI55A – ø 55.00 mm
    OAW = 115.00
    External machining
    1 pieces
    Left-hand
    4.5
    WF = 22.00 mm / LPR = 104.00 mm
    LF = 80.00
    Biglia BI55A – ø 55.00 mm
    OAW = 96.00
    Internal machining
    1 pieces
    Left-hand
    5.6
    WF = 28.00 mm / LPR = 124.00 mm
    LF = 100.00
    Biglia BI55B – ø 55.00 mm
    OAW = 103.00
    Internal machining
    1 pieces
    Right-hand
    2.6
    WF = 0.50 mm
    LF = 65.00
    Biglia BI55A – ø 55.00 mm
    OAW = 115.00
    External machining
    1 pieces
    Right-hand
    4.5
    WF = 22.00 mm / LPR = 104.00 mm
    LF = 80.00
    Biglia BI55A – ø 55.00 mm
    OAW = 96.00
    Internal machining
    1 pieces
    Right-hand
    5.6
    WF = 28.00 mm / LPR = 124.00 mm
    LF = 100.00
    Biglia BI55B – ø 55.00 mm
    OAW = 103.00
    Internal machining
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2,109.00 €
    ( 2,509.71 € )
    5 working days
    2,109.00 €
    ( 2,509.71 € )
    5 working days
    2,109.00 €
    ( 2,509.71 € )
    5 working days
    2,109.00 €
    ( 2,509.71 € )
    5 working days
    2,109.00 €
    ( 2,509.71 € )
    5 working days
    2,109.00 €
    ( 2,509.71 € )
    5 working days