SANDVIK CoroMill Plura Solid Carbide End Mill for High Feed Face Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R215H404050BAC01H1610
R215H404050BAC02P1620
R215H406050BAC02H1610
R215H406050BAC03P1620
R215H406050BAK02P1620
R215H408050CAC02H1610
R215H408050CAC05P1620
R215H408050CAK02P1620
R215H410050DAC03H1610
R215H410050DAC07P1620
R215H410050DAK03P1620
R215H412050DAC04H1610
R215H412050DAC08P1620
R215H412050DAK08P1620
R215H416050EAC05H1610
R215H416050EAC10P1620
R215H416050EAK10P1620
R215H420050EAC06H1610
R215H420050EAC13P1620
R215H420050EAK13P1620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Customs tariff — weight
(kg)
ISO application H Milling cutter tool: Chuck type All ISO application areas ISO application K Grade code ISO application P ISO application M ISO application S

87.69 €

1 Quote 4High Hardness Steel: to HRC55[○] / High Hardness Steel: to HRC60[○] / High Hardness Steel: to HRC65[○]0.160.022HStraight shankH-1610---

79.66 €

1 Quote 4General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.260.022-OtherP|M|K|SK1620PMS

87.69 €

1 Quote 6High Hardness Steel: to HRC55[○] / High Hardness Steel: to HRC60[○] / High Hardness Steel: to HRC65[○]0.260.027HStraight shankH-1610---

79.66 €

1 Quote 6General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.360.027-OtherP|M|K|SK1620PMS

108.00 €

1 Quote 6General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.260.027-OtherP|M|K|SK1620PMS

117.23 €

1 Quote 8High Hardness Steel: to HRC55[○] / High Hardness Steel: to HRC60[○] / High Hardness Steel: to HRC65[○]0.280.06HStraight shankH-1610---

106.15 €

1 Quote 8General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.580.05-Straight shankP|M|K|SK1620PMS

143.08 €

1 Quote 8General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.280.06-Straight shankP|M|K|SK1620PMS

163.38 €

1 Quote 10High Hardness Steel: to HRC55[○] / High Hardness Steel: to HRC60[○] / High Hardness Steel: to HRC65[○]0.3100.06HStraight shankH-1610---

148.62 €

1 Quote 10General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.7100.14-Straight shankP|M|K|SK1620PMS

223.38 €

1 Quote 10General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.3100.14-Straight shankP|M|K|SK1620PMS

200.31 €

1 Quote 12High Hardness Steel: to HRC55[○] / High Hardness Steel: to HRC60[○] / High Hardness Steel: to HRC65[○]0.4120.14HStraight shankH-1610---

181.85 €

1 Quote 12General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.8120.14-Straight shankP|M|K|SK1620PMS

200.31 €

1 Quote 12General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]0.8120.14-Straight shankP|M|K|SK1620PMS

322.15 €

1 Quote 16High Hardness Steel: to HRC55[○] / High Hardness Steel: to HRC60[○] / High Hardness Steel: to HRC65[○]0.5160.239HStraight shankH-1610---

292.62 €

1 Quote 16General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]1160.239-Straight shankP|M|K|SK1620PMS

322.15 €

1 Quote 16General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]1160.26-Straight shankP|M|K|SK1620PMS

499.38 €

1 Quote 20High Hardness Steel: to HRC55[○] / High Hardness Steel: to HRC60[○] / High Hardness Steel: to HRC65[○]0.6200.436HStraight shankH-1610---

454.15 €

1 Quote 20General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]1.3200.436-Straight shankP|M|K|SK1620PMS

499.38 €

1 Quote 20General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]1.3200.44-Straight shankP|M|K|SK1620PMS

Loading...

  1. 1

Basic information

Number of flutes(sheet) 4 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 82077010 eClass-5.1 21010504 Milling application Solid carbide — 90° end mill
Milling cutter type CoroMill Plura High Feed Speed End Mill Manufacturer SANDVIK Coromant Grade type Hard metal
Customs tariff — country of origin DE

Tech Support