Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R21714082150RC20P1620
Screw Types | Meter | Screw size (Nominal) | M10 | Overall Length (L)(mm) | 72 |
---|---|---|---|---|---|
Customs tariff — weight(kg) | 0.072 | Other designs | OHX = 27.00 mm | Milling cutter diameter Dc(mm) | 8.2 |
Range LU | 22.3 | Customs tariff — weight per | 1 | ISO application | P|M|K|N|S|O |
Customs tariff — weight unit | kg | Customs tariff — item number | 82074010 | Machine chuck / socket size | Zylinderschaft - 10.00 |
Number of indexable inserts / cutters Zn | 3 | Milling cutter tool: Chuck type | Straight shank | ISO application K | K |
eClass-5.1 | 21010503 | Coolant | No | Grade code | 1620 |
ISO application P | P | Milling application | VHM — thread milling cutter | ISO application M | M |
ISO application N | N | Milling cutter type | CoroMill Plura Thread Tap Cutter - metric 60° | Manufacturer | SANDVIK Coromant |
max. axial cutting depth ap | 3.75 | Non-ISO O | O | ISO application S | S |
Grade type | Hard metal | Customs tariff — country of origin | DE | Milling cutter tool: Chuck size D mm(mm) | 10 |
This page is SANDVIK CoroMill Plura Thread Tap Cutter with 45° Chamfer, part number R21714082150RC20P1620.
You can find the detail information about specifications and dimensions on part number R21714082150RC20P1620.