• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SANDVIK CoroTap 200 Cutting Tap with Spiral Point

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E000M1.6
E000M2.5
E000M3
E000M3.5
E000M4
E000M5
E000M6
E000M7
E000M8
E000M10
E000M12
E000M14
E000M16
E000M18
E000M20
E000M22
E000M24
E001M1.6
E001M2
E001M2.5
E001M3
E001M3.5
E001M4
E001M5
E001M6
E001M7
E001M8
E001M10
E001M12
E001M14
E001M16
E001M18
E001M20
E001M22
E001M24
E045M3
E045M4
E045M5
E045M6
E045M8
E045M10
E045M12
E045M16
E045M20
E046M3
E046M4
E046M5
E046M6
E046M8
E046M10
E046M12
E046M16
E046M20
E049M3
E049M4
E049M5
E049M6
E049M8
E049M10
E049M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension

32.24 €

1 5 Days MeterM1.6410.001S-6HP|K|N|S-2.50 x 2.00P820740102n/sE0002.5 x DNK71.25Without coolant supply43ISO 529n/s

26.58 €

1 5 Days MeterM2.544.50.005S-6HP|K|N|S-2.80 x 2.24P820740102.24n/sE0002.5 x DNK9.52.05Without coolant supply53ISO 529n/s

19.20 €

1 5 Days MeterM3480.006S-6HP|K|N|S-3.15 x 2.50P820740102.5n/sE0002.5 x DNK152.5Without coolant supply53ISO 529n/s

-

1 5 Days MeterM3.5500.006S-6HP|K|N|S-3.55 x 2.80P820740102.8n/sE0002.5 x DNK162.9Without coolant supply53ISO 529n/s

19.45 €

1 5 Days MeterM4530.008S-6HP|K|N|S-4.00 x 3.15P820740103.15n/sE0002.5 x DNK173.3Without coolant supply63ISO 529n/s

20.56 €

1 5 Days MeterM5580.01S-6HP|K|N|S-5.00 x 4.00P820740104n/sE0002.5 x DNK114.2Without coolant supply73ISO 529n/s

20.65 €

1 5 Days MeterM6660.015S-6HP|K|N|S-6.30 x 5.00P820740105n/sE0002.5 x DNK135Without coolant supply83ISO 529n/s

22.86 €

1 5 Days MeterM7660.025S-6HP|K|N|S-7.10 x 5.60P820740105.6n/sE0002.5 x DNK136Without coolant supply83ISO 529n/s

23.59 €

1 5 Days MeterM8720.028S-6HP|K|N|S-8.00 x 6.30P820740106.3n/sE0002.5 x DNK166.8Without coolant supply93ISO 529n/s

28.65 €

1 5 Days MeterM10800.044S-6HP|K|N|S-10.00 x 8.00P820740108n/sE0002.5 x DNK188.5Without coolant supply113ISO 529n/s

36.72 €

1 5 Days MeterM12890.051S-6HP|K|N|S-9.00 x 7.10P820740107.1n/sE0002.5 x DNK2210.3Without coolant supply103ISO 529n/s

51.34 €

1 5 Days MeterM14950.073S-6HP|K|N|S-11.20 x 9.00P820740109n/sE0002.5 x DNK2412Without coolant supply123ISO 529n/s

52.66 €

1 5 Days MeterM161020.101S-6HP|K|N|S-12.50 x 10.00P8207401010n/sE0002.5 x DNK2414Without coolant supply133ISO 529n/s

76.07 €

1 5 Days MeterM181120.136S-6HP|K|N|S-14.00 x 11.20P8207401011.2n/sE0002.5 x DNK2915.5Without coolant supply144ISO 529n/s

80.64 €

1 5 Days MeterM201120.147S-6HP|K|N|S-14.00 x 11.20P8207401011.2n/sE0002.5 x DNK2917.5Without coolant supply144ISO 529n/s

114.03 €

1 5 Days MeterM221180.193S-6HP|K|N|S-16.00 x 12.50P8207401012.5n/sE0002.5 x DNK2919.5Without coolant supply164ISO 529n/s

106.73 €

1 5 Days MeterM241300.273S-6HP|K|N|S-18.00 x 14.00P8207401014n/sE0002.5 x DNK3521Without coolant supply184ISO 529n/s

32.24 €

1 5 Days MeterM1.6410.004-M6HP|M|K-2.50 x 2.00P820740102n/sE0012.5 x D-K71.25Without coolant supply43ISO 5297

26.46 €

1 5 Days MeterM2410.04-M6HP|M|K-2.50 x 2.00P820740102n/sE0012.5 x D-K81.6Without coolant supply43ISO 5298

26.58 €

1 5 Days MeterM2.544.50.004-M6HP|M|K-2.80 x 2.24P820740102.24n/sE0012.5 x D-K9.52.05Without coolant supply53ISO 5299.5

19.20 €

1 5 Days MeterM3480.006-M6HP|M|K-3.15 x 2.50P820740102.5n/sE0012.5 x D-K152.5Without coolant supply53ISO 52915

19.20 €

1 5 Days MeterM3.5500.032-M6HP|M|K-3.55 x 2.80P820740102.8n/sE0012.5 x D-K162.9Without coolant supply53ISO 52916

19.45 €

1 5 Days MeterM4530.008-M6HP|M|K-4.00 x 3.15P820740103.15n/sE0012.5 x D-K173.3Without coolant supply63ISO 52917

20.56 €

1 5 Days MeterM5580.01-M6HP|M|K-5.00 x 4.00P820740104n/sE0012.5 x D-K114.2Without coolant supply73ISO 52922

20.65 €

1 5 Days MeterM6660.015-M6HP|M|K-6.30 x 5.00P820740105n/sE0012.5 x D-K135Without coolant supply83ISO 52926

22.77 €

1 5 Days MeterM7660.022-M6HP|M|K-7.10 x 5.60P820740105.6n/sE0012.5 x D-K136Without coolant supply83ISO 52926

23.59 €

1 5 Days MeterM8720.026-M6HP|M|K-8.00 x 6.30P820740106.3n/sE0012.5 x D-K166.8Without coolant supply93ISO 52929

28.65 €

1 5 Days MeterM10800.044-M6HP|M|K-10.00 x 8.00P820740108n/sE0012.5 x D-K188.5Without coolant supply113ISO 52934

36.72 €

1 5 Days MeterM12890.05-M6HP|M|K-9.00 x 7.10P820740107.1n/sE0012.5 x D-K2210.3Without coolant supply103ISO 529n/s

51.34 €

1 5 Days MeterM14950.073-M6HP|M|K-11.20 x 9.00P820740109n/sE0012.5 x D-K2412Without coolant supply123ISO 529n/s

52.66 €

1 5 Days MeterM161020.101-M6HP|M|K-12.50 x 10.00P8207401010n/sE0012.5 x D-K2414Without coolant supply133ISO 529n/s

76.07 €

1 5 Days MeterM181120.136-M6HP|M|K-14.00 x 11.20P8207401011.2n/sE0012.5 x D-K2915.5Without coolant supply144ISO 529n/s

80.42 €

1 5 Days MeterM201120.147-M6HP|M|K-14.00 x 11.20P8207401011.2n/sE0012.5 x D-K2917.5Without coolant supply144ISO 529n/s

113.82 €

1 5 Days MeterM221180.193-M6HP|M|K-16.00 x 12.50P8207401012.5n/sE0012.5 x D-K2919.5Without coolant supply164ISO 529n/s

106.34 €

1 5 Days MeterM241300.273-M6HP|M|K-18.00 x 14.00P8207401014n/sE0012.5 x D-K3521Without coolant supply184ISO 529n/s

21.10 €

1 5 Days MeterM3480.006-° M6HM-3.15 x 2.50-820740102.5n/sE0452.5 x D--173Without coolant supplyn/s3ISO 52912.5

21.48 €

1 5 Days MeterM4530.008-° M6HM-4.00 x 3.15-820740103.15n/sE0452.5 x D--174Without coolant supplyn/s3ISO 52914

22.60 €

1 5 Days MeterM5580.01-° M6HM-5.00 x 4.00-820740104n/sE0452.5 x D--11.25Without coolant supplyn/s3ISO 52922

22.77 €

1 5 Days MeterM6660.016-° M6HM-6.30 x 5.00-820740105n/sE0452.5 x D--13.26Without coolant supplyn/s3ISO 52926

25.96 €

1 5 Days MeterM8720.028-° M6HM-8.00 x 6.30-820740106.3n/sE0452.5 x D--16.38Without coolant supplyn/s3ISO 52929

31.52 €

1 5 Days MeterM10800.044-° M6HM-10.00 x 8.00-820740108n/sE0452.5 x D--18.110Without coolant supplyn/s3ISO 52934

40.33 €

1 5 Days MeterM12890.051-° M6HM-9.00 x 7.10-820740107.1n/sE0452.5 x D--22.512Without coolant supplyn/s4ISO 52962

57.90 €

1 5 Days MeterM161020.101-° M6HM-12.50 x 10.00-8207401010n/sE0452.5 x D--24.516Without coolant supplyn/s4ISO 52959

88.89 €

1 5 Days MeterM181120.146-° M6HM-14.00 x 11.20-8207401011.2n/sE0452.5 x D--29.520Without coolant supplyn/s4ISO 52968

30.70 €

1 5 Days MeterM3480.006-° M6HM-3.15 x 2.50-820740102.5n/sE0462.5 x D--173Without coolant supplyn/s3ISO 52912.5

31.11 €

1 5 Days MeterM4530.008-° M6HM-4.00 x 3.15-820740103.15n/sE0462.5 x D--174Without coolant supplyn/s3ISO 52914

32.91 €

1 5 Days MeterM5580.011-° M6HM-5.00 x 4.00-820740104n/sE0462.5 x D--11.25Without coolant supplyn/s3ISO 52922

33.06 €

1 5 Days MeterM6660.016-° M6HM-6.30 x 5.00-820740105n/sE0462.5 x D--13.26Without coolant supplyn/s3ISO 52926

37.76 €

1 5 Days MeterM8720.028-° M6HM-8.00 x 6.30-820740106.3n/sE0462.5 x D--16.38Without coolant supplyn/s3ISO 52929

45.94 €

1 5 Days MeterM10800.044-° M6HM-10.00 x 8.00-820740108n/sE0462.5 x D--18.110Without coolant supplyn/s3ISO 52934

58.73 €

1 5 Days MeterM12890.051-° M6HM-9.00 x 7.10-820740107.1n/sE0462.5 x D--22.512Without coolant supplyn/s4ISO 52962

83.90 €

1 5 Days MeterM161020.1-° M6HM-12.50 x 10.00-8207401010n/sE0462.5 x D--24.516Without coolant supplyn/s4ISO 52959

128.76 €

1 5 Days MeterM201120.147-° M6HM-14.00 x 11.20-8207401011.2n/sE0462.5 x D--29.520Without coolant supplyn/s4ISO 52968

32.66 €

1 5 Days MeterM3480.006--6HP-3.15 x 2.50° P820740102.5n/sE0492.5 x D--12.52.5Without coolant supply53ISO 529n/s

33.06 €

1 5 Days MeterM4530.008--6HP-4.00 x 3.15° P820740103.15n/sE0492.5 x D--143.3Without coolant supply63ISO 529n/s

34.94 €

1 5 Days MeterM5580.011--6HP-5.00 x 4.00° P820740104n/sE0492.5 x D--114.2Without coolant supply73ISO 529n/s

35.14 €

1 5 Days MeterM6660.015--6HP-6.30 x 5.00° P820740105n/sE0492.5 x D--135Without coolant supply83ISO 529n/s

40.13 €

1 5 Days MeterM8720.028--6HP-8.00 x 6.30° P820740106.3n/sE0492.5 x D--166.8Without coolant supply93ISO 529n/s

48.76 €

1 5 Days MeterM10800.043--6HP-10.00 x 8.00° P820740108n/sE0492.5 x D--188.5Without coolant supply113ISO 529n/s

62.39 €

1 5 Days MeterM12890.051--6HP-9.00 x 7.10° P820740107.1n/sE0492.5 x D--2210.3Without coolant supply103ISO 529n/s

Loading...

Basic information

Through bore / blind hole Through bore Customs tariff — weight per 1 Drill type Screw tap
Customs tariff — weight unit kg Cut end shape B 3.5 - 5 eClass-5.1 21010210
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support