Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | Other designs | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Cut end shape | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Meter | M2 | 41 | 0.003 | - | S | - | 6H | P|N|S | - | 2.50 x 2.00 | P | 82074010 | C 2 - 3 | 2 | n/s | E002 | 2.5 x D | N | - | 8 | 1.6 | Without coolant supply | 4 | 3 | ISO 529 | 8 | ||
- | 1 | 5 Days | Meter | M2.5 | 44.5 | 0.004 | - | S | - | 6H | P|N|S | - | 2.80 x 2.24 | P | 82074010 | C 2 - 3 | 2.24 | n/s | E002 | 2.5 x D | N | - | 9.5 | 2.05 | Without coolant supply | 5 | 3 | ISO 529 | 9.5 | ||
- | 1 | 5 Days | Meter | M3 | 48 | 0.006 | - | S | - | 6H | P|N|S | - | 3.15 x 2.50 | P | 82074010 | C 2 - 3 | 2.5 | n/s | E002 | 2.5 x D | N | - | 6 | 2.5 | Without coolant supply | 5 | 3 | ISO 529 | 12.5 | ||
- | 1 | 5 Days | Meter | M3.5 | 50 | 0.006 | - | S | - | 6H | P|N|S | - | 3.55 x 2.80 | P | 82074010 | C 2 - 3 | 2.8 | n/s | E002 | 2.5 x D | N | - | 16 | 2.9 | Without coolant supply | 5 | 3 | ISO 529 | 16 | ||
- | 1 | 5 Days | Meter | M4 | 53 | 0.007 | - | S | - | 6H | P|N|S | - | 4.00 x 3.15 | P | 82074010 | C 2 - 3 | 3.15 | n/s | E002 | 2.5 x D | N | - | 7 | 3.3 | Without coolant supply | 6 | 3 | ISO 529 | 19 | ||
- | 1 | 5 Days | Meter | M5 | 58 | 0.01 | - | S | - | 6H | P|N|S | - | 5.00 x 4.00 | P | 82074010 | C 2 - 3 | 4 | n/s | E002 | 2.5 x D | N | - | 8 | 4.2 | Without coolant supply | 7 | 3 | ISO 529 | 22 | ||
- | 1 | 5 Days | Meter | M6 | 66 | 0.015 | - | S | - | 6H | P|N|S | - | 6.30 x 5.00 | P | 82074010 | C 2 - 3 | 5 | n/s | E002 | 2.5 x D | N | - | 10 | 5 | Without coolant supply | 8 | 3 | ISO 529 | 27 | ||
- | 1 | 5 Days | Meter | M7 | 66 | 0.021 | - | S | - | 6H | P|N|S | - | 7.10 x 5.60 | P | 82074010 | C 2 - 3 | 5.6 | n/s | E002 | 2.5 x D | N | - | 13 | 6 | Without coolant supply | 8 | 3 | ISO 529 | 26 | ||
- | 1 | 5 Days | Meter | M8 | 72 | 0.026 | - | S | - | 6H | P|N|S | - | 8.00 x 6.30 | P | 82074010 | C 2 - 3 | 6.3 | n/s | E002 | 2.5 x D | N | - | 12 | 6.8 | Without coolant supply | 9 | 3 | ISO 529 | 31 | ||
- | 1 | 5 Days | Meter | M10 | 80 | 0.042 | - | S | - | 6H | P|N|S | - | 10.00 x 8.00 | P | 82074010 | C 2 - 3 | 8 | n/s | E002 | 2.5 x D | N | - | 15 | 8.5 | Without coolant supply | 11 | 3 | ISO 529 | 35 | ||
- | 1 | 5 Days | Meter | M12 | 89 | 0.046 | - | S | - | 6H | P|N|S | - | 9.00 x 7.10 | P | 82074010 | C 2 - 3 | 7.1 | n/s | E002 | 2.5 x D | N | - | 16 | 10.3 | Without coolant supply | 10 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M14 | 95 | 0.068 | - | S | - | 6H | P|N|S | - | 11.20 x 9.00 | P | 82074010 | C 2 - 3 | 9 | n/s | E002 | 2.5 x D | N | - | 18 | 12 | Without coolant supply | 12 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M16 | 102 | 0.094 | - | S | - | 6H | P|N|S | - | 12.50 x 10.00 | P | 82074010 | C 2 - 3 | 10 | n/s | E002 | 2.5 x D | N | - | 18 | 14 | Without coolant supply | 13 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M18 | 112 | 0.127 | - | S | - | 6H | P|N|S | - | 14.00 x 11.20 | P | 82074010 | C 2 - 3 | 11.2 | n/s | E002 | 2.5 x D | N | - | 29 | 15.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M20 | 112 | 0.134 | - | S | - | 6H | P|N|S | - | 14.00 x 11.20 | P | 82074010 | C 2 - 3 | 11.2 | n/s | E002 | 2.5 x D | N | - | 29 | 17.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M22 | 118 | 0.178 | - | S | - | 6H | P|N|S | - | 16.00 x 12.50 | P | 82074010 | C 2 - 3 | 12.5 | n/s | E002 | 2.5 x D | N | - | 29 | 19.5 | Without coolant supply | 16 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M24 | 130 | 0.251 | - | S | - | 6H | P|N|S | - | 18.00 x 14.00 | P | 82074010 | C 2 - 3 | 14 | n/s | E002 | 2.5 x D | N | - | 35 | 21 | Without coolant supply | 18 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M2 | 41 | 0.004 | - | - | M | 6H | P|M | - | 2.50 x 2.00 | P | 82074010 | C 2 - 3 | 2 | n/s | E003 | 2.5 x D | - | - | 8 | 2.5 | Without coolant supply | 4 | 3 | ISO 529 | 8 | ||
- | 1 | 5 Days | Meter | M2.5 | 44.5 | 0.004 | - | - | M | 6H | P|M | - | 2.80 x 2.24 | P | 82074010 | C 2 - 3 | 2.24 | n/s | E003 | 2.5 x D | - | - | 9.5 | 2.8 | Without coolant supply | 5 | 3 | ISO 529 | 9.5 | ||
- | 1 | 5 Days | Meter | M3 | 48 | 0.006 | - | - | M | 6H | P|M | - | 3.15 x 2.50 | P | 82074010 | C 2 - 3 | 2.5 | n/s | E003 | 2.5 x D | - | - | 6 | 3.15 | Without coolant supply | 5 | 3 | ISO 529 | 12.5 | ||
- | 1 | 5 Days | Meter | M3.5 | 50 | 0.006 | - | - | M | 6H | P|M | - | 3.55 x 2.80 | P | 82074010 | C 2 - 3 | 2.8 | n/s | E003 | 2.5 x D | - | - | 16 | 3.55 | Without coolant supply | 5 | 3 | ISO 529 | 16 | ||
- | 1 | 5 Days | Meter | M4 | 53 | 0.007 | - | - | M | 6H | P|M | - | 4.00 x 3.15 | P | 82074010 | C 2 - 3 | 3.15 | n/s | E003 | 2.5 x D | - | - | 7 | 4 | Without coolant supply | 6 | 3 | ISO 529 | 19 | ||
- | 1 | 5 Days | Meter | M5 | 58 | 0.01 | - | - | M | 6H | P|M | - | 5.00 x 4.00 | P | 82074010 | C 2 - 3 | 4 | n/s | E003 | 2.5 x D | - | - | 8 | 5 | Without coolant supply | 7 | 3 | ISO 529 | 22 | ||
- | 1 | 5 Days | Meter | M6 | 66 | 0.015 | - | - | M | 6H | P|M | - | 6.30 x 5.00 | P | 82074010 | C 2 - 3 | 5 | n/s | E003 | 2.5 x D | - | - | 10 | 6.3 | Without coolant supply | 8 | 3 | ISO 529 | 27 | ||
- | 1 | 5 Days | Meter | M7 | 66 | 0.022 | - | - | M | 6H | P|M | - | 7.10 x 5.60 | P | 82074010 | C 2 - 3 | 5.6 | n/s | E003 | 2.5 x D | - | - | 13 | 7.1 | Without coolant supply | 8 | 3 | ISO 529 | 26 | ||
- | 1 | 5 Days | Meter | M8 | 72 | 0.026 | - | - | M | 6H | P|M | - | 8.00 x 6.30 | P | 82074010 | C 2 - 3 | 6.3 | n/s | E003 | 2.5 x D | - | - | 12 | 8 | Without coolant supply | 9 | 3 | ISO 529 | 31 | ||
- | 1 | 5 Days | Meter | M10 | 80 | 0.042 | - | - | M | 6H | P|M | - | 10.00 x 8.00 | P | 82074010 | C 2 - 3 | 8 | n/s | E003 | 2.5 x D | - | - | 15 | 10 | Without coolant supply | 11 | 3 | ISO 529 | 35 | ||
- | 1 | 5 Days | Meter | M12 | 89 | 0.046 | - | - | M | 6H | P|M | - | 9.00 x 7.10 | P | 82074010 | C 2 - 3 | 7.1 | n/s | E003 | 2.5 x D | - | - | 16 | 9 | Without coolant supply | 10 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M14 | 95 | 0.067 | - | - | M | 6H | P|M | - | 11.20 x 9.00 | P | 82074010 | C 2 - 3 | 9 | n/s | E003 | 2.5 x D | - | - | 18 | 11.2 | Without coolant supply | 12 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M16 | 102 | 0.094 | - | - | M | 6H | P|M | - | 12.50 x 10.00 | P | 82074010 | C 2 - 3 | 10 | n/s | E003 | 2.5 x D | - | - | 18 | 12.5 | Without coolant supply | 13 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M18 | 112 | 0.126 | - | - | M | 6H | P|M | - | 14.00 x 11.20 | P | 82074010 | C 2 - 3 | 11.2 | n/s | E003 | 2.5 x D | - | - | 29 | 14 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M20 | 112 | 0.134 | - | - | M | 6H | P|M | - | 14.00 x 11.20 | P | 82074010 | C 2 - 3 | 11.2 | n/s | E003 | 2.5 x D | - | - | 29 | 14 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M22 | 118 | 0.177 | - | - | M | 6H | P|M | - | 16.00 x 12.50 | P | 82074010 | C 2 - 3 | 12.5 | n/s | E003 | 2.5 x D | - | - | 29 | 16 | Without coolant supply | 16 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M24 | 130 | 0.248 | - | - | M | 6H | P|M | - | 18.00 x 14.00 | P | 82074010 | C 2 - 3 | 14 | n/s | E003 | 2.5 x D | - | - | 35 | 18 | Without coolant supply | 18 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF4 | 53 | 0.007 | - | - | M | 6H | P|M | - | 4.00 x 3.15 | P | 82074010 | C 2 - 3 | 3.15 | n/s | E013 | 2.5 x D | - | - | 7 | 3.5 | Without coolant supply | 6 | 3 | ISO 529 | 19 | ||
- | 1 | 5 Days | Meter | MF5 | 58 | 0.1 | - | - | M | 6H | P|M | - | 5.00 x 4.00 | P | 82074010 | C 2 - 3 | 4 | n/s | E013 | 2.5 x D | - | - | 8 | 4.5 | Without coolant supply | 7 | 3 | ISO 529 | 22 | ||
- | 1 | 5 Days | Meter | MF6 | 66 | 0.014 | - | - | M | 6H | P|M | - | 6.30 x 5.00 | P | 82074010 | C 2 - 3 | 5 | n/s | E013 | 2.5 x D | - | - | 10 | 5.5 | Without coolant supply | 8 | 3 | ISO 529 | 27 | ||
- | 1 | 5 Days | Meter | MF6 | 66 | 0.016 | - | - | M | 6H | P|M | - | 6.30 x 5.00 | P | 82074010 | C 2 - 3 | 5 | n/s | E013 | 2.5 x D | - | - | 10 | 5.3 | Without coolant supply | 8 | 3 | ISO 529 | 27 | ||
- | 1 | 5 Days | Meter | MF8 | 72 | 0.026 | - | - | M | 6H | P|M | - | 8.00 x 6.30 | P | 82074010 | C 2 - 3 | 6.3 | n/s | E013 | 2.5 x D | - | - | 12 | 7 | Without coolant supply | 9 | 3 | ISO 529 | 31 | ||
- | 1 | 5 Days | Meter | MF8 | 72 | 0.026 | - | - | M | 6H | P|M | - | 8.00 x 6.30 | P | 82074010 | C 2 - 3 | 6.3 | n/s | E013 | 2.5 x D | - | - | 12 | 7.3 | Without coolant supply | 9 | 3 | ISO 529 | 31 | ||
- | 1 | 5 Days | Meter | MF10 | 80 | 0.042 | - | - | M | 6H | P|M | - | 10.00 x 8.00 | P | 82074010 | C 2 - 3 | 8 | n/s | E013 | 2.5 x D | - | - | 15 | 9 | Without coolant supply | 11 | 3 | ISO 529 | 35 | ||
- | 1 | 5 Days | Meter | MF10 | 80 | 0.042 | - | - | M | 6H | P|M | - | 10.00 x 8.00 | P | 82074010 | C 2 - 3 | 8 | n/s | E013 | 2.5 x D | - | - | 15 | 8.8 | Without coolant supply | 11 | 3 | ISO 529 | 35 | ||
- | 1 | 5 Days | Meter | MF12 | 89 | 0.047 | - | - | M | 6H | P|M | - | 9.00 x 7.10 | P | 82074010 | C 2 - 3 | 7.1 | n/s | E013 | 2.5 x D | - | - | 16 | 11 | Without coolant supply | 10 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF12 | 89 | 0.047 | - | - | M | 6H | P|M | - | 9.00 x 7.10 | P | 82074010 | C 2 - 3 | 7.1 | n/s | E013 | 2.5 x D | - | - | 16 | 10.5 | Without coolant supply | 10 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF12 | 89 | 0.047 | - | - | M | 6H | P|M | - | 9.00 x 7.10 | P | 82074010 | C 2 - 3 | 7.1 | n/s | E013 | 2.5 x D | - | - | 16 | 10.8 | Without coolant supply | 10 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF14 | 95 | 0.067 | - | - | M | 6H | P|M | - | 11.20 x 9.00 | P | 82074010 | C 2 - 3 | 9 | n/s | E013 | 2.5 x D | - | - | 18 | 12.5 | Without coolant supply | 12 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF16 | 102 | 0.095 | - | - | M | 6H | P|M | - | 12.50 x 10.00 | P | 82074010 | C 2 - 3 | 10 | n/s | E013 | 2.5 x D | - | - | 18 | 15 | Without coolant supply | 13 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF16 | 102 | 0.095 | - | - | M | 6H | P|M | - | 12.50 x 10.00 | P | 82074010 | C 2 - 3 | 10 | n/s | E013 | 2.5 x D | - | - | 18 | 14.5 | Without coolant supply | 13 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF18 | 112 | 0.127 | - | - | M | 6H | P|M | - | 14.00 x 11.20 | P | 82074010 | C 2 - 3 | 11.2 | n/s | E013 | 2.5 x D | - | - | 29 | 16.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF20 | 112 | 0.136 | - | - | M | 6H | P|M | - | 14.00 x 11.20 | P | 82074010 | C 2 - 3 | 11.2 | n/s | E013 | 2.5 x D | - | - | 29 | 18.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | MF22 | 118 | 0.181 | - | - | M | 6H | P|M | - | 16.00 x 12.50 | P | 82074010 | C 2 - 3 | 12.5 | n/s | E013 | 2.5 x D | - | - | 29 | 20.5 | Without coolant supply | 16 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M3 | 48 | 0.006 | - | - | ° M | 6H | M | - | 3.15 x 2.50 | - | 82074010 | C 2 - 3 | 2.5 | n/s | E047 | 2.5 x D | - | - | 5.9 | 3 | Without coolant supply | n/s | 3 | ISO 529 | 15 | ||
- | 1 | 5 Days | Meter | M4 | 53 | 0.007 | - | - | ° M | 6H | M | - | 4.00 x 3.15 | - | 82074010 | C 2 - 3 | 3.15 | n/s | E047 | 2.5 x D | - | - | 6.7 | 4 | Without coolant supply | n/s | 3 | ISO 529 | 19 | ||
- | 1 | 5 Days | Meter | M5 | 58 | 0.01 | - | - | ° M | 6H | M | - | 5.00 x 4.00 | - | 82074010 | C 2 - 3 | 4 | n/s | E047 | 2.5 x D | - | - | 7.7 | 5 | Without coolant supply | n/s | 3 | ISO 529 | 22 | ||
- | 1 | 5 Days | Meter | M8 | 72 | 0.026 | - | - | ° M | 6H | M | - | 8.00 x 6.30 | - | 82074010 | C 2 - 3 | 6.3 | n/s | E047 | 2.5 x D | - | - | 11.6 | 8 | Without coolant supply | n/s | 3 | ISO 529 | 31 | ||
- | 1 | 5 Days | Meter | M10 | 80 | 0.041 | - | - | ° M | 6H | M | - | 10.00 x 8.00 | - | 82074010 | C 2 - 3 | 8 | n/s | E047 | 2.5 x D | - | - | 15.1 | 10 | Without coolant supply | n/s | 3 | ISO 529 | 35 | ||
- | 1 | 5 Days | Meter | M12 | 89 | 0.046 | - | - | ° M | 6H | M | - | 9.00 x 7.10 | - | 82074010 | C 2 - 3 | 7.1 | n/s | E047 | 2.5 x D | - | - | 16 | 12 | Without coolant supply | n/s | 3 | ISO 529 | 62 | ||
- | 1 | 5 Days | Meter | M16 | 102 | 0.094 | - | - | ° M | 6H | M | - | 12.50 x 10.00 | - | 82074010 | C 2 - 3 | 10 | n/s | E047 | 2.5 x D | - | - | 18 | 16 | Without coolant supply | n/s | 4 | ISO 529 | 59 | ||
- | 1 | 5 Days | Meter | M20 | 112 | 0.136 | - | - | ° M | 6H | M | - | 14.00 x 11.20 | - | 82074010 | C 2 - 3 | 11.2 | n/s | E047 | 2.5 x D | - | - | 22.5 | 20 | Without coolant supply | n/s | 4 | ISO 529 | 68 | ||
- | 1 | 5 Days | Meter | M4 | 53 | 0.007 | - | - | ° M | 6H | M | - | 4.00 x 3.15 | - | 82074010 | C 2 - 3 | 3.15 | n/s | E048 | 2.5 x D | - | - | 6.7 | 4 | Without coolant supply | n/s | 3 | ISO 529 | 19 |
Loading...
Through bore / blind hole | Blind hole | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | eClass-5.1 | 21010210 | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
Other designs
ISO S
ISO M
Tolerance
ISO application
Grade
Shank diameter
ISO P
Customs tariff — item number
Cut end shape
Square head a
d1 nominal
Type designation
Recommended thread depth
ISO N
ISO K
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Type
Filter by standard shipping days
Optional Attributes