Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | What type of machining is it suitable for? | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | Milling application | ISO application M | Insert design | Milling cutter type | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.007 | - | Finishing | P|M|K|S | 10.7 | 0.8 | 4 | 235 | P | 90° square shoulder milling cutter | M | Left | CoroMill 290, roughing | S | Wiper - WL | Hard metal | ||
- | 1 | Quote | Cast Iron / High Hardness Material | 0.007 | H | Finishing – hard part milling | K|H | 4.5 | 0.8 | 1 | CB50 | - | - | - | Right | - | - | Smooth | CBN | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Finishing | K | 6.4 | 0.8 | 4 | 1020 | - | - | - | Right | - | - | KL | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Finishing | K | 6.4 | 0.8 | 4 | 3220 | - | - | - | Right | - | - | KL | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron | 0.007 | - | Finishing | M|K | 6.4 | 0.8 | 4 | 2030 | - | - | M | Right | - | - | ML | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron | 0.007 | - | Finishing | M|K | 6.4 | 0.8 | 4 | 2040 | - | - | M | Right | - | - | ML | Hard metal | ||
34.92 € | 1 | 5 Days | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 6.4 | 0.8 | 4 | 1025 | P | - | - | Right | - | - | PL | Hard metal | ||
36.23 € | 1 | 5 Days | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 6.4 | 0.8 | 4 | 1030 | P | - | - | Right | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 6.4 | 0.8 | 4 | 4230 | P | - | - | Right | - | - | PL | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Finishing | K | 10.7 | 0.8 | 4 | 1020 | - | - | - | Right | - | - | KL | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Finishing | K | 10.7 | 0.8 | 4 | 3040 | - | - | - | Right | - | - | KL | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Finishing | K | 10.7 | 0.8 | 4 | 3220 | - | - | - | Right | - | - | KL | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Medium machining | K | 10.7 | 0.8 | 4 | 1020 | - | - | - | Right | - | - | KM | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Medium machining | K | 10.7 | 0.8 | 4 | 3040 | - | - | - | Right | - | - | KM | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Medium machining | K | 10.7 | 0.8 | 4 | 3220 | - | - | - | Right | - | - | KM | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Medium machining | K | 10.7 | 0.8 | 4 | K20W | - | - | - | Right | - | - | KM | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron | 0.007 | - | Medium machining | M|K | 10.7 | 0.8 | 4 | 2040 | - | - | M | Right | - | - | MM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 10.7 | 0.8 | 4 | 1030 | P | - | - | Right | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 10.7 | 0.8 | 4 | 4220 | P | - | - | Right | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 10.7 | 0.8 | 4 | 4230 | P | - | - | Right | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 10.7 | 0.8 | 4 | 4240 | P | - | - | Right | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Medium machining | P|K | 10.7 | 0.8 | 4 | 1030 | P | - | - | Right | - | - | PM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Medium machining | P|K | 10.7 | 0.8 | 4 | 4220 | P | - | - | Right | - | - | PM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Medium machining | P|K | 10.7 | 0.8 | 4 | 4230 | P | - | - | Right | - | - | PM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Medium machining | P|K | 10.7 | 0.8 | 4 | 4240 | P | - | - | Right | - | - | PM | Hard metal | ||
- | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.007 | - | Finishing | P|M|K|S | 10.7 | 0.8 | 4 | 235 | P | - | M | Right | - | S | Wiper - WL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Medium machining | P|K | 10.7 | 0.8 | 4 | H13A | P | - | - | Right | - | - | PM | Hard metal | ||
- | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.007 | - | Medium machining | P|M|K|S | 10.7 | 0.8 | 4 | 235 | P | - | M | Right | - | S | Wiper - WM | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Roughing | K | 10.7 | 2 | 4 | 1020 | - | - | - | Right | - | - | KH | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Roughing | K | 10.7 | 2 | 4 | 3040 | - | - | - | Right | - | - | KH | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Roughing | K | 10.7 | 2 | 4 | 3220 | - | - | - | Right | - | - | KH | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Roughing | K | 10.7 | 2 | 4 | K20W | - | - | - | Right | - | - | KH | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Medium machining | K | 10.7 | 2 | 4 | 1020 | - | - | - | Right | - | - | KM | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Medium machining | K | 10.7 | 2 | 4 | 3040 | - | - | - | Right | - | - | KM | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Medium machining | K | 10.7 | 2 | 4 | 3220 | - | - | - | Right | - | - | KM | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron | 0 | - | Finishing | M|K | 10.7 | 2 | 4 | 2040 | - | - | M | Right | - | - | ML | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron | 0.007 | - | Medium machining | M|K | 10.7 | 2 | 4 | 2040 | - | - | M | Right | - | - | MM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Roughing | P|K | 10.7 | 2 | 4 | 4220 | P | - | - | Right | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Roughing | P|K | 10.7 | 2 | 4 | 4230 | P | - | - | Right | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Roughing | P|K | 10.7 | 2 | 4 | 4240 | P | - | - | Right | - | - | PH | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 10.7 | 2 | 4 | 4230 | P | - | - | Right | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Finishing | P|K | 10.7 | 2 | 4 | 4240 | P | - | - | Right | - | - | PL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Medium machining | P|K | 10.7 | 2 | 4 | 4220 | P | - | - | Right | - | - | PM | Hard metal | ||
27.92 € | 1 | 5 Days | Steel / Cast Iron | 0.007 | - | Medium machining | P|K | 10.7 | 2 | 4 | 4230 | P | - | - | Right | - | - | PM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.007 | - | Medium machining | P|K | 10.7 | 2 | 4 | 4240 | P | - | - | Right | - | - | PM | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.007 | - | Roughing | M|K|S | 10.7 | 2 | 4 | 235 | - | - | M | Right | - | S | WH | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.007 | - | Finishing | M|K|S | 10.7 | 2 | 4 | 235 | - | - | M | Right | - | S | Wiper - WL | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.007 | - | Medium machining | M|K|S | 10.7 | 2 | 4 | 235 | - | - | M | Right | - | S | Wiper - WM | Hard metal |
Loading...
Clearance angle | 18° | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | ISO application K | K | eClass-5.1 | 21011901 |
Large insert / insert holder L/S | 12 T3 | Insert shape | 290-12 | Insert type | CoroMill 290 |
Face chamfer / shoulder version | n/a | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
work material
Customs tariff — weight(kg)
ISO application H
What type of machining is it suitable for?
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Grade code
ISO application P
Milling application
ISO application M
Insert design
Milling cutter type
ISO application S
Geometry / cutting edge
Grade type
Type
Filter by standard shipping days
Optional Attributes