SANDVIK CoroMill 325 Carbide Blank

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
325R160400BGH10F
325R160500BGH10F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Large insert / insert holder L/S

72.69 €

1 Quote 16 T3

79.54 €

1 Quote 16 05

Loading...

  1. 1

Basic information

work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Customs tariff — weight(kg) 0.005 Groove width / angle n/a
Customs tariff — weight per 1 Customs tariff — weight unit kg What type of machining is it suitable for? Blank for special profiles
Customs tariff — item number 82090020 All ISO application areas P|M|K|N|S ISO application K K
eClass-5.1 21011901 Number of cutting edges 3 Grade code H10F
ISO application P P Insert shape 325-16 Insert type Thread whirling insert – blank for special profiles
ISO application M M ISO application N N Manufacturer SANDVIK Coromant
ISO application S S Grade type Hard metal Customs tariff — country of origin DE

Tech Support