Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.001 | H | - | - | Medium machining | P|K|N|S|H | K | - | 1.52 | 2 | 04 03 | 1025 | P | 331-04 | - | Left | N | S | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Stainless Steel / Cast Iron | 0.015 | - | - | - | Medium machining | M|K | K | - | 1.52 | 2 | 04 03 | 1040 | - | 331-04 | M | Left | - | - | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.001 | H | - | BS = 1.20 mm / W1 = 9.50 mm | Finishing | P|M|N|S|H | - | 4.6 | 1.52 | 2 | 04 03 | 1130 | P | 331-04 | M | Left | N | S | Wiper - WL | Hard metal | ||
32.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.001 | H | - | - | Medium machining | P|K|N|S|H | K | - | 2.29 | 2 | 04 03 | 1025 | P | 331-04 | - | Left | N | S | Wiper - WL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.001 | H | - | - | Medium machining | P|K|N|S|H | K | - | 2.29 | 2 | 04 03 | 1030 | P | 331-04 | - | Left | N | S | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Stainless Steel / Cast Iron | 0.015 | - | - | - | Medium machining | M|K | K | - | 2.29 | 2 | 04 03 | 1040 | - | 331-04 | M | Left | - | - | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.001 | H | - | BS = 1.20 mm / W1 = 9.50 mm | Finishing | P|M|N|S|H | - | 4.6 | 2.29 | 2 | 04 03 | 1130 | P | 331-04 | M | Left | N | S | Wiper - WL | Hard metal | ||
32.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | - | - | Medium machining | P|K|N|S|H | K | - | 1.52 | 2 | 05 04 | 1025 | P | 331-05 | - | Left | N | S | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Stainless Steel / Cast Iron | 0.025 | - | - | - | Medium machining | M|K | K | - | 1.52 | 2 | 05 04 | 1040 | - | 331-05 | M | Left | - | - | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | - | BS = 1.20 mm / W1 = 9.50 mm | Finishing | P|M|N|S|H | - | 5.7 | 1.52 | 2 | 05 04 | 1130 | P | 331-05 | M | Left | N | S | Wiper - WL | Hard metal | ||
32.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | - | - | Medium machining | P|K|N|S|H | K | - | 2.29 | 2 | 05 04 | 1025 | P | 331-05 | - | Left | N | S | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Stainless Steel / Cast Iron | 0.025 | - | - | - | Medium machining | M|K | K | - | 2.29 | 2 | 05 04 | 1040 | - | 331-05 | M | Left | - | - | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | - | BS = 1.20 mm / W1 = 9.50 mm | Finishing | P|M|N|S|H | - | 5.7 | 2.29 | 2 | 05 04 | 1130 | P | 331-05 | M | Left | N | S | Wiper - WL | Hard metal | ||
- | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.003 | - | - | - | Medium machining | K|N|S | K | - | 2.29 | 2 | 05 04 | H10F | - | 331-05 | - | Left | N | S | Wiper - WL | Hard metal | ||
32.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | - | - | Medium machining | P|K|N|S|H | K | - | 3.05 | 2 | 05 04 | 1025 | P | 331-05 | - | Left | N | S | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Stainless Steel / Cast Iron | 0.025 | - | - | - | Medium machining | M|K | K | - | 3.05 | 2 | 05 04 | 1040 | - | 331-05 | M | Left | - | - | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.003 | H | - | BS = 1.30 mm / W1 = 9.50 mm | Finishing | P|M|N|S|H | - | 5.7 | 3.05 | 2 | 05 04 | 1130 | P | 331-05 | M | Left | N | S | Wiper - WL | Hard metal | ||
32.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.004 | H | - | - | Medium machining | P|K|N|S|H | K | - | 1.52 | 2 | 08 04 | 1025 | P | 331-08 | - | Left | N | S | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Stainless Steel / Cast Iron | 0.034 | - | - | - | Medium machining | M|K | K | - | 1.52 | 2 | 08 04 | 1040 | - | 331-08 | M | Left | - | - | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.004 | H | - | BS = 1.20 mm / W1 = 9.50 mm | Finishing | P|M|N|S|H | - | 7.7 | 1.52 | 2 | 08 04 | 1130 | P | 331-08 | M | Left | N | S | Wiper - WL | Hard metal | ||
32.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.004 | H | - | - | Medium machining | P|K|N|S|H | K | - | 2.29 | 2 | 08 04 | 1025 | P | 331-08 | - | Left | N | S | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Stainless Steel / Cast Iron | 0.034 | - | - | - | Medium machining | M|K | K | - | 2.29 | 2 | 08 04 | 1040 | - | 331-08 | M | Left | - | - | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.004 | H | - | BS = 1.20 mm / W1 = 9.50 mm | Finishing | P|M|N|S|H | - | 7.7 | 2.29 | 2 | 08 04 | 1130 | P | 331-08 | M | Left | N | S | Wiper - WL | Hard metal | ||
22.77 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.004 | - | - | - | Medium machining | K|N|S | K | - | 2.29 | 2 | 08 04 | H10F | - | 331-08 | - | Left | N | S | Wiper - WL | Hard metal | ||
32.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.004 | H | - | - | Medium machining | P|K|N|S|H | K | - | 3.05 | 2 | 08 04 | 1025 | P | 331-08 | - | Left | N | S | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Stainless Steel / Cast Iron | 0.034 | - | - | - | Medium machining | M|K | K | - | 3.05 | 2 | 08 04 | 1040 | - | 331-08 | M | Left | - | - | Wiper - WL | Hard metal | ||
31.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.004 | H | - | BS = 1.30 mm / W1 = 9.50 mm | Finishing | P|M|N|S|H | - | 7.7 | 3.05 | 2 | 08 04 | 1130 | P | 331-08 | M | Left | N | S | Wiper - WL | Hard metal | ||
22.77 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.004 | - | - | - | Medium machining | K|N|S | K | - | 3.05 | 2 | 08 04 | H10F | - | 331-08 | - | Left | N | S | Wiper - WL | Hard metal | ||
35.77 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | - | Medium machining | P|K|N|S|H | K | - | 1.52 | 2 | 11 05 | 1025 | P | 331-11 | - | Left | N | S | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Stainless Steel / Cast Iron | 0.063 | - | - | - | Medium machining | M|K | K | - | 1.52 | 2 | 11 05 | 1040 | - | 331-11 | M | Left | - | - | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | BS = 1.20 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 10.7 | 1.52 | 2 | 11 05 | 1130 | P | 331-11 | M | Left | N | S | Wiper - WL | Hard metal | ||
35.77 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | - | Medium machining | P|K|N|S|H | K | - | 2.29 | 2 | 11 05 | 1025 | P | 331-11 | - | Left | N | S | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Stainless Steel / Cast Iron | 0.063 | - | - | - | Medium machining | M|K | K | - | 2.29 | 2 | 11 05 | 1040 | - | 331-11 | M | Left | - | - | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | BS = 1.20 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 10.7 | 2.29 | 2 | 11 05 | 1130 | P | 331-11 | M | Left | N | S | Wiper - WL | Hard metal | ||
25.69 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.008 | - | - | - | Medium machining | K|N|S | K | - | 2.29 | 2 | 11 05 | H10F | - | 331-11 | - | Left | N | S | Wiper - WL | Hard metal | ||
35.77 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | - | Medium machining | P|K|N|S|H | K | - | 3.05 | 2 | 11 05 | 1025 | P | 331-11 | - | Left | N | S | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Stainless Steel / Cast Iron | 0.063 | - | - | - | Medium machining | M|K | K | - | 3.05 | 2 | 11 05 | 1040 | - | 331-11 | M | Left | - | - | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | BS = 1.30 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 10.7 | 3.05 | 2 | 11 05 | 1130 | P | 331-11 | M | Left | N | S | Wiper - WL | Hard metal | ||
35.77 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | - | Medium machining | P|K|N|S|H | K | - | 4.83 | 2 | 11 05 | 1025 | P | 331-11 | - | Left | N | S | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Stainless Steel / Cast Iron | 0.063 | - | - | - | Medium machining | M|K | K | - | 4.83 | 2 | 11 05 | 1040 | - | 331-11 | M | Left | - | - | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | BS = 1.50 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 10.7 | 4.83 | 2 | 11 05 | 1130 | P | 331-11 | M | Left | N | S | Wiper - WL | Hard metal | ||
35.77 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | - | Medium machining | P|K|N|S|H | K | - | 6.35 | 2 | 11 05 | 1025 | P | 331-11 | - | Left | N | S | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Stainless Steel / Cast Iron | 0.063 | - | - | - | Medium machining | M|K | K | - | 6.35 | 2 | 11 05 | 1040 | - | 331-11 | M | Left | - | - | Wiper - WL | Hard metal | ||
34.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.008 | H | - | BS = 1.60 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 10.7 | 6.35 | 2 | 11 05 | 1130 | P | 331-11 | M | Left | N | S | Wiper - WL | Hard metal | ||
40.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | - | Medium machining | P|K|N|S|H | K | - | 1.52 | 2 | 14 05 | 1025 | P | 331-14 | - | Left | N | S | Wiper - WL | Hard metal | ||
36.40 € | 1 | Quote | Stainless Steel / Cast Iron | 0.085 | - | - | - | Medium machining | M|K | K | - | 1.52 | 2 | 14 05 | 1040 | - | 331-14 | M | Left | - | - | Wiper - WL | Hard metal | ||
39.00 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | BS = 1.20 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 13.7 | 1.52 | 2 | 14 05 | 1130 | P | 331-14 | M | Left | N | S | Wiper - WL | Hard metal | ||
40.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | - | Medium machining | P|K|N|S|H | K | - | 2.29 | 2 | 14 05 | 1025 | P | 331-14 | - | Left | N | S | Wiper - WL | Hard metal | ||
36.40 € | 1 | Quote | Stainless Steel / Cast Iron | 0.085 | - | - | - | Medium machining | M|K | K | - | 2.29 | 2 | 14 05 | 1040 | - | 331-14 | M | Left | - | - | Wiper - WL | Hard metal | ||
39.00 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | BS = 1.20 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 13.7 | 2.29 | 2 | 14 05 | 1130 | P | 331-14 | M | Left | N | S | Wiper - WL | Hard metal | ||
40.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | - | Medium machining | P|K|N|S|H | K | - | 3.05 | 2 | 14 05 | 1025 | P | 331-14 | - | Left | N | S | Wiper - WL | Hard metal | ||
39.00 € | 1 | Quote | Stainless Steel / Cast Iron | 0.085 | - | - | - | Medium machining | M|K | K | - | 3.05 | 2 | 14 05 | 1040 | - | 331-14 | M | Left | - | - | Wiper - WL | Hard metal | ||
39.00 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | BS = 1.30 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 13.7 | 3.05 | 2 | 14 05 | 1130 | P | 331-14 | M | Left | N | S | Wiper - WL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.009 | - | - | - | Medium machining | P|K | K | - | 3.05 | 2 | 14 05 | 4240 | P | 331-14 | - | Left | - | - | Wiper - WL | Hard metal | ||
28.23 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.009 | - | - | - | Medium machining | K|N|S | K | - | 3.05 | 2 | 14 05 | H10F | - | 331-14 | - | Left | N | S | Wiper - WL | Hard metal | ||
40.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | - | Medium machining | P|K|N|S|H | K | - | 4.83 | 2 | 14 05 | 1025 | P | 331-14 | - | Left | N | S | Wiper - WL | Hard metal | ||
39.00 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | BS = 1.50 mm / W1 = 11.50 mm | Finishing | P|M|N|S|H | - | 13.7 | 4.83 | 2 | 14 05 | 1130 | P | 331-14 | M | Left | N | S | Wiper - WL | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.009 | - | - | - | Medium machining | P|K | K | - | 4.83 | 2 | 14 05 | 4240 | P | 331-14 | - | Left | - | - | Wiper - WL | Hard metal | ||
28.23 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.009 | - | - | - | Medium machining | K|N|S | K | - | 4.83 | 2 | 14 05 | H10F | - | 331-14 | - | Left | N | S | Wiper - WL | Hard metal | ||
40.00 € | 1 | Quote | Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.009 | H | - | - | Medium machining | P|K|N|S|H | K | - | 6.35 | 2 | 14 05 | 1025 | P | 331-14 | - | Left | N | S | Wiper - WL | Hard metal |
Loading...
Clearance angle | N (0°) | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Insert type | CoroMill 331 Milling Insert |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
work material
Customs tariff — weight(kg)
ISO application H
Type recommendation
Other designs
What type of machining is it suitable for?
All ISO application areas
ISO application K
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
ISO application M
Insert design
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Type
Optional Attributes