SANDVIK CoroMill 327 Solid Carbide Head for Chamfering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
327R061212045CH1025
327R122220045CH1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Milling cutter diameter Dc
(mm)
Groove width / angle max. radial cutting depth ar Max. cutting depth
(mm)
Insert shape Large insert / insert holder Insert holder or coupling size

83.38 €

1 Quote 0.00211.71.20.80.8327-0666

89.38 €

1 Quote 0.01121.721.71.7327-121212

Loading...

  1. 1

Basic information

work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Other designs 45° Customs tariff — weight per 1
Customs tariff — weight unit kg What type of machining is it suitable for? Chamfering Customs tariff — item number 82090020
Number of indexable inserts / cutters Zn 3 All ISO application areas P|M|K|N|S ISO application K K
Corner radius RE(mm) n/a eClass-5.1 21011901 Number of cutting edges 3
Grade code 1025 ISO application P P Milling application Internal groove and thread milling cutter
Insert type CoroMill 327 Insert for Chamfering ISO application M M Insert design Right
ISO application N N Milling cutter type CoroMill 327, insert from 10 mm bore Manufacturer SANDVIK Coromant
ISO application S S Geometry / cutting edge CH Grade type Hard metal
Customs tariff — country of origin DE

Tech Support