Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.69 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | M | - | LE = 5.90 | 0.2 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | ML | Hard metal | DE | ||
22.00 € | 1 | Quote | [Other] 18° | Non-ferrous metal | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | N | - | LE = 5.90 | 0.2 | 2 | 07 02 | H13A | - | 390-07 | R390 - insert size 7 mm | - | N | - | NL | Hard metal | DE | ||
29.46 € | 1 | Quote | [Other] 18° | Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | P|S | - | LE = 5.90 | 0.2 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | S | PL | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M | - | LE = 5.90 | 0.2 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | MM | Hard metal | DE | ||
23.54 € | 1 | Quote | [Other] 18° | Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P|S | - | LE = 5.90 | 0.2 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | S | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P | - | LE = 5.90 | 0.2 | 2 | 07 02 | 4240 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
27.62 € | 1 | Quote | [Other] 18° | Cast Iron | 0.001 | - | K | W1 = 4.00 mm / BS = 1.40 mm | Finishing | K | K — first option | LE = 5.90 | 0.4 | 2 | 07 02 | 1020 | - | 390-07 | R390 - insert size 7 mm | - | - | - | KL | Hard metal | DE | ||
27.62 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Finishing | M|S | - | LE = 5.90 | 0.4 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | S | ML | Hard metal | DE | ||
27.62 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Finishing | M|S | - | LE = 5.90 | 0.4 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | ML | Hard metal | DE | ||
27.62 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | M|S | - | LE = 5.90 | 0.4 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
27.62 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | M|S | - | LE = 5.90 | 0.4 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
22.00 € | 1 | Quote | [Other] 18° | Non-ferrous metal | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | N | - | LE = 5.90 | 0.4 | 2 | 07 02 | H13A | - | 390-07 | R390 - insert size 7 mm | - | N | - | NL | Hard metal | DE | ||
28.08 € | 1 | Quote | [Other] 18° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.001 | H | - | W1 = 4.00 mm / BS = 1.40 mm | Finishing | P|M|N|S|H | - | LE = 5.90 | 0.4 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | M | N | S | PL | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Cast Iron | 0.001 | - | K | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | K | K — first option | LE = 5.90 | 0.4 | 2 | 07 02 | 1020 | - | 390-07 | R390 - insert size 7 mm | - | - | - | KM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Cast Iron | 0.001 | - | K | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | K | K — first option | LE = 5.90 | 0.4 | 2 | 07 02 | 3330 | - | 390-07 | R390 - insert size 7 mm | - | - | - | KM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | M|S | - | LE = 5.90 | 0.4 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | M|S | - | LE = 5.90 | 0.4 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
22.46 € | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | P | - | LE = 5.90 | 0.4 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | P | - | LE = 5.90 | 0.4 | 2 | 07 02 | 4230 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 1.40 mm | Medium machining | P | - | LE = 5.90 | 0.4 | 2 | 07 02 | 4240 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
27.69 € | 1 | Quote | [Other] 18° | Steel / Cast Iron | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | P|K | K | LE = 5.90 | 0.8 | 2 | 07 02 | 1020 | P | 390-07 | R390 - insert size 7 mm | - | - | - | KL | Hard metal | DE | ||
27.69 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | M | - | LE = 5.90 | 0.8 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | ML | Hard metal | DE | ||
27.69 € | 1 | Quote | [Other] 18° | Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | S | - | LE = 5.90 | 0.8 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | - | - | S | ML | Hard metal | DE | ||
27.69 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M | - | LE = 5.90 | 0.8 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | MM | Hard metal | DE | ||
27.69 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M|S | - | LE = 5.90 | 0.8 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
22.00 € | 1 | Quote | [Other] 18° | Non-ferrous metal | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | N | - | LE = 5.90 | 0.8 | 2 | 07 02 | H13A | - | 390-07 | R390 - insert size 7 mm | - | N | - | NL | Hard metal | DE | ||
28.08 € | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | P | - | LE = 5.90 | 0.8 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PL | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Steel / Cast Iron | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P|K | K | LE = 5.90 | 0.8 | 2 | 07 02 | 1020 | P | 390-07 | R390 - insert size 7 mm | - | - | - | KM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Cast Iron | 0.001 | - | K | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | K | K — first option | LE = 5.90 | 0.8 | 2 | 07 02 | 3330 | - | 390-07 | R390 - insert size 7 mm | - | - | - | KM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M | - | LE = 5.90 | 0.8 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | MM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M|S | - | LE = 5.90 | 0.8 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
22.46 € | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P | - | LE = 5.90 | 0.8 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P | - | LE = 5.90 | 0.8 | 2 | 07 02 | 4230 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P | - | LE = 5.90 | 0.8 | 2 | 07 02 | 4240 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
27.69 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | M | - | LE = 5.90 | 1.2 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | ML | Hard metal | DE | ||
27.69 € | 1 | Quote | [Other] 18° | Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Finishing | P|S | - | LE = 5.90 | 1.2 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | S | PL | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M | - | LE = 5.90 | 1.2 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | MM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M|S | - | LE = 5.90 | 1.2 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
22.46 € | 1 | Quote | [Other] 18° | Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P|S | - | LE = 5.90 | 1.2 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | S | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P | - | LE = 5.90 | 1.2 | 2 | 07 02 | 4240 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
27.69 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.20 mm | Finishing | M | - | LE = 5.90 | 1.6 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | ML | Hard metal | DE | ||
28.08 € | 1 | Quote | [Other] 18° | Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.20 mm | Finishing | P|S | - | LE = 5.90 | 1.6 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | S | PL | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Cast Iron | 0.001 | - | - | W1 = 4.00 mm / BS = 0.20 mm | Medium machining | K | K | LE = 5.90 | 1.6 | 2 | 07 02 | 1020 | - | 390-07 | R390 - insert size 7 mm | - | - | - | KM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.20 mm | Medium machining | M | - | LE = 5.90 | 1.6 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | MM | Hard metal | DE | ||
22.15 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.20 mm | Medium machining | M|S | - | LE = 5.90 | 1.6 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
22.46 € | 1 | Quote | [Other] 18° | Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.20 mm | Medium machining | P|S | - | LE = 5.90 | 1.6 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | S | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.20 mm | Medium machining | P | - | LE = 5.90 | 1.6 | 2 | 07 02 | 4240 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
24.08 € | 1 | Quote | [Other] 21° | Cast Iron | 0.001 | - | - | n/s | Medium machining | K | K | 10 | 0.2 | 2 | 11 T3 | H13A | - | 390-11 | R390 - insert size 11mm | - | - | - | KM | Hard metal | DE | ||
33.38 € | 1 | Quote | [Other] 21° | Stainless Steel / Cast Iron | 0.002 | - | - | n/s | Medium machining | M|K | K | 10 | 0.2 | 2 | 11 T3 | 1040 | - | 390-11 | R390 - insert size 11mm | M | - | - | MM | Hard metal | DE | ||
33.08 € | 1 | Quote | [Other] 21° | Stainless Steel / Cast Iron | 0.001 | - | - | n/s | Medium machining | M|K | K | 10 | 0.2 | 2 | 11 T3 | 2030 | - | 390-11 | R390 - insert size 11mm | M | - | - | MM | Hard metal | DE | ||
31.85 € | 1 | Quote | [Other] 21° | Steel / Cast Iron | 0.001 | - | - | n/s | Medium machining | P|K | K | 10 | 0.2 | 2 | 11 T3 | 1025 | P | 390-11 | R390 - insert size 11mm | - | - | - | PM | Hard metal | DE | ||
33.85 € | 1 | Quote | [Other] 21° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | W1 = 6.80 mm / BS = 0.70 mm | Medium machining | P|M|N|S|H | - | LE = 10.00 | 0.2 | 2 | 11 T3 | 1130 | P | 390-11 | R390 - insert size 11mm | M | N | S | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 21° | Steel / Cast Iron | 0.001 | - | - | n/s | Medium machining | P|K | K | 10 | 0.2 | 2 | 11 T3 | 4240 | P | 390-11 | R390 - insert size 11mm | - | - | - | PM | Hard metal | DE | ||
24.08 € | 1 | Quote | [Other] 21° | Non-ferrous metal | 0.01 | - | - | n/s | Finishing | N | - | 10 | 0.4 | 2 | 11 T3 | H13A | - | 390-11 | R390 - insert size 11mm | - | N | - | NL | Hard metal | DE | ||
153.46 € | 1 | Quote | [Other] 21° | Non-ferrous metal | 0.002 | - | - | n/s | Finishing | N | - | 10 | 0.4 | 1 | 11 T3 | CD10 | - | 390-11 | R390 - insert size 11mm | - | N | - | NL | PKD | DE | ||
31.85 € | 1 | Quote | [Other] 21° | Steel / Cast Iron | 0.002 | - | - | n/s | Finishing | P|K | K | 10 | 0.4 | 2 | 11 T3 | 1025 | P | 390-11 | R390 - insert size 11mm | - | - | - | PL | Hard metal | DE | ||
33.85 € | 1 | Quote | [Other] 21° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | W1 = 6.80 mm / BS = 0.90 mm | Finishing | P|M|N|S|H | - | LE = 10.00 | 0.4 | 2 | 11 T3 | 1130 | P | 390-11 | R390 - insert size 11mm | M | N | S | PL | Hard metal | DE | ||
33.38 € | 1 | Quote | [Other] 21° | Steel / Cast Iron | 0.002 | - | - | n/s | Finishing | P|K | K | 10 | 0.4 | 2 | 11 T3 | S30T | P | 390-11 | R390 - insert size 11mm | - | - | - | PL | Hard metal | DE | ||
33.38 € | 1 | Quote | [Other] 21° | Steel / Cast Iron | 0.002 | - | - | n/s | Finishing | P|K | K | 10 | 0.4 | 2 | 11 T3 | S40T | P | 390-11 | R390 - insert size 11mm | - | - | - | PL | Hard metal | DE | ||
26.08 € | 1 | Quote | [Other] 21° | Cast Iron | 0.002 | - | - | n/s | Medium machining | K | K | 10 | 0.4 | 2 | 11 T3 | 1020 | - | 390-11 | R390 - insert size 11mm | - | - | - | KM | Hard metal | DE |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
eClass-5.1 | 21011901 | Insert design | Right | Manufacturer | SANDVIK Coromant |
Configure
Basic Attributes
Clearance angle
work material
Customs tariff — weight(kg)
ISO application H
Type recommendation
Other designs
What type of machining is it suitable for?
All ISO application areas
ISO application K
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
Insert type
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Customs tariff — country of origin
Type
Optional Attributes