SANDVIK U-Max Insert for Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R21544090208AAHH10F
R21544090208MWH4030
R21544090208MWL235
R21544090208MWL4030
R21544090208MWL4040
R21544090208MWL530
R2154415T304MWL3040
R2154415T304MWL4030
R2154415T308AAHH13A
R2154415T308MWH235
R2154415T308MWH4030
R2154415T308MWH4040
R2154415T308MWL235
R2154415T308MWL3040
R2154415T308MWL4030
R2154415T308MWL4040
R2154415T308MWLH13A
R2154415T316MWL4030
R2154415T324MWL4030
R216207T3SM30
R216207T3235
R21620802041A235
R21620802041ASM30
R21620802042A235
R216209T3SM30
R2162100204SM30
R2162100204235
R216215T3081SM30
R216215T3081235
R216215T3122SM30
R216215T3122235
R21621703082SM30
R21621703081235
R21621703082235
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clearance angle work material Geometry/cutting edge Customs tariff weight
(kg)
Large insert/insert seat L/S ISO application area M All ISO application areas Max. cutting depth
(mm)
Corner radius RE
(mm)
ISO application area P Number of cutting edges Grade code Insert shape Insert type Grade type ISO application area S

22.69 €

1 Quote P (11°)Cast Iron / Heat-resistant alloy, titanium alloyAAH flat0.00209 02-K|S-0.8--H10F215.44R215.44 Milling InsertCarbideS

25.69 €

1 Quote P (11°)Steel / Cast IronWH0.00109 02-P|K-0.8P-4030215.44R215.44 Milling InsertCarbide-

25.15 €

1 Quote P (11°)Steel / Stainless Steel / Cast IronWiper - WL0.00109 02MP|M|K-0.8P-235215.44R215.44 Milling InsertCarbide-

25.69 €

1 Quote P (11°)Steel / Cast IronWiper - WL0.00109 02-P|K-0.8P-4030215.44R215.44 Milling InsertCarbide-

25.69 €

1 Quote P (11°)Steel / Stainless Steel / Cast IronWiper - WL0.00109 02MP|M|K-0.8P-4040215.44R215.44 Milling InsertCarbide-

-

1 Quote P (11°)Steel / Cast IronWiper - WL0.00109 02-P|K-0.8P-530215.44R215.44 Milling InsertCERMET-

27.03 €

1 Quote P (11°)Cast IronWiper - WL0.00515 T3-K-0.4--3040215.44R215.44 Milling InsertCarbide-

29.23 €

1 Quote P (11°)Steel / Cast IronWiper - WL0.00515 T3-P|K-0.4P-4030215.44R215.44 Milling InsertCarbide-

26.38 €

1 Quote P (11°)Cast IronAAH flat0.00715 T3-K-0.8--H13A215.44R215.44 Milling InsertCarbide-

28.77 €

1 Quote P (11°)Steel / Stainless Steel / Cast IronWH0.00615 T3MP|M|K-0.8P-235215.44R215.44 Milling InsertCarbide-

29.23 €

1 Quote P (11°)Steel / Cast IronWH0.00615 T3-P|K-0.8P-4030215.44R215.44 Milling InsertCarbide-

29.23 €

1 Quote P (11°)Steel / Stainless Steel / Cast IronWH0.00615 T3MP|M|K-0.8P-4040215.44R215.44 Milling InsertCarbide-

28.77 €

1 Quote P (11°)Steel / Stainless Steel / Cast IronWiper - WL0.00515 T3MP|M|K-0.8P-235215.44R215.44 Milling InsertCarbide-

30.15 €

1 Quote P (11°)Cast IronWiper - WL0.00515 T3-K-0.8--3040215.44R215.44 Milling InsertCarbide-

29.23 €

1 Quote P (11°)Steel / Cast IronWiper - WL0.00515 T3-P|K-0.8P-4030215.44R215.44 Milling InsertCarbide-

29.23 €

1 Quote P (11°)Steel / Stainless Steel / Cast IronWiper - WL0.00515 T3MP|M|K-0.8P-4040215.44R215.44 Milling InsertCarbide-

21.92 €

1 Quote P (11°)Cast IronWiper - WL0.00515 T3-K-0.8--H13A215.44R215.44 Milling InsertCarbide-

29.23 €

1 Quote P (11°)Steel / Cast IronWiper - WL0.00515 T3-P|K-1.6P-4030215.44R215.44 Milling InsertCarbide-

29.23 €

1 Quote P (11°)Steel / Cast IronWiper - WL0.00515 T3-P|K-2.4P-4030215.44R215.44 Milling InsertCarbide-

-

1 5 Days C (7°)Steel / Stainless Steel / Cast Iron-0.00407 T3MP|M|K--P2SM30R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

-

1 5 Days C (7°)Steel / Stainless Steel / Cast Iron-0.00407 T3MP|M|K--P2235R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

21.85 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00608 02MP|M|K80.4P2235R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

16.20 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00608 02MP|M|K80.4P2SM30R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

19.68 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00108 02MP|M|K80.4P2235R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

-

1 5 Days P (11°)Steel / Stainless Steel / Cast Iron-0.00709 T3MP|M|K--P2SM30R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

18.54 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00210 02MP|M|K150.4P2SM30R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

23.23 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00210 02MP|M|K150.4P2235R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

19.54 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00615 T3MP|M|K150.8P2SM30R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

24.62 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00615 T3MP|M|K150.8P2235R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

21.69 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00615 T3MP|M|K151.2P2SM30R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

27.54 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00615 T3MP|M|K151.2P2235R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

39.38 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00617 03MP|M|K150.8P2SM30R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

52.23 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00617 03MP|M|K150.8P2235R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

52.23 €

1 Quote P (11°)Steel / Stainless Steel / Cast Iron-0.00617 03MP|M|K150.8P2235R216.2 - U-MaxR216.2 - U-Max Indexable InsertCarbide-

Loading...

  1. 1

Basic information

Customs tariff goods number 82090020 Customs tariff weight unit kg eClass-5.1 21011901
ISO application area K K Insert design Right-hand Manufacturer SANDVIK COROMANT
Suitable for which type of machining? Medium machining Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support