We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 25/9/2022 to 1:00 (CEST) 26/9/2022. We apologize for the inconvenience.

SANDVIK Insert for Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1941120400AAHM
HNGX090520KM3330
HNGX090520KMK20D
LPMH250610PM4230
LPMH250610PM4240
LPMH 25 06 10-PM 1030
SECN1203EERH10
SEER1203AZWL4030
SEER1203AZWL4040
SEER1204AZWL4230
SEKN1203AZ2030
SEKN1203AZ3040
SEKN1203AZ530
SEKN 15 04 AZ 3020
SEKR1203AZWM235
SEKR1203AZWM4230
SEKR1203AZWM4240
SEKR1204AZWM3020
SEKR1204AZWM4240
SEKR1504AZWM2040
SEKR1504AZWM4230
SFCX1203EFR1H10
SNKN 12 04 EN N HM
SNUN120412SM30
SPEX1203EDR1HM
SPEX1504EDR1HM
SPEX1504EDR1530
SPKN1203EDL4230
SPKN 12 03 ED L 3020
SPKN 12 04 ED R 3020
SPKR1203EDLWH4230
SPKR1203EDRWH4230
SPKR1203EDRWH4240
SPKR1204EDRWH4230
SPKR1204EDRWH4240
SPKR1504EDLWH4230
SPKR1504EDRWH4230
SPKR1504EDRWH4240
SPKR1904EDRWH4230
SPMT09T308WH235
SPMT09T308WH4030
SPMT09T308WH4040
SPMT09T308WL235
SPMT09T308WL4030
SPMT09T308WL4040
SPMT120408WH4040
SPMT120408WL4030
SPMT120408WL4040
SPMX120408WLSM30
TPKN2204PDL4230
TPKR1603PPRWH235
TPKR1603PPRWH3040
TPKR1603PPRWH4230
TPKR1603PPRWH4240
TPKR2204PDRWH235
TPKR2204PDRWH3040
TPKR2204PDRWH4230
TPKR2204PDRWH4240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Clearance angle work material Geometry/cutting edge Type recommendation Cutter diameter Dc
(mm)
Customs tariff weight
(kg)
Large insert/insert seat L/S ISO application area H Insert clearance angle ISO application area M All ISO application areas Max. cutting depth
(mm)
Corner radius RE
(mm)
ISO application area P Number of cutting edges Grade code Milling application Insert shape Insert type ISO application area K Parallel land/corner design Insert design Grade type Suitable for which type of machining? ISO application area S ISO application area N

-

1 Quote N (0°)Steel / Cast IronFlat-1940.00712 04---P|K--P4HMOther milling systems194*Flat insert with boreK-NeutralCarbideMedium machining--

-

1 Quote N (0°)Cast IronKMK-0.01509 05---K92-123330-HNGX*Insert with geometry and boreK - 1. SelectionBS = 0.00 mmNeutralCarbideMedium machining--

-

1 Quote N (0°)Cast IronKM--0.01509 05---K-2-6K20D-HNGX*Other designsK-NeutralCarbideRoughing--

-

1 Quote P (11°)Steel / Cast Iron / High Hardness MaterialPM--0.02325 06H--P|K|Hae=22.000.79P24230-LPMH*Single-sided Insert with Bore and GeometryK-NeutralCarbideRoughing--

-

1 Quote P (11°)Steel / Stainless Steel / Cast IronPM--0.02225 06--MP|M|Kae=22.000.79P24240-LPMH*Single-sided Insert with Bore and GeometryK-NeutralCarbideRoughing--

-

1 Quote P (11°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloyPM--0.02325 06--MP|M|K|Sae=22.000.79P21030-LPMH*Single-sided Insert with Bore and GeometryK-NeutralCarbideRoughingS-

-

1 Quote E (20°)-EER--0.00612 04-------4H10-SECN*Flat insert without bore--NeutralCarbideMedium machining--

-

1 Quote E (20°)Steel / Cast IronAZ-WL--0.00612 03---P|K9.6-P44030-SEER*Flat insert without boreKdouble-sided = 1.60/1.50NeutralCarbideMedium machining--

-

1 Quote E (20°)Steel / Cast IronAZ-WL--0.00612 03---P|K9.6-P44040-SEER*Flat insert without boreKdouble-sided = 1.60/1.50NeutralCarbideMedium machining--

-

1 Quote E (20°)Steel / Cast IronAZ-WL--0.00812 04---P|K6.4-P44230-SEER*Flat insert without boreKBS = 1.60NeutralCarbideMedium machining--

-

1 Quote E (20°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloyAZ--0.00612 03--MP|M|K|S9.6-P42030-SEKN*Flat insert without boreKBS = 1.70/1.20NeutralCarbideMedium machiningS-

-

1 Quote E (20°)Steel / Cast Iron / High Hardness MaterialAZ--0.00612 03H--P|K|H9.6-P43040-SEKN*Flat insert without boreKBS = 1.70/1.20NeutralCarbideMedium machining--

15.18 €

1 5 Days E (20°)Stainless Steel / Cast Iron / Non-ferrous metalAZ--0.00612 03--MM|K|N9.6--4530-SEKN*Flat insert without boreKBS = 2.00NeutralCERMETMedium machining-N

-

1 Quote E (20°)Cast IronAZ--0.00815 04---K9.6--43020-SEKN*Flat insert without boreKBS = 1.70/1.20NeutralCarbideMedium machining--

-

1 Quote E (20°)-AZ-WM--0.00612 03----9.6--4235-SEKR*Flat insert without bore-double-sided = 1.60/1.50NeutralCarbide---

-

1 Quote E (20°)Steel / Cast IronAZ-WM--0.00612 03---P|K9.6-P44230-SEKR*Flat insert without boreKdouble-sided = 1.60/1.50NeutralCarbideMedium machining--

-

1 Quote E (20°)Steel / Cast IronAZ-WM--0.00612 03---P|K9.6-P44240-SEKR*Flat insert without boreKdouble-sided = 1.60/1.50NeutralCarbideMedium machining--

-

1 Quote E (20°)Cast IronAZ-WM--0.00812 04---K9.6--43020-SEKR*Flat insert without boreKdouble-sided = 1.60/1.50NeutralCarbideMedium machining--

-

1 Quote E (20°)Steel / Cast IronAZ-WM--0.00812 04---P|K9.6-P44240-SEKR*Flat insert without boreKdouble-sided = 1.60/1.50NeutralCarbideMedium machining--

-

1 Quote E (20°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloyAZ-WM--0.00815 04--MP|M|K|S12.7-P42040-SEKR*Flat insert without boreKdouble-sided = 1.60/1.50NeutralCarbideMedium machiningS-

-

1 Quote E (20°)Steel / Cast IronAZ-WM--0.00815 04---P|K8.7-P44230-SEKR*Flat insert without boreKBS = 1.60NeutralCarbideMedium machining--

-

1 Quote [Other] OtherCast Iron / Non-ferrous metalFlat--0.00612 03-26°-K|N8--1H10-SFCX*Flat insert without boreKBS = 10.00/500Right-handCarbideAluminum machining-N

-

1 Quote N (0°)-Flat with parallel land--0.01112 04----9.6--8HM-SNKN*Flat insert without bore-BS = 1.40NeutralCarbideMedium machining--

-

1 Quote N (0°)Steel / Stainless Steel / Cast IronFlat with radius--0.0112 04--MP|M|K9.61.2P8SM30-SNUN*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)-EDR-1--0.00612 03----9.6--2HM-SPEX*Flat insert without bore-BS =10.00/500.00Right-handCarbideFinishing--

-

1 Quote P (11°)-EDR-1--0.01515 04----11.3--2HM-SPEX*Flat insert without bore-BS =10.00/500.00Right-handCarbideFinishing--

-

1 Quote P (11°)Steel / Stainless Steel / Cast IronEDR-1--0.01515 04--MP|M|K11.3-P2530-SPEX*Flat insert without boreKBS =10.00/500.00Right-handCERMETFinishing--

-

1 Quote P (11°)Steel / Cast IronED--0.00712 04---P|K9-P44230-SPKN*Flat insert without boreKBS = 1.60Left-handCarbideMedium machining--

-

1 Quote P (11°)Cast IronED--0.00712 03---K9.6--43020-SPKN*Flat insert without boreKBS = 1.40Left-handCarbideMedium machining--

-

1 Quote P (11°)Cast IronED--0.00912 04---K9.6--43020-SPKN*Flat insert without boreKBS = 1.40Right-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00612 03---P|K9-P44230-SPKR*Flat insert without boreKBS = 1.40Left-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00612 03---P|K9.6-P44230-SPKR*Flat insert without boreKBS = 1.40Right-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00612 03---P|K9.6-P44240-SPKR*Flat insert without boreKBS = 1.40Right-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00912 04---P|K9.6-P44230-SPKR*Flat insert without boreKBS = 1.40Right-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00612 04---P|K9-P44240-SPKR*Flat insert without boreKBS = 1.50Right-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.01415 04---P|K12-P44230-SPKR*Flat insert without boreKBS = 1.40Left-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.01415 04---P|K11.3-P44230-SPKR*Flat insert without boreKBS = 1.40Right-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.01415 04---P|K11.3-P44240-SPKR*Flat insert without boreKBS = 1.40Right-handCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.02219 04---P|K14.3-P44230-SPKR*Flat insert without boreKBS = 2.70Right-handCarbideMedium machining--

-

1 Quote P (11°)Stainless Steel / Cast IronWH--0.00309 T3--MM|K6.80.8-4235-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00309 T3---P|K6.80.8P44030-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00309 T3---P|K6.80.8P44040-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Stainless Steel / Cast IronWiper - WL--0.00309 T3--MM|K6.80.8-4235-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWiper - WL--0.00309 T3---P|K6.80.8P44030-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWiper - WL--0.00309 T3---P|K6.80.8P44040-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWiper - WL--0.00812 04---P|K9.60.8P44040-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWiper - WL--0.00812 04---P|K9.60.8P44030-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWiper - WL--0.00812 04---P|K9.60.8P44040-SPMT*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWiper - WL--0.00612 04---P|K9.60.8P4SM30-SPMX*Flat insert without boreK-NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronPD--0.01322 04---P|K18-P34230-TPKN*Flat insert without boreKBS = 1.40Left-handCarbideMedium machining--

-

1 Quote P (11°)Stainless Steel / Cast IronWH--0.00516 03--MM|K12--3235-TPKR*Insert with chip groove without boreKBS = 1.20NeutralCarbideMedium machining--

-

1 Quote P (11°)Cast IronWH--0.00516 03---K12--33040-TPKR*Insert with chip groove without boreKBS = 1.20NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00516 03---P|K12-P34230-TPKR*Insert with chip groove without boreKBS = 1.20NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.00516 03---P|K12-P34240-TPKR*Insert with chip groove without boreKBS = 1.20NeutralCarbideMedium machining--

-

1 Quote P (11°)Stainless Steel / Cast IronWH--0.01222 04--MM|K16.5--3235-TPKR*Insert with chip groove without boreKBS = 1.40NeutralCarbideMedium machining--

-

1 Quote P (11°)Cast IronWH--0.01222 04---K16.5--33040-TPKR*Insert with chip groove without boreKBS = 1.40NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.01222 04---P|K16.5-P34230-TPKR*Insert with chip groove without boreKBS = 1.40NeutralCarbideMedium machining--

-

1 Quote P (11°)Steel / Cast IronWH--0.01222 04---P|K16.5-P34240-TPKR*Insert with chip groove without boreKBS = 1.40NeutralCarbideMedium machining--

Loading...

  1. 1

Basic information

Customs tariff goods number 82090020 Customs tariff weight unit kg eClass-5.1 21011901
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support