Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
425N1707EKLW12K20W |
425N1707EKLW121010 |
425N1707EKLW121020 |
425N1707EKLW123220 |
425N1707EKLW123330 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Grade code | |
---|---|---|---|---|---|
51.85 € | 1 | Quote | K20W | ||
57.92 € | 1 | Quote | 1010 | ||
57.92 € | 1 | Quote | 1020 | ||
63.38 € | 1 | Quote | 3220 | ||
57.92 € | 1 | Quote | 3330 |
Loading...
Clearance angle | Other | work material | Cast Iron | Customs tariff — weight(kg) | 0.014 |
---|---|---|---|---|---|
Other designs | W1 = 7.50 mm / BS = 10.40 mm / BSR = 1250.00 mm / CHW =0.40 mm / LE = 2.10 mm / S = 10.00 mm | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
What type of machining is it suitable for? | Finishing | Customs tariff — item number | 82090020 | Insert clearance angle | 14° |
All ISO application areas | K | ISO application K | K | Corner radius RE(mm) | n/s |
eClass-5.1 | 21011901 | Number of cutting edges | 8 | Large insert / insert holder L/S | 17 07 |
Insert shape | 425-17 | Insert type | 425N - insert size 17mm | Insert design | Neutral |
Manufacturer | SANDVIK Coromant | Geometry / cutting edge | Wiper - KLW | Grade type | Hard metal |
Customs tariff — country of origin | DE |