Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R390180612MPMRS40T |
R390180616HML2040 |
R390180616MKM3040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | What type of machining is it suitable for? | All ISO application areas | Corner radius RE (mm) | Grade code | ISO application P | ISO application M | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.85 € | 1 | Quote | Steel / Cast Iron | 0.011 | Roughing | P|K | 1.2 | S40T | P | - | PMR | ||
42.23 € | 1 | Quote | Stainless Steel / Cast Iron | 0.006 | Finishing | M|K | 1.6 | 2040 | - | M | ML | ||
34.08 € | 1 | Quote | Cast Iron | 0.006 | Medium machining | K | 1.6 | 3040 | - | - | KM |
Loading...
Clearance angle | P (11°) | Other designs | n/s | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 | ISO application K | K |
Max. cutting depth(mm) | 15.7 | eClass-5.1 | 21011901 | Number of cutting edges | 2 |
Large insert / insert holder L/S | 18 06 | Insert shape | 390-18 | Insert type | R390 - insert size 18mm |
Insert design | Right | Manufacturer | SANDVIK Coromant | Grade type | Hard metal |
Customs tariff — country of origin | DE |