Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TNEF1204ANCA3020 |
TNEF1204ANCA3040 |
TNEF1204ANCA3330 |
TNEF1204ANKM3330 |
TNEF1204ANKX3330 |
TNEF1204ANWL3040 |
TNEF1204ANWL3330 |
TNEF 12 04 AN-KX K20W |
TNEN1204AN3330 |
TNHF1204ANCA4230 |
TNHF1204ANCA4240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | ISO application area H | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Grade code | Insert shape | Insert type | ISO application area K | Parallel land/corner design | Suitable for which type of machining? | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.23 € | 1 | Quote | Cast Iron | AN-CA | - | 0.012 | - | K | 6 | - | - | 3020 | TNEF* | Other designs | K | BS = 1.50 mm | Roughing | ||
42.54 € | 1 | Quote | Steel / Cast Iron / High Hardness Material | AN-CA | - | 0.012 | H | P|K|H | 6 | - | P | 3040 | TNEF* | Other designs | K | BS = 1.50 mm | Roughing | ||
43.85 € | 1 | Quote | Cast Iron | AN-CA | K | 0.012 | - | K | 12 | 3 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.50 mm | Medium machining | ||
39.08 € | 1 | Quote | Cast Iron | AN-KM | K | 0.012 | - | K | 12 | 2 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.30 mm | Medium machining | ||
- | 1 | Quote | Cast Iron | AN-KX | K | 0.012 | - | K | 12 | 1 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.30 mm | Medium machining | ||
42.54 € | 1 | Quote | Steel / Cast Iron / High Hardness Material | AN-WL | - | 0.011 | H | P|K|H | 6 | - | P | 3040 | TNEF* | Other designs | K | BS = 1.75 mm/2.00 mm | Roughing | ||
40.88 € | 1 | Quote | Cast Iron | AN-WL | K | 0.012 | - | K | 12 | 2 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.80 mm | Finishing | ||
- | 1 | Quote | Cast Iron | AN-KX | - | 0.012 | - | K | 6 | - | - | K20W | TNEF* | Other designs | K | BS = 1.25 mm/25.00 mm | Roughing | ||
39.77 € | 1 | Quote | Cast Iron | AN flat | K | 0.013 | - | K | 12 | - | - | 3330 | TNEN* | Flat insert without bore | K - 1. Selection | BS = 2.50 mm | Medium machining | ||
42.15 € | 1 | Quote | Steel / Cast Iron | AN-CA | - | 0.012 | - | P|K | 6 | - | P | 4230 | TNHF* | Other designs | K | BS = 1.50 mm | Roughing | ||
41.54 € | 1 | Quote | Steel / Cast Iron | AN-CA | - | 0.012 | - | P|K | 6 | - | P | 4240 | TNHF* | Other designs | K | BS = 1.50 mm | Roughing |
Loading...
Clearance angle | N (0°) | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Large insert/insert seat L/S | 12 04 | eClass-5.1 | 21011901 | Number of cutting edges | 6xR/6xL |
Insert design | Neutral | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
work material
Geometry/cutting edge
Type recommendation
Customs tariff weight(kg)
ISO application area H
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
ISO application area P
Grade code
Insert shape
Insert type
ISO application area K
Parallel land/corner design
Suitable for which type of machining?
Type
Optional Attributes