Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
176M40N100608EPM1130 |
176M60N150612EPM1130 |
176M80N210616EPM1130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Max. cutting depth (mm) | Corner radius RE (mm) | Large insert / insert holder L/S | Insert type | |
---|---|---|---|---|---|---|---|---|---|---|
57.85 € | 1 | Quote | 0.008 | W1 = 9.70 mm | 10.4 | 0.8 | 10 06 | CoroMill 176 Indexable Insert Cutter for Modulus 4 | ||
69.31 € | 1 | Quote | 0.018 | W1 = 14.60 mm | 15.6 | 1.2 | 15 06 | CoroMill 176 Indexable Insert Cutter for Modulus 6 | ||
88.15 € | 1 | Quote | 0.033 | W1 = 19.50 mm | 21 | 1.6 | 21 06 | CoroMill 176 Indexable Insert Cutter for Modulus 8 |
Loading...
Clearance angle | E (20°) | work material | Steel | Type recommendation | P |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | What type of machining is it suitable for? | Medium machining |
Customs tariff — item number | 82090020 | All ISO application areas | P | eClass-5.1 | 21011901 |
Number of cutting edges | 1 | Grade code | 1130 | ISO application P | P — first option |
Insert shape | 176* | Insert design | Neutral | Manufacturer | SANDVIK Coromant |
Geometry / cutting edge | PM | Grade type | Hard metal | Customs tariff — country of origin | DE |