6 | 0.031 | - | 6 | 2.5 | 57 | Zylinderschaft - 6.00 | 4 | Straight shank | Solide carbide — chamfer milling cutter | CoroMill Plura Chamfer Milling Cutter 45° | 2.5 | 1 pieces |
10 | 0.116 | - | 10 | 4.25 | 100 | Zylinderschaft - 10.00 | 4 | Straight shank | Solide carbide — chamfer milling cutter | CoroMill Plura Chamfer Milling Cutter 45° | 4.25 | 1 pieces |
10 | 0.116 | - | 10 | 4.25 | 100 | Weldon - 10.00 | 4 | Weldon | Solide carbide — chamfer milling cutter | CoroMill Plura Chamfer Milling Cutter 45° | 4.25 | 1 pieces |
10 | 0.117 | - | 10 | 7.35 | 110 | Zylinderschaft - 10.00 | 4 | Straight shank | Solide carbide — chamfer milling cutter | CoroMill Plura chamfer milling cutter 60° | 7.35 | 1 pieces |
10 | 0.117 | - | 10 | 7.35 | 100 | Weldon - 10.00 | 4 | Weldon | Solide carbide — chamfer milling cutter | CoroMill Plura chamfer milling cutter 60° | 7.35 | 1 pieces |
8 | 0.06 | - | 8 | 3 | 80 | Zylinderschaft - 8.00 | 5 | Straight shank | Solide carbide — chamfer milling cutter | CoroMill Plura Chamfer Milling Cutter 45° | 3 | 1 pieces |
12 | 0.14 | - | 12 | 4.5 | 83 | Zylinderschaft - 12.00 | 6 | Straight shank | Solide carbide — chamfer milling cutter | CoroMill Plura Chamfer Milling Cutter 45° | 4.5 | 1 pieces |
12 | 0.14 | - | 12 | 4.5 | 83 | Weldon - 12.00 | 6 | Weldon | Solide carbide — chamfer milling cutter | CoroMill Plura Chamfer Milling Cutter 45° | 4.5 | 1 pieces |
3.17 | 0.004 | PRFRAD = 0.79 mm | DC = 1.19 / DCX = 3.18 | 0.787 | 38.1 | Zylinderschaft - 3.17 | 2 | Straight shank | VHM End Mill with Arc Profile | CoroMill Plura for milling shoulder radii | 0.787 | 1 pieces |
6.35 | 0.023 | PRFRAD = 1.57 mm | DC = 1.60 / DCX = 6.35 | 1.575 | 50.8 | Zylinderschaft - 6.35 | 3 | Straight shank | VHM End Mill with Arc Profile | CoroMill Plura for milling shoulder radii | 1.575 | 1 pieces |
9.53 | 0.066 | PRFRAD = 2.39 mm | DC = 1.60 / DCX = 9.53 | 2.388 | 63.5 | Zylinderschaft - 9.53 | 3 | Straight shank | VHM End Mill with Arc Profile | CoroMill Plura for milling shoulder radii | 2.388 | 1 pieces |
6 | 0.034 | PRFRAD = 0.50 mm | 4 | 0.5 | 57 | Zylinderschaft - 6.00 | 3 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 0.5 | 1 pieces |
6 | 0.034 | PRFRAD = 0.75 mm | 4 | 0.75 | 57 | Zylinderschaft - 6.00 | 3 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 0.75 | 1 pieces |
8 | 0.06 | PRFRAD = 1.00 mm | 4 | 1 | 63 | Zylinderschaft - 8.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 1 | 1 pieces |
8 | 0.06 | PRFRAD = 1.50 mm | 4 | 1.5 | 63 | Zylinderschaft - 8.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 1.5 | 1 pieces |
10 | 0.487 | PRFRAD = 2.00 mm | 5 | 2 | 72 | Zylinderschaft - 10.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 2 | 1 pieces |
10 | 0.186 | PRFRAD = 2.50 mm | 5 | 2.5 | 72 | Zylinderschaft - 10.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 2.5 | 1 pieces |
12 | 0.14 | PRFRAD = 3.00 mm | 5 | 3 | 83 | Zylinderschaft - 12.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 3 | 1 pieces |
14 | 0.19 | PRFRAD = 4.00 mm | 6 | 4 | 83 | Zylinderschaft - 14.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 4 | 1 pieces |
16 | 0.26 | PRFRAD = 5.00 mm | 6 | 5 | 92 | Zylinderschaft - 16.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 5 | 1 pieces |
12.7 | 0.14 | PRFRAD = 3.18 mm | DC = 6.30 / DCX = 12.70 | 3.18 | 76.2 | Zylinderschaft - 12.70 | 4 | Straight shank | VHM End Mill with Arc Profile | CoroMill Plura for milling shoulder radii | 3.18 | 1 pieces |
15.88 | 0.255 | PRFRAD = 4.78 mm | DC = 6.30 / DCX = 15.88 | 4.78 | 88.9 | Zylinderschaft - 15.88 | 4 | Straight shank | VHM End Mill with Arc Profile | CoroMill Plura for milling shoulder radii | 4.78 | 1 pieces |
20 | 0.475 | PRFRAD = 6.00 mm | 8 | 6 | 104 | Zylinderschaft - 20.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 6 | 1 pieces |