SANDVIK CoroPlex TB Multifunctional Tool for Turning

SANDVIK CoroPlex TB Multifunctional Tool for Turning
[Specifications]
・Type: Cutting head
・Cutting Direction: No-hand
・eClass-5.1: 21010903

[Features]
・Quick change and modularity with Coromant Capto
・Modularity with SL couplings
・High Pressure Coolant
・Two inserts in the same tool
・Increased number of tool positions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C4TBCN12CN12060
C5TBCN12CN12075
C6TBCN12CN12090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Bracket: F dimension Total length l1 / l21 Machine chuck / socket size

1,198.46 €

1 5 Days 0.52160Coromant Capto C4

1,408.92 €

1 5 Days 12675Coromant Capto C5

1,620.85 €

1 5 Days 23290Coromant Capto C6

Loading...

  1. 1

Basic information

Cutting Direction No-hand Bracket: Indexable insert size 12 Customs tariff — weight per 1
Bracket: Adjustment angle 95° Customs tariff — weight unit kg Bracket: Indexable insert type CN*
Customs tariff — item number 84669360 Tool chuck / socket size CN* -12 eClass-5.1 21010903
Coolant Yes – radial through center Type Cutting head External or internal machining Internal and external machining
Manufacturer SANDVIK Coromant Bracket: Clamping technology Lever clamping system Customs tariff — country of origin DE
Bracket: Min. hole diameter n/a

Tech Support